LTSpice files
Characteristics
- Product series with ultra high permissible ripple current
- Low ESR over high frequency range
- Mounting style: V-Chip SMT
- Capacitance range: 6.8 µF ‒ 1200 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 6.3 ‒ 100 V(DC)
- Operating temperature: -55 °C up to +105 °C
- Endurance: 2000 ‒ 5000 h @ +105 °C
- Dimensions (DxL) in mm: 6.3 x 5.8 up to 10.0 x 10.5
- Recommended soldering: Reflow soldering
Applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Products
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
875115952001 | SPEC | 7 files | 6.8 µF | 100 | 2000 | -55 °C up to +105 °C | 1500 | 48 | 136 | 12 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115644009 | SPEC | 7 files | 10 µF | 35 | 5000 | -55 °C up to +105 °C | 980 | 75 | 600 | 12 | 6.3 | 5.8 | 15" Tape & Reel | – | ||
875116152001 | SPEC | 7 files | 10 µF | 80 | 2000 | -55 °C up to +105 °C | 1600 | 45 | 160 | 12 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115752001 | SPEC | 7 files | 10 µF | 50 | 2000 | -55 °C up to +105 °C | 1500 | 45 | 100 | 12 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115852001 | SPEC | 7 files | 10 µF | 63 | 2000 | -55 °C up to +105 °C | 1500 | 45 | 126 | 12 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115957002 | SPEC | 7 files | 12 µF | 100 | 2000 | -55 °C up to +105 °C | 1900 | 45 | 240 | 12 | 10 | 10.5 | 15" Tape & Reel | – | ||
875116157002 | SPEC | 7 files | 15 µF | 80 | 2000 | -55 °C up to +105 °C | 1900 | 40 | 240 | 12 | 10 | 10.5 | 15" Tape & Reel | – | ||
875115645010 | SPEC | 7 files | 18 µF | 35 | 5000 | -55 °C up to +105 °C | 1400 | 60 | 600 | 12 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
875115655011 | SPEC | 7 files | 22 µF | 35 | 5000 | -55 °C up to +105 °C | 2300 | 35 | 600 | 12 | 8 | 11.7 | 15" Tape & Reel | – | ||
875115645012 | SPEC | 7 files | 27 µF | 35 | 5000 | -55 °C up to +105 °C | 1400 | 60 | 600 | 12 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
875115655013 | SPEC | 7 files | 33 µF | 35 | 5000 | -55 °C up to +105 °C | 2300 | 35 | 600 | 12 | 8 | 11.7 | 15" Tape & Reel | – | ||
875115652014 | SPEC | 7 files | 39 µF | 35 | 5000 | -55 °C up to +105 °C | 1800 | 40 | 600 | 12 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115650005 | SPEC | 7 files | 56 µF | 35 | 2000 | -55 °C up to +105 °C | 2200 | 40 | 392 | 12 | 8 | 7.7 | 15" Tape & Reel | – | ||
875115655015 | SPEC | 7 files | 56 µF | 35 | 5000 | -55 °C up to +105 °C | 2300 | 35 | 600 | 12 | 8 | 11.7 | 15" Tape & Reel | – | ||
875115452001 | SPEC | 7 files | 68 µF | 20 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 272 | 8 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115552001 | SPEC | 7 files | 68 µF | 25 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 340 | 8 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115657016 | SPEC | 7 files | 68 µF | 35 | 5000 | -55 °C up to +105 °C | 2500 | 32 | 600 | 12 | 10 | 10.5 | 15" Tape & Reel | – | ||
875115452002 | SPEC | 7 files | 82 µF | 20 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 328 | 8 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115552002 | SPEC | 7 files | 82 µF | 25 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 410 | 10 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115560003 | SPEC | 7 files | 82 µF | 25 | 2000 | -55 °C up to +105 °C | 3100 | 25 | 410 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115652006 | SPEC | 7 files | 82 µF | 35 | 2000 | -55 °C up to +105 °C | 2600 | 35 | 574 | 12 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115452003 | SPEC | 7 files | 100 µF | 20 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 400 | 8 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115560004 | SPEC | 7 files | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 3100 | 25 | 500 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115652007 | SPEC | 7 files | 100 µF | 35 | 2000 | -55 °C up to +105 °C | 3000 | 30 | 700 | 12 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115655003 | SPEC | 7 files | 100 µF | 35 | 5000 | -55 °C up to +105 °C | 2800 | 30 | 700 | 12 | 8 | 11.7 | 15" Tape & Reel | – | ||
875115657008 | SPEC | 7 files | 120 µF | 35 | 2000 | -55 °C up to +105 °C | 3200 | 30 | 840 | 12 | 10 | 10.5 | 15" Tape & Reel | – | ||
875115452004 | SPEC | 7 files | 150 µF | 20 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 600 | 10 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115460005 | SPEC | 7 files | 150 µF | 20 | 2000 | -55 °C up to +105 °C | 3100 | 25 | 600 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115557005 | SPEC | 7 files | 150 µF | 25 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 750 | 10 | 10 | 10.5 | 15" Tape & Reel | 875115 | ||
875115350001 | SPEC | 7 files | 180 µF | 16 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 288 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115460006 | SPEC | 7 files | 180 µF | 20 | 2000 | -55 °C up to +105 °C | 3100 | 25 | 720 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115150001 | SPEC | 7 files | 220 µF | 6.3 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 277.2 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115350002 | SPEC | 7 files | 220 µF | 16 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 352 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115460007 | SPEC | 7 files | 220 µF | 20 | 2000 | -55 °C up to +105 °C | 3100 | 25 | 880 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115150002 | SPEC | 7 files | 270 µF | 6.3 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 340.2 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115352003 | SPEC | 7 files | 270 µF | 16 | 2000 | -55 °C up to +105 °C | 4800 | 11 | 432 | 10 | 8 | 8.7 | 15" Tape & Reel | – | ||
875115457008 | SPEC | 7 files | 270 µF | 20 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 1080 | 10 | 10 | 10.5 | 15" Tape & Reel | 875115 | ||
875115150003 | SPEC | 7 files | 330 µF | 6.3 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 415.8 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115250001 | SPEC | 7 files | 330 µF | 10 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 660 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115360004 | SPEC | 7 files | 330 µF | 16 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 528 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115150004 | SPEC | 7 files | 390 µF | 6.3 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 491 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115250002 | SPEC | 7 files | 390 µF | 10 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 780 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115360005 | SPEC | 7 files | 390 µF | 16 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 624 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115150005 | SPEC | 7 files | 470 µF | 6.3 | 2000 | -55 °C up to +105 °C | 3500 | 20 | 592 | 8 | 8 | 7.7 | 15" Tape & Reel | 875115 | ||
875115252003 | SPEC | 7 files | 470 µF | 10 | 2000 | -55 °C up to +105 °C | 4800 | 11 | 940 | 8 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115260004 | SPEC | 7 files | 470 µF | 10 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 940 | 8 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115357006 | SPEC | 7 files | 470 µF | 16 | 2000 | -55 °C up to +105 °C | 5100 | 11 | 752 | 10 | 10 | 10.5 | 15" Tape & Reel | 875115 | ||
875115152006 | SPEC | 7 files | 560 µF | 6.3 | 2000 | -55 °C up to +105 °C | 4800 | 11 | 705.6 | 8 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115260005 | SPEC | 7 files | 560 µF | 10 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 1120 | 8 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115152007 | SPEC | 7 files | 680 µF | 6.3 | 2000 | -55 °C up to +105 °C | 4800 | 11 | 856 | 10 | 8 | 8.7 | 15" Tape & Reel | 875115 | ||
875115260006 | SPEC | 7 files | 680 µF | 10 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 1360 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115160008 | SPEC | 7 files | 820 µF | 6.3 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 1033.2 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115257007 | SPEC | 7 files | 820 µF | 10 | 2000 | -55 °C up to +105 °C | 5100 | 11 | 1640 | 10 | 10 | 10.5 | 15" Tape & Reel | 875115 | ||
875115160009 | SPEC | 7 files | 1000 µF | 6.3 | 2000 | -55 °C up to +105 °C | 3700 | 20 | 1260 | 10 | 10 | 8.7 | 15" Tape & Reel | 875115 | ||
875115157010 | SPEC | 7 files | 1200 µF | 6.3 | 2000 | -55 °C up to +105 °C | 5100 | 11 | 1260 | 10 | 10 | 10.5 | 15" Tape & Reel | 875115 |
Order Code | Datasheet | Simulation |
---|---|---|
875115952001 | SPEC | |
875115644009 | SPEC | |
875116152001 | SPEC | |
875115752001 | SPEC | |
875115852001 | SPEC | |
875115957002 | SPEC | |
875116157002 | SPEC | |
875115645010 | SPEC | |
875115655011 | SPEC | |
875115645012 | SPEC | |
875115655013 | SPEC | |
875115652014 | SPEC | |
875115650005 | SPEC | |
875115655015 | SPEC | |
875115452001 | SPEC | |
875115552001 | SPEC | |
875115657016 | SPEC | |
875115452002 | SPEC | |
875115552002 | SPEC | |
875115560003 | SPEC | |
875115652006 | SPEC | |
875115452003 | SPEC | |
875115560004 | SPEC | |
875115652007 | SPEC | |
875115655003 | SPEC | |
875115657008 | SPEC | |
875115452004 | SPEC | |
875115460005 | SPEC | |
875115557005 | SPEC | |
875115350001 | SPEC | |
875115460006 | SPEC | |
875115150001 | SPEC | |
875115350002 | SPEC | |
875115460007 | SPEC | |
875115150002 | SPEC | |
875115352003 | SPEC | |
875115457008 | SPEC | |
875115150003 | SPEC | |
875115250001 | SPEC | |
875115360004 | SPEC | |
875115150004 | SPEC | |
875115250002 | SPEC | |
875115360005 | SPEC | |
875115150005 | SPEC | |
875115252003 | SPEC | |
875115260004 | SPEC | |
875115357006 | SPEC | |
875115152006 | SPEC | |
875115260005 | SPEC | |
875115152007 | SPEC | |
875115260006 | SPEC | |
875115160008 | SPEC | |
875115257007 | SPEC | |
875115160009 | SPEC | |
875115157010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic