WCAP-PHLE Aluminum Polymer Capacitors
Low ESR
LTSpice files
Characteristics
- Low ESR product series
- High ripple current capability
- Low profile
- Mounting style: H-Chip SMT
- Recommended soldering: Reflow soldering
Applications
- Noise suppression
- Input and output capacitor for DC/DC converter
- e.g. USB charger, smart meter, power bank, server, SSD
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP151 Mastering Galvanic Isolation: Ensuring Safety in High-Power Electronics with Würth Elektronik Products
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | C | VR(V (DC)) | Endurance(h) | Operating Temperature | IRIPPLE(mA) | RESR(mΩ) | ILeak(µA) | DF(%) | L(mm) | W(mm) | H(mm) | Packaging | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 875035019001 | SPEC100 µF, 4 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current40 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875035019002 | SPEC180 µF, 4 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current72 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875035119002 | SPEC180 µF, 6.3 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance180 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current113.4 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875035019003 | SPEC220 µF, 4 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage4 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current6300 mA | ESR9 mΩ | Leakage Current88 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875036219012 | SPEC330 µF, 2 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current66 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875036319012 | SPEC330 µF, 2.5 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current82.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875036219015 | SPEC390 µF, 2 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current78 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875036319015 | SPEC390 µF, 2.5 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance390 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current97.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875036219018 | SPEC470 µF, 2 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current94 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875036319018 | SPEC470 µF, 2.5 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage2.5 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current117.5 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability | ||
![]() | 875036219019 | SPEC560 µF, 2 V (DC), 2000 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage2 V (DC) | Endurance 2000 | Operating Temperature -55 °C up to +105 °C | Ripple Current8500 mA | ESR4.5 mΩ | Leakage Current112 µA | Dissipation Factor6 % | Length7.3 mm | Width4.3 mm | Height1.9 mm | Packaging13" Tape & Reel | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Videos
The H-Chip Aluminum Polymer Capacitor from Würth Elektronik
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them