OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyWCAP-CSRF MLCCs

WCAP-CSRF MLCCs NEW

High Frequency

Characteristics

  • High frequency product series
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I)
  • Capacitance range: 0.2 pF ‒ 33 pF
  • Temperature Coefficient: ±30 ppm/°C
  • Voltage range (UR): 25 ‒ 50 V(DC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 0201 / 0402
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • High frequency applications
  • Antenna matching

Products

All
0201
0402
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples
885392004001SPEC
7 files 0.2 pF ±0.05pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392005001SPEC
7 files 0.3 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005002SPEC
7 files 0.4 pF ±0.05pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005003SPEC
7 files 0.4 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392004002SPEC
7 files 1 pF ±0.1pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392004003SPEC
7 files 1.2 pF ±0.1pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392005004SPEC
7 files 0.5 pF ±0.05pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005005SPEC
7 files 1 pF ±0.05pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005006SPEC
7 files 1 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005130SPEC
3 files 0.8 pF ±0.05pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885392005024SPEC
3 files 1.2 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005019SPEC
6 files 0.7 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005022SPEC
6 files 0.9 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392004004SPEC
7 files 1.5 pF ±0.1pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392004005SPEC
7 files 2.2 pF ±0.1pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392005007SPEC
7 files 1.5 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005008SPEC
7 files 1.8 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005009SPEC
7 files 2.3 pF ±0.05pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005030SPEC
6 files 2 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005032SPEC
6 files 2.2 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005034SPEC
6 files 2.4 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392004006SPEC
7 files 2.7 pF ±0.1pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392004007SPEC
7 files 3.3 pF ±0.1pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392005010SPEC
7 files 3 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005011SPEC
7 files 3.3 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005037SPEC
6 files 2.7 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005047SPEC
3 files 3.9 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005051SPEC
3 files 4.3 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005044SPEC
3 files 3.6 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392004008SPEC
7 files 4.7 pF ±0.25pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392005012SPEC
7 files 4.7 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392004009SPEC
7 files 5.6 pF ±0.25pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392005013SPEC
7 files 5.6 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885390
885392005074SPEC
6 files 6.8 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005081SPEC
6 files 7.5 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005088SPEC
6 files 8.2 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392004010SPEC
7 files 9 pF ±0.5pF 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
885392005014SPEC
7 files 9 pF ±0.25pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885390
885392005097SPEC
6 files 9.1 pF ±0.1pF 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005106SPEC
6 files 10 pF ±5% 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005127SPEC
3 files 12 pF ±2% 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005110SPEC
6 files 15 pF ±5% 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005114SPEC
6 files 22 pF ±5% 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392005116SPEC
6 files 27 pF ±5% 50 0402 -55 up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel748001
885392004011SPEC
7 files 33 pF ±5% 25 0201 -55 up to +125 °C10 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel885390
Order Code Data­sheet Simu­lation
885392004001SPEC
885392005001SPEC
885392005002SPEC
885392005003SPEC
885392004002SPEC
885392004003SPEC
885392005004SPEC
885392005005SPEC
885392005006SPEC
885392005130SPEC
885392005024SPEC
885392005019SPEC
885392005022SPEC
885392004004SPEC
885392004005SPEC
885392005007SPEC
885392005008SPEC
885392005009SPEC
885392005030SPEC
885392005032SPEC
885392005034SPEC
885392004006SPEC
885392004007SPEC
885392005010SPEC
885392005011SPEC
885392005037SPEC
885392005047SPEC
885392005051SPEC
885392005044SPEC
885392004008SPEC
885392005012SPEC
885392004009SPEC
885392005013SPEC
885392005074SPEC
885392005081SPEC
885392005088SPEC
885392004010SPEC
885392005014SPEC
885392005097SPEC
885392005106SPEC
885392005127SPEC
885392005110SPEC
885392005114SPEC
885392005116SPEC
885392004011SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic