OverviewAll product unitsProduct unitPower Modules (MagI³C Series)Product groupReference DesignsReference DesignsMagI³C Power FeatherWing

MagI³C Power FeatherWing

MagI³C Power FeatherWing

Characteristics

  • Operating input voltage of 9 V, 12 V, 15 V, 18 V and 24 V industrial rails
  • Maximum 36 V input voltage
  • Additional USB connector for 5 V input voltage to select by switch
  • Transformation of industrial input voltage to 5 V
  • Transformation of 5 V to 3.3 V
  • Enable functionality and mode selection available to control and tune performance of MagI³C MicroModule

Applications

  • Plug compatible 5 V and 3.3 V power supply for whole WE FeatherWing ecosystem

Products

Order Code Data­sheet Man­ual DownloadsDescription Offer
2601157101001
PDF MagI³C Power FeatherWing
Order Code Data­sheet
2601157101001
Offer
Order Code Data­sheet Man­ual DownloadsDescription Offer

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

Boards

Sensor FeatherWing (2501000201291)
  • Temperature
  • Humidity
  • Acceleration
  • Absolute pressure
  • Sparfun QWIIC compatible to easily add hundreds of extension boards
Thyone-I Wireless FeatherWing (2611059021001)
  • Wireless connection with up to 500 m
  • Integrated security/authentication IC
  • Easy set up of a mesh network
  • Connect to Thyone-I modules or USB-Sticks
Calypso Wi-Fi FeatherWing (2610039025001)
  • 2.4 GHz Wi-Fi connection
  • Easy connection to smart devices and server
  • Handling multiple nodes simultaneously
  • Direct communication to the cloud
MagI³C Power FeatherWing (2601157100001)
  • 5 V USB connection
  • Industrial input voltage rails of 9 V, 12 V, 15 V, 18 V and 24 V with maximum nominal input voltage of 36 V
Connect any FeatherWing Microcontroller
  • Request sensor data
  • Transfer data to RF-Module
  • Examples and Sourcecode available on Github

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules