OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyBuild Your Own FirmwareProduct seriesOphelia-I

Ophelia-I

Radio Module 2.4 GHz without firmware

Ophelia-I

Characteristics

  • No firmware preflashed: Bluetooth Low Energy and Proprietary protocols supported
  • The AppNote ANR030 provides further helpful information on firmware development
  • Based on Nordic Seminconductor SoC nRF52805
  • 64 MHz Arm Cortex-M4 processor
  • Miniaturized design: 7 x 9 x 2 mm
  • Smart antenna configuration (2-in-1 module)
  • UART, SPI, I2C, ADC interfaces
  • 192 kB flash memory, 24 kB RAM
  • Up to 4 dBm output power
  • 0.3 µA sleep current (system off mode)
  • 10 configurable GPIOs
  • High throughput mode
  • Same hardware platform available as Bluetooth 5.1 module Proteus-e

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

Order Code Data­sheet Man­ual DownloadsFrequency Range
(MHz)
DescriptionLine of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnEvaluation Kit Offer
2612011022000SPEC
PDF4 files 2360 MHz - 2500 Ophelia-I 350 -4 -85 4 -93 1.8 3.6 2000 RF connector pad for external antenna and internal PCB antenna2612019022001
Order Code Data­sheet
2612011022000SPEC
Offer
Order Code Data­sheet Man­ual DownloadsFrequency Range
(MHz)
DescriptionLine of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnEvaluation Kit Offer

Build Your Own Firmware

A custom firmware:

  • Can be developed using the SDK's and resources are provided by the SoC manufacturer. In case of Ophelia-I and Proteus it's either the nRF5 SDK or nRF connect SDK by Nordic Semiconductors.
  • Defines the functional characteristics and specifications of the radio module
  • Can be optimized to the specific application, such as allowing hostless operation

Compared to that Proteus-e, Ophelia's twin, is based on the same hardware but coming with a Bluetooth® 5.1 firmware. Proteus preinstalled firmware comes with some advantages regarding the reduction in development effort and risc for the customer. Considering the task to add a radio communication to the application, the resources required for firmware development or for module's certification are neglegtable. And thanks to the Wireless Connectivity SDK using the API of any wireless module from Würth Elektronik with your host IC is an easy task for developers.

If you have your custom firmware ready for either of our module hardware platforms, we can take care of the flashing and produce your custom module in the quantity you need.

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts