LTSpice files
Characteristics
- Small size
- Surface mount
- Low profile
- Operating temp: -40°C to 125°C
- Standards detail: IEC60950-1, EN60950-1/CSA60950-1 and AS/NZS609501.1
- Standards detail for high voltage series: IEC60664-1, IEC60950-1 and IEC60601-1
- Standards detail for SN6505B supplementary insulation series: IEC61010-1
- Functional, supplementary or reinforced insulation
- SN6501 Push Pull Driver Training Video
Applications
- Isolated interface power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, lower-power LAN
- Industrial automation
- Process control
- Medical equipment
- PLC analog and digital I/O modules
- Isolated gate driver power supplies
- AC motor drives
- Uninterruptible power supplies (UPS)
- Solar inverters
- Polyphase energy meters
- Protection relays and IEDs
Products
All
SN6505B Multi-Output
SN6505B Supplementary Insulation
Order Code | Datasheet | Downloads | VIN | fswitch (kHz) | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | VOut4 (V) | IOut4 (mA) | ∫Udt (Vµs) | L (µH) | NPRI : NSEC | Type of Insulation | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750316855 | SPEC | 8 files | 3.3 V (DC) | 200 - 600 | 23 | 85 | – | – | – | – | – | – | 15 | 200 | 1:7 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750316887 | SPEC | 8 files | 3.3 V (DC) | 200 - 600 | 5 | 700 | – | – | – | – | – | – | 15 | 200 | 1:1.67 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750316853 | SPEC | 8 files | 3.3 V (DC) | 200 - 600 | 12 | 165 | – | – | – | – | – | – | 15 | 200 | 1:4 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750317072 | SPEC | 8 files | 3.3 V (DC) | 200 - 600 | 20 | 125 | – | – | – | – | – | – | 15 | 200 | 1:6.17 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750316016 | SPEC | 8 files | 5 V (DC) | 400 | 12.85 | 100 | 5.7 | 200 | -5.7 | 200 | -12.85 | 100 | 8.9 | 60 | 1:2.57:1.14 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750316017 | SPEC | 8 files | 5 V (DC) | 400 | 12.85 | 100 | 4.27 | 200 | -4.27 | 200 | -12.85 | 100 | 8.9 | 60 | 1.17:3:1 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750316018 | SPEC | 8 files | 5 V (DC) | 400 | 15.7 | 85 | 5.7 | 200 | -5.7 | 200 | -15.7 | 85 | 8.9 | 60 | 1:3.14:1.14 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750316668 | SPEC | 8 files | 5 V (DC) | 400 | 12.85 | 100 | 5.7 | 200 | -5.7 | 200 | -12.85 | 100 | 8.9 | 60 | 1:2.57:1.14 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316669 | SPEC | 8 files | 5 V (DC) | 400 | 12.85 | 100 | 4.27 | 200 | -4.27 | 200 | -12.85 | 100 | 8.9 | 60 | 1.17:3:1 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316670 | SPEC | 8 files | 5 V (DC) | 400 | 15.7 | 85 | 5.7 | 200 | -5.7 | 200 | -15.7 | 85 | 8.9 | 60 | 1:3.14:1.14 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316671 | SPEC | 8 files | 5 V (DC) | 400 | 15.7 | 100 | 4.27 | 200 | -4.27 | 200 | -15.7 | 100 | 8.9 | 60 | 1.17:3.67:1 | Functional | 2500 | 11.63 | 12.6 | 1.98 | SMT | |
![]() | 750316019 | SPEC | 8 files | 5 V (DC) | 400 | 15.7 | 100 | 4.27 | 200 | -4.27 | 200 | -15.7 | 100 | 8.9 | 60 | 1.17:3.67:1 | Functional | 2500 | 11.63 | 12.6 | 3.68 | SMT | |
![]() | 750316854 | SPEC | 8 files | 5 V (DC) | 200 - 600 | 12 | 380 | – | – | – | – | – | – | 15 | 200 | 1:2.5 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750316856 | SPEC | 8 files | 5 V (DC) | 200 - 600 | 23 | 180 | – | – | – | – | – | – | 15 | 200 | 1:4.67 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750316886 | SPEC | 8 files | 5 V (DC) | 200 - 400 | 5 | 950 | – | – | – | – | – | – | 15 | 200 | 1:1.17 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT | |
![]() | 750316888 | SPEC | 8 files | 5 V (DC) | 200 - 600 | 3.3 | 1100 | – | – | – | – | – | – | 15 | 200 | 1.2:1 | Supplementary | 2500 | 8.3 | 14.75 | 4.2 | SMT |
Order Code | Datasheet | |
---|---|---|
![]() | 750316855 | SPEC |
![]() | 750316887 | SPEC |
![]() | 750316853 | SPEC |
![]() | 750317072 | SPEC |
![]() | 750316016 | SPEC |
![]() | 750316017 | SPEC |
![]() | 750316018 | SPEC |
![]() | 750316668 | SPEC |
![]() | 750316669 | SPEC |
![]() | 750316670 | SPEC |
![]() | 750316671 | SPEC |
![]() | 750316019 | SPEC |
![]() | 750316854 | SPEC |
![]() | 750316856 | SPEC |
![]() | 750316886 | SPEC |
![]() | 750316888 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | VIN | fswitch (kHz) | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | VOut4 (V) | IOut4 (mA) | ∫Udt (Vµs) | L (µH) | NPRI : NSEC | Type of Insulation | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|