LTSpice files
Characteristics
- Surface mount parts with a small footprint
- Low profile
- Rounded self-shielding cores in EP packages
- Very low leakage inductance
- Functional or supplementary insulation
- Isolation voltage: up to 5000 VAC
- Lead free and RoHS compliant
- Operating temp: -40°C to 125°C
Applications
- Isolated communication fieldbus interfaces
- 24V PLC supply isolation
- Industrial automation
- Isolated medical power
- Robotics and power meter data interface
Products
All
EP5HV
EP7
TOR4.3/2.8/2.3
TOR4.3/2.8/3
Order Code | Datasheet | Downloads | VIN | VOUT (V) | IOut1 (mA) | L (µH) | NPRI : NSEC | VT (V (AC)) | fswitch (kHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750315089 | SPEC | 6 files | 3 - 5.5 V (DC) | 3 - 5.5 | 500 | 635 | 1:1 | 2500 | 250 | SMT | |
![]() | 750315090 | SPEC | 6 files | 3 - 5.5 V (DC) | 3 - 5.5 | 500 | 270 | 1:1 | 2500 | 250 | SMT | |
![]() | 750314706 | SPEC | 6 files | 3 - 5.5 V (DC) | 5.4 - 9.9 | 500 | 250 | 1 : 1.8 | 2500 | 250 | SMT | |
![]() | 750315072 | SPEC | 6 files | 3 - 5.5 V (DC) | 2 - 3.6 | 500 | 635 | 1.53:1 | 2500 | 250 | SMT | |
![]() | 750315225 | SPEC | 3 files | 3.3 V (DC) | 3.63 | 200 | 388 | 1:1.1 | 2750 | 350 - 550 | SMT | |
![]() | 750315227 | SPEC | 3 files | 3.3 V (DC) | 5.61 | 200 | 388 | 1:1.7 | 2750 | 350 - 550 | SMT | |
![]() | 750315231 | SPEC | 3 files | 3.3 V (DC) | 5 | 125 | 384 | 1:1.6 | 5000 | 350 - 550 | SMT | |
![]() | 750315226 | SPEC | 3 files | 3.3 V (DC) | 4.29 | 200 | 388 | 1:1.3 | 2750 | 350 - 550 | SMT | |
![]() | 750315228 | SPEC | 3 files | 3.3 V (DC) | 6.6 | 160 | 388 | 1:2 | 2750 | 350 - 550 | SMT | |
![]() | 750315232 | SPEC | 3 files | 3.3 V (DC) | 5 | 100 | 384 | 1:2 | 5000 | 350 - 550 | SMT | |
![]() | 750315229 | SPEC | 3 files | 5 V (DC) | 5 | 200 | 384 | 1:1.1 | 5000 | 350 - 550 | SMT | |
![]() | 750315230 | SPEC | 3 files | 5 V (DC) | 5 | 150 | 384 | 1:1.4 | 5000 | 350 - 550 | SMT | |
![]() | 750315213 | SPEC | 6 files | 8 - 36 V (DC) | 8 - 36 | 500 | 563 | 1:1 | 3125 | 250 | SMT | |
![]() | 750315214 | SPEC | 6 files | 8 - 36 V (DC) | 2 - 9 | 500 | 563 | 4:1 | 2500 | 250 | SMT |
Order Code | Datasheet | |
---|---|---|
![]() | 750315089 | SPEC |
![]() | 750315090 | SPEC |
![]() | 750314706 | SPEC |
![]() | 750315072 | SPEC |
![]() | 750315225 | SPEC |
![]() | 750315227 | SPEC |
![]() | 750315231 | SPEC |
![]() | 750315226 | SPEC |
![]() | 750315228 | SPEC |
![]() | 750315232 | SPEC |
![]() | 750315229 | SPEC |
![]() | 750315230 | SPEC |
![]() | 750315213 | SPEC |
![]() | 750315214 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | VIN | VOUT (V) | IOut1 (mA) | L (µH) | NPRI : NSEC | VT (V (AC)) | fswitch (kHz) | Mount | Samples |
---|