Characteristics
- Suitable for Flyback or Active Clamp Forward
- Different power levels up to 95W
- Pick and placeable
- Custom designs available
Applications
- PoE devices
- DC/DC power supplies
- Suitable for PoE IC's
Products
All
EFD20
EFD25
EP7
EP10
EP13
EPW15
Order Code | Datasheet | Simulation | Downloads | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vaux (V) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | fswitch (kHz) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750318961 | SPEC | – | 4 files | Active Clamp Forward | 33 - 57 V (DC) | 5 | 19 | – | – | – | – | 12 | 70 | 4:1:2.5 | – | 1500 | 200 - 300 | 21.8 | 29.65 | 11.43 | SMT | EFD20 | |
![]() | 750318962 | SPEC | – | 4 files | Active Clamp Forward | 33 - 57 V (DC) | 12 | 8 | – | – | – | – | 12 | 70 | 1.6:1:1:1 | – | 1500 | 200 - 300 | 21.8 | 29.65 | 11.43 | SMT | EFD20 | |
![]() | 750319033 | SPEC | – | 4 files | Active Clamp Forward | 33 - 57 V (DC) | 5 | 14.6 | – | – | – | – | 12 | 70 | 4:1:2.5 | – | 1500 | 200 - 300 | 21.8 | 29.65 | 11.43 | SMT | EFD20 | |
![]() | 750319034 | SPEC | – | 4 files | Active Clamp Forward | 33 - 57 V (DC) | 12 | 6 | – | – | – | – | 12 | 70 | 1.6:1:1:1 | – | 1500 | 200 - 300 | 21.8 | 29.65 | 11.43 | SMT | EFD20 | |
![]() | 750319020 | SPEC | 6 files | CCM Flyback | 33 - 57 V (DC) | 5 | 19 | – | – | – | – | 12 | 17 | 5:1:2.5 | 11.4 | 1500 | 250 | 27.03 | 32.45 | 13.97 | SMT | EFD25 | ||
![]() | 750319036 | SPEC | 4 files | CCM Flyback | 33 - 57 V (DC) | 12 | 6 | – | – | – | – | 12 | 16 | 2.33:1:1 | 10.4 | 1500 | 250 | 21.8 | 29.65 | 11.43 | SMT | EFD20 | ||
![]() | 750319069 | SPEC | 4 files | CCM Flyback | 33 - 57 V (DC) | 24 | 3 | – | – | – | – | 12 | 16 | 2:1.86:1 | 10.4 | 1500 | 250 | 21.8 | 29.65 | 11.43 | SMT | EFD20 | ||
![]() | 750319021 | SPEC | 6 files | CCM Flyback | 33 - 57 V (DC) | 12 | 8 | – | – | – | – | 12 | 22 | 2.4:1:1 | 10.8 | 1500 | 250 | 27.03 | 32.45 | 13.97 | SMT | EFD25 | ||
![]() | 750319032 | SPEC | 6 files | CCM Flyback | 33 - 57 V (DC) | 24 | 4 | – | – | – | – | 12 | 22 | 2.4:2:1 | 10.8 | 1500 | 250 | 27.03 | 32.45 | 13.97 | SMT | EFD25 | ||
![]() | 750319035 | SPEC | 4 files | CCM Flyback | 33 - 57 V (DC) | 5 | 14.6 | – | – | – | – | 12 | 16 | 4.67:1:2.33 | 10.4 | 1500 | 250 | 21.8 | 29.65 | 11.43 | SMT | EFD20 | ||
![]() | 750310002 | SPEC | 5 files | Flyback | 20 - 72 V (DC) | 5 | 4 | – | – | – | – | 15 | 28 | 3.5:1:2.75 | – | 1500 | 200 | 23.11 | 29.65 | 11.43 | SMT | EFD20 | ||
![]() | 750310059 | SPEC | 4 files | Flyback | 36 - 72 V (DC) | 5 | 6 | – | – | – | – | 17 | 29.2 | 8:1:3.5 | – | 1500 | 200 | 23.11 | 25.91 | 10.92 | SMT | EFD20 | ||
![]() | 750310167 | SPEC | 5 files | Flyback | 36 - 72 V (DC) | 3.3 | 3 | 12 | 1.6 | 5 | 0.4 | 12 | 25 | 5:0.75:2:1:2 | – | 1500 | 200 | 23.11 | 29.08 | 11.43 | SMT | EFD20 | ||
![]() | 750310346 | SPEC | 5 files | Flyback | 36 - 72 V (DC) | 12 | 2.5 | – | – | – | – | 12 | 100 | 3:1:1 | – | 1500 | 200 | 23.11 | 29.08 | 11.43 | SMT | EFD20 | ||
![]() | 750310027 | SPEC | 5 files | Flyback | 9 - 50 V (DC) | 3.3 | 3 | – | – | – | – | 8 | 20.4 | 4.505:1:2.5 | – | 1500 | 200 | 13.34 | 15.24 | 11.43 | SMT | EP10 | ||
![]() | 750310031 | SPEC | 5 files | Flyback | 33 - 57 V (DC) | 12 | 0.58 | – | – | – | – | 8 | 264 | 3.49:1:0.71 | – | 1500 | 200 | 13.34 | 15.24 | 11.43 | SMT | EP10 | ||
![]() | 750310032 | SPEC | 5 files | Flyback | 33 - 57 V (DC) | 12 | 0.58 | – | – | – | – | 12 | 155 | 1.47:1:1 | – | 1500 | 200 | 13.34 | 15.24 | 11.43 | SMT | EP10 | ||
![]() | 750032173 | SPEC | 5 files | Flyback | 33 - 57 V (DC) | 12 | 1.125 | – | – | – | – | 8 | 127 | 3.424 : 1 : 0.712 | – | 500 | 200 | 13.46 | 17.75 | 12.7 | SMT | EP13 | ||
![]() | 750032395 | SPEC | 5 files | Flyback | 13 - 59 V (DC) | 3.3 | 3.2 | 5 | 0.5 | – | – | 12 | 37 | 3.5:1:1.832 | – | 1500 | 200 | 13.46 | 17.75 | 12.7 | SMT | EP13 | ||
![]() | 750310007 | SPEC | 5 files | Flyback | 35 - 57 V (DC) | 3.3 | 2.5 | 12 | 0.33 | – | – | 12 | 127 | 6:1:3.4:3.4 | – | 1500 | 300 | 13.46 | 17.75 | 12.7 | SMT | EP13 | ||
![]() | 750310035 | SPEC | 5 files | Flyback | 33 - 57 V (DC) | 5 | 2.7 | – | – | – | – | 12 | 77.4 | 3.66:1:2.49 | – | 1500 | 200 | 13.46 | 17.75 | 12.7 | SMT | EP13 | ||
![]() | 750310310 | SPEC | 5 files | Flyback | 13 - 59 V (DC) | 6.6 | 0.2 | 3.3 | 0.2 | – | – | 10 | 37 | 2.63:1:1.377 | – | 1500 | 200 | 13.46 | 17.75 | 12.7 | SMT | EP13 | ||
![]() | 750310377 | SPEC | 5 files | Flyback | 36 - 57 V (DC) | 12 | 1.08 | – | – | – | – | 12 | 127 | 2:1:1 | – | 1500 | 250 | 13.46 | 17.75 | 12.7 | SMT | EP13 | ||
![]() | 750310018 | SPEC | 4 files | Flyback | 33 - 57 V (DC) | 3.3 | 0.91 | – | – | – | – | 8 | 500 | 12.05:1:2.51 | – | 1500 | 200 | 10.8 | 13.35 | 9.14 | SMT | EP7 | ||
![]() | 750310019 | SPEC | 4 files | Flyback | 36 - 57 V (DC) | 3.3 | 0.91 | – | – | – | – | 12 | 310 | 5.5:1:3.75 | – | 1500 | 200 | 10.8 | 13.35 | 9.14 | SMT | EP7 | ||
![]() | 750310020 | SPEC | 4 files | Flyback | 33 - 57 V (DC) | 5 | 0.6 | – | – | – | – | 8 | 500 | 8:1:1.664 | – | 1500 | 200 | 10.8 | 13.35 | 8.89 | SMT | EP7 | ||
![]() | 750310022 | SPEC | 4 files | Flyback | 33 - 57 V (DC) | 12 | 0.25 | – | – | – | – | 8 | 521 | 3.497:1:0.713 | – | 1500 | 200 | 10.8 | 13.35 | 8.89 | SMT | EP7 | ||
![]() | 750316331 | SPEC | 4 files | Flyback | 36 - 57 V (DC) | 3.3 | 8 | – | – | – | – | 12 | 54 | 8:1:3.67 | 3.75 | 1500 | 250 | 15.5 | 21.69 | 13.5 | SMT | EPW15 | ||
![]() | 750316332 | SPEC | 4 files | Flyback | 36 - 57 V (DC) | 5 | 6 | – | – | – | – | 12 | 48 | 5:1:2.2 | 4.5 | 1500 | 250 | 15.5 | 21.69 | 13.5 | SMT | EPW15 | ||
![]() | 750316333 | SPEC | 4 files | Flyback | 36 - 57 V (DC) | 12 | 3 | – | – | – | – | 12 | 41 | 2.67:1:1 | 5 | 1500 | 250 | 15.5 | 21.69 | 13.5 | SMT | EPW15 | ||
![]() | 750310042 | SPEC | 5 files | Forward | 30 - 57 V (DC) | 12 | 5 | -12 | 1.6 | – | – | 12 | 154 | 2:1:1:1 | – | 1500 | 250 | 21.08 | 21.08 | 10.8 | THT | EFD20 | ||
![]() | 750316334 | SPEC | 4 files | Forward | 36 - 57 V (DC) | 3.3 | 18 | – | – | – | – | 12 | 50 | 7:1:3.5 | – | 1500 | 250 | 15.5 | 21.69 | 13.5 | SMT | EPW15 | ||
![]() | 750316335 | SPEC | 4 files | Forward | 36 - 57 V (DC) | 5 | 14 | – | – | – | – | 12 | 50 | 4:1:2.33 | – | 1500 | 250 | 15.5 | 21.69 | 13.5 | SMT | EPW15 | ||
![]() | 750316336 | SPEC | 4 files | Forward | 36 - 57 V (DC) | 12 | 6 | – | – | – | – | 12 | 50 | 2:1:1 | – | 1500 | 250 | 15.5 | 21.69 | 13.5 | SMT | EPW15 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 750318961 | SPEC | – |
![]() | 750318962 | SPEC | – |
![]() | 750319033 | SPEC | – |
![]() | 750319034 | SPEC | – |
![]() | 750319020 | SPEC | |
![]() | 750319036 | SPEC | |
![]() | 750319069 | SPEC | |
![]() | 750319021 | SPEC | |
![]() | 750319032 | SPEC | |
![]() | 750319035 | SPEC | |
![]() | 750310002 | SPEC | |
![]() | 750310059 | SPEC | |
![]() | 750310167 | SPEC | |
![]() | 750310346 | SPEC | |
![]() | 750310027 | SPEC | |
![]() | 750310031 | SPEC | |
![]() | 750310032 | SPEC | |
![]() | 750032173 | SPEC | |
![]() | 750032395 | SPEC | |
![]() | 750310007 | SPEC | |
![]() | 750310035 | SPEC | |
![]() | 750310310 | SPEC | |
![]() | 750310377 | SPEC | |
![]() | 750310018 | SPEC | |
![]() | 750310019 | SPEC | |
![]() | 750310020 | SPEC | |
![]() | 750310022 | SPEC | |
![]() | 750316331 | SPEC | |
![]() | 750316332 | SPEC | |
![]() | 750316333 | SPEC | |
![]() | 750310042 | SPEC | |
![]() | 750316334 | SPEC | |
![]() | 750316335 | SPEC | |
![]() | 750316336 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vaux (V) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | fswitch (kHz) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|