LTSpice files
Characteristics
- Switching frequency: 200kHz to 700kHz optimized
- Power range: 150W to 250W
- Package size: ERI25/10/18 or ER19/4.8/15
- ER19/4.8/15 core effective area Ae (mm²): 60.0
- ERI25/10/18 core effective area Ae (mm²): 80.4
- BSAT @125°C: 370mT
- Isolation voltage: 2250VDC
- Operating temp: -40°C to 125°C
Applications
- Forward converter
- Half/full bridge
- Active clamp
Products
All
ERI25/10/18
ER19/4.8/15
Order Code | Datasheet | Downloads | L1 (µH) | n | VT (V (DC)) | ∫Udt (µVs) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750341134 | SPEC | 7 files | 65 | 2:2:4 | 2250 | 80 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341138 | SPEC | 7 files | 65 | 2:2:3 | 2250 | 80 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341142 | SPEC | 7 files | 65 | 2:2:2 | 2250 | 80 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341188 | SPEC | 6 files | 86 | 3:3:2:2 | 2250 | 90 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341195 | SPEC | 7 files | 86 | 3:3:3:3 | 2250 | 90 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341202 | SPEC | 6 files | 86 | 3:3:4:4 | 2250 | 90 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341181 | SPEC | 6 files | 86 | 3:3:1:1 | 2250 | 90 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341182 | SPEC | 6 files | 117 | 3:4:1:1 | 2250 | 105 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341189 | SPEC | 6 files | 117 | 3:4:2:2 | 2250 | 105 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341196 | SPEC | 6 files | 117 | 3:4:3:3 | 2250 | 105 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341203 | SPEC | 6 files | 117 | 3:4:4:4 | 2250 | 105 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341143 | SPEC | 7 files | 143 | 3:3:2 | 2250 | 121 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341135 | SPEC | 7 files | 145 | 3:3:4 | 2250 | 121 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341139 | SPEC | 7 files | 145 | 3:3:3 | 2250 | 120 | 29.41 | 29.3 | 10.5 | SMT | |
![]() | 750341183 | SPEC | 6 files | 153 | 4:4:1:1 | 2250 | 120 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341190 | SPEC | 6 files | 153 | 4:4:2:2 | 2250 | 120 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341197 | SPEC | 6 files | 153 | 4:4:3:3 | 2250 | 120 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341204 | SPEC | 6 files | 153 | 4:4:4:4 | 2250 | 120 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341184 | SPEC | 6 files | 194 | 4:5:1:1 | 2250 | 135 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341191 | SPEC | 6 files | 194 | 4:5:2:2 | 2250 | 135 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341198 | SPEC | 6 files | 194 | 4:5:3:3 | 2250 | 135 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341205 | SPEC | 6 files | 194 | 4:5:4:4 | 2250 | 135 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341185 | SPEC | 6 files | 240 | 5:5:1:1 | 2250 | 150 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341192 | SPEC | 6 files | 240 | 5:5:2:2 | 2250 | 150 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341199 | SPEC | 6 files | 240 | 5:5:3:3 | 2250 | 150 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341206 | SPEC | 6 files | 240 | 5:5:4:4 | 2250 | 150 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341136 | SPEC | 7 files | 260 | 4:4:4 | 2250 | 160 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341140 | SPEC | 7 files | 260 | 4:4:3 | 2250 | 160 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341144 | SPEC | 7 files | 260 | 4:4:2 | 2250 | 160 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341186 | SPEC | 6 files | 290 | 5:6:1:1 | 2250 | 165 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341193 | SPEC | 6 files | 290 | 5:6:2:2 | 2250 | 165 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341200 | SPEC | 6 files | 290 | 5:6:3:3 | 2250 | 165 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341207 | SPEC | 6 files | 290 | 5:6:4:4 | 2250 | 165 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341187 | SPEC | 6 files | 345 | 6:6:1:1 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341194 | SPEC | 6 files | 345 | 6:6:2:2 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341201 | SPEC | 6 files | 345 | 6:6:3:3 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341208 | SPEC | 6 files | 345 | 6:6:4:4 | 2250 | 180 | 21.08 | 23.37 | 10.5 | SMT | |
![]() | 750341137 | SPEC | 7 files | 410 | 5:5:4 | 2250 | 200 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341141 | SPEC | 7 files | 410 | 5:5:3 | 2250 | 200 | 26.67 | 29.3 | 10.5 | SMT | |
![]() | 750341145 | SPEC | 7 files | 410 | 5:5:2 | 2250 | 200 | 26.67 | 29.3 | 10.5 | SMT |
Order Code | Datasheet | |
---|---|---|
![]() | 750341134 | SPEC |
![]() | 750341138 | SPEC |
![]() | 750341142 | SPEC |
![]() | 750341188 | SPEC |
![]() | 750341195 | SPEC |
![]() | 750341202 | SPEC |
![]() | 750341181 | SPEC |
![]() | 750341182 | SPEC |
![]() | 750341189 | SPEC |
![]() | 750341196 | SPEC |
![]() | 750341203 | SPEC |
![]() | 750341143 | SPEC |
![]() | 750341135 | SPEC |
![]() | 750341139 | SPEC |
![]() | 750341183 | SPEC |
![]() | 750341190 | SPEC |
![]() | 750341197 | SPEC |
![]() | 750341204 | SPEC |
![]() | 750341184 | SPEC |
![]() | 750341191 | SPEC |
![]() | 750341198 | SPEC |
![]() | 750341205 | SPEC |
![]() | 750341185 | SPEC |
![]() | 750341192 | SPEC |
![]() | 750341199 | SPEC |
![]() | 750341206 | SPEC |
![]() | 750341136 | SPEC |
![]() | 750341140 | SPEC |
![]() | 750341144 | SPEC |
![]() | 750341186 | SPEC |
![]() | 750341193 | SPEC |
![]() | 750341200 | SPEC |
![]() | 750341207 | SPEC |
![]() | 750341187 | SPEC |
![]() | 750341194 | SPEC |
![]() | 750341201 | SPEC |
![]() | 750341208 | SPEC |
![]() | 750341137 | SPEC |
![]() | 750341141 | SPEC |
![]() | 750341145 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L1 (µH) | n | VT (V (DC)) | ∫Udt (µVs) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|