Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
RM6 | 20.07 | 23 | 15 | THT | ||
RM8 | 24.64 | 24.64 | 17.32 | THT | ||
RM10 | 31.5 | 31.5 | 20.5 | THT |
LTSpice files
Characteristics
- Reinforced insulation
- Extended rail
- Vertical core direction
- Universal input
- Compact
- Grounded core for improved EMI performance
Applications
- White goods
- Offline flyback applications
- Industrial controls
- LED lighting
- Smart adapters
- Metering
Products
All
RM6
RM8
RM10
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7508112110 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 4.8 | – | – | 16 | 44 - 80 | 670 | 19:1:2.75 | 2.7 | 3900 | 24.64 | 24.64 | 17.32 | THT | RM8 | ||
![]() | 7508112349 | SPEC | 6 files | 85 - 265 V (AC) | 12 | 2.2 | – | – | 16 | 44 - 77 | 681 | 8.75:1:1.38 | 2.5 | 3900 | 24.64 | 24.64 | 17.32 | THT | RM8 | ||
![]() | 750811618 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 2 | 12 | 1.1 | 16 | 44 - 105 | 742 | 20:2.25:1:3 | 2.6 | 3900 | 24.64 | 24.64 | 17.32 | THT | RM8 | ||
![]() | 7508116316 | SPEC | 6 files | 85 - 265 V (AC) | 12 | 1.75 | 5 | 0.45 | 16 | 44 - 84 | 742 | 20:2.25:1:3 | 2.6 | 3900 | 24.64 | 24.64 | 17.32 | THT | RM8 | ||
![]() | 7508112111 | SPEC | 7 files | 85 - 265 V (AC) | 5 | 4 | – | – | 20 | 100 | 600 | 18 : 1 : 4 | 3.75 | 3900 | 31.5 | 31.5 | 20.5 | THT | RM10 | ||
![]() | 7508112355 | SPEC | 7 files | 85 - 265 V (AC) | 12 | 1.667 | – | – | 24 | 100 | 600 | 9 : 1 : 2 | 3.75 | 3900 | 31.5 | 31.5 | 20.5 | THT | RM10 | ||
![]() | 7508116318 | SPEC | 7 files | 85 - 265 V (AC) | 12 | 0.8 | 12 | 0.8 | 24 | 100 | 600 | 9 : 1 : 1 : 2 | 3.75 | 3900 | 31.5 | 31.5 | 20.5 | THT | RM10 | ||
![]() | 750811648 | SPEC | 7 files | 85 - 265 V (AC) | 24 | 0.4 | 24 | 0.4 | 24 | 100 | 600 | 4.5 : 1 : 1 : 1 | 3.75 | 3900 | 31.5 | 31.5 | 20.5 | THT | RM10 | ||
![]() | 7508110172 | SPEC | 6 files | 100 - 265 V (AC) | 5 | 1.5 | – | – | 20 | 40 - 100 | 4000 | 24 : 1 : 4 | 0.45 | 3900 | 20.07 | 23 | 15 | THT | RM6 | ||
![]() | 7508110348 | SPEC | 6 files | 100 - 265 V (AC) | 12 | 0.6 | – | – | 24 | 40 - 100 | 4000 | 10 : 1 : 2 | 0.45 | 3900 | 20.07 | 23 | 15 | THT | RM6 | ||
![]() | 7508114310 | SPEC | 6 files | 100 - 265 V (AC) | 12 | 0.3 | 12 | 0.3 | 24 | 40 - 100 | 4000 | 10 : 1 : 1 : 2 | 0.45 | 3900 | 20.07 | 23 | 15 | THT | RM6 | ||
![]() | 750811418 | SPEC | 6 files | 100 - 265 V (AC) | 5 | 0.7 | 12 | 0.29 | 24 | 40 - 100 | 4000 | 26 : 1 : 2.4 : 4.8 | 0.45 | 3900 | 20.07 | 23 | 15 | THT | RM6 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7508112110 | SPEC | |
![]() | 7508112349 | SPEC | |
![]() | 750811618 | SPEC | |
![]() | 7508116316 | SPEC | |
![]() | 7508112111 | SPEC | |
![]() | 7508112355 | SPEC | |
![]() | 7508116318 | SPEC | |
![]() | 750811648 | SPEC | |
![]() | 7508110172 | SPEC | |
![]() | 7508110348 | SPEC | |
![]() | 7508114310 | SPEC | |
![]() | 750811418 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|