Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
EFD20 THT | 21.5 | 29 | 12 | THT | |||
EFD20 SMT | 21.5 | 33.8 | 12 | SMT | |||
EFD25 THT | 26.3 | 33 | - | THT |
LTSpice files
Characteristics
- Universal input voltage
- Switching frequency: 68kHz to 170kHz
- Low Profile
- Isolation voltage: 4500VAC
- Operating temp: -40°C to +125°C
- Designed for IEC61558-2 Reinforced 400VDC
Applications
- LED lighting
- Offline switching power
- Power electronics
- Electronics ballasts
- White goods
Products
All
EFD20 THT
EFD20 SMT
EFD25 THT
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750811612 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 1.3 | 5 | 1.3 | – | – | 20 | – | – | 68 - 110 | 800 | 5.26:0.26:0.26:1 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 7508116313 | SPEC | 6 files | 85 - 265 V (AC) | 12 | 0.85 | 12 | 0.85 | – | – | 20 | – | – | 68 - 110 | 800 | 9.09:0.27:1.18:1 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 750811644 | SPEC | 6 files | 85 - 265 V (AC) | 24 | 0.4 | 24 | 0.4 | – | – | 20 | – | – | 68 - 140 | 800 | 11.11:1.88:1 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 7508112330 | SPEC | 6 files | 85 - 265 V (AC) | 16 | 1.15 | – | – | – | – | 20 | – | – | 68 - 130 | 800 | 8.333:1:1.25 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 7508112512 | SPEC | 6 files | 85 - 265 V (AC) | 32 | 0.75 | – | – | – | – | 20 | – | – | 68 - 170 | 800 | 11.11:1.55:1 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 7508112513 | SPEC | 6 files | 85 - 265 V (AC) | 40 | 0.58 | – | – | – | – | 20 | – | – | 68 - 180 | 800 | 6.66:0.8:1 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 750811613 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 1.8 | 12 | 0.9 | – | – | 20 | – | – | 68 - 170 | 800 | 6.66:0.6:0.6:1 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 750811614 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 1.2 | 24 | 0.62 | – | – | 20 | – | – | 68 - 220 | 800 | 8.33:1.16:1.16:1 | 1.4 | 4500 | 21.5 | 29 | 12 | THT | EFD20 | ||
![]() | 750811611 | SPEC | 7 files | 85 - 265 V (AC) | 5 | 2 | 5 | 2 | – | – | 20 | 6 | 14 | 68 - 100 | 800 | 20 : 0.833 : 0.833 : 2.16 : 1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 7508116312 | SPEC | 7 files | 85 - 265 V (AC) | 12 | 1 | 12 | 1 | – | – | 20 | 6 | 14 | 68 - 120 | 800 | 20:1.8:1.8:2.2:1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 750811643 | SPEC | 7 files | 85 - 265 V (AC) | 24 | 0.5 | 24 | 0.5 | – | – | 20 | 6 | 14 | 68 - 120 | 800 | 20:3.6:3.6:2.2:1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 7508112327 | SPEC | 7 files | 85 - 265 V (AC) | 16 | 1.3 | – | – | – | – | 20 | 6 | 14 | 68 - 130 | 800 | 20:2.4:2.2:1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 7508112510 | SPEC | 7 files | 85 - 265 V (AC) | 32 | 0.75 | – | – | – | – | 20 | 6 | 14 | 68 - 120 | 800 | 20:4.8:2.2:1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 7508112511 | SPEC | 7 files | 85 - 265 V (AC) | 40 | 0.6 | – | – | – | – | 20 | 6 | 14 | 68 - 120 | 800 | 20:6:2.2:1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 750811913 | SPEC | 7 files | 85 - 265 V (AC) | 5 | 1.25 | 5 | 1.25 | 7 | 1.1 | 20 | 6 | 14 | 68 - 130 | 800 | 16.66 : 0.833 : 0.833 : 1.166 : 2.166 : 1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 750811914 | SPEC | 7 files | 85 - 265 V (AC) | 5 | 1.3 | 5 | 1.3 | 19 | 0.5 | 20 | 6 | 14 | 68 - 140 | 800 | 20 : 0.8 : 0.8 : 2.8 : 2.2 : 1 | 1.4 | 4500 | 21.5 | 33.8 | 12 | SMT | EFD20 | ||
![]() | 750811512 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 1.575 | 5 | 1.575 | – | – | 20 | 6 | 14 | 68 - 120 | 770 | 20:1:1:2.75:1.25 | 2 | 4500 | 26.3 | 33 | 14.81 | THT | EFD25 | ||
![]() | 7508116314 | SPEC | 6 files | 85 - 265 V (AC) | 12 | 1.3 | 12 | 1.3 | – | – | 20 | 6 | 14 | 68 - 110 | 450 | 16.66:2:2.33:1 | 2.1 | 4500 | 26.3 | 33 | 14.81 | THT | EFD25 | ||
![]() | 750811645 | SPEC | 6 files | 85 - 265 V (AC) | 24 | 0.71 | 24 | 0.71 | – | – | 20 | 6 | 14 | 68 - 100 | 470 | 16.66:4:4:2.33:1 | 2 | 4500 | 26.3 | 33 | 14.48 | THT | EFD25 | ||
![]() | 7508112334 | SPEC | 6 files | 85 - 265 V (AC) | 16 | 1.6 | – | – | – | – | 20 | 6 | 14 | 68 - 110 | 414 | 16:2.33:2:1 | 2.2 | 4500 | 26.3 | 33 | 14.81 | THT | EFD25 | ||
![]() | 7508112514 | SPEC | 6 files | 85 - 265 V (AC) | 32 | 1 | – | – | – | – | 20 | 6 | 14 | 68 - 110 | 460 | 16:4.66:2:1 | 1.9 | 4500 | 26.3 | 33 | 14.81 | THT | EFD25 | ||
![]() | 7508112515 | SPEC | 6 files | 85 - 265 V (AC) | 40 | 0.8 | – | – | – | – | 20 | 6 | 14 | 68 - 105 | 500 | 16.66:6.33:2.33:1 | 1.9 | 4500 | 26.3 | 33 | 14.81 | THT | EFD25 | ||
![]() | 750811616 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 1.7 | 12 | 2 | – | – | 20 | 6 | 14 | 68 - 250 | 468 | 20:1:2.33:2.66:1.33 | 2.5 | 4500 | 26.3 | 33 | 14.81 | THT | EFD25 | ||
![]() | 750811617 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 1.1 | 24 | 0.6 | – | – | 20 | 6 | 14 | 68 - 170 | 793 | 20:4.5:1:2.75:1.25 | 2 | 4500 | 26.3 | 33 | 14.81 | THT | EFD25 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 750811612 | SPEC | |
![]() | 7508116313 | SPEC | |
![]() | 750811644 | SPEC | |
![]() | 7508112330 | SPEC | |
![]() | 7508112512 | SPEC | |
![]() | 7508112513 | SPEC | |
![]() | 750811613 | SPEC | |
![]() | 750811614 | SPEC | |
![]() | 750811611 | SPEC | |
![]() | 7508116312 | SPEC | |
![]() | 750811643 | SPEC | |
![]() | 7508112327 | SPEC | |
![]() | 7508112510 | SPEC | |
![]() | 7508112511 | SPEC | |
![]() | 750811913 | SPEC | |
![]() | 750811914 | SPEC | |
![]() | 750811512 | SPEC | |
![]() | 7508116314 | SPEC | |
![]() | 750811645 | SPEC | |
![]() | 7508112334 | SPEC | |
![]() | 7508112514 | SPEC | |
![]() | 7508112515 | SPEC | |
![]() | 750811616 | SPEC | |
![]() | 750811617 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|