Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
TOR-8P-HT5.3 | 10.26 | 12.98 | 5.64 | SMT |
Characteristics
- Low profile
- 1500VAC dielectric rating
- Pick-and-placeable
- Very low leakage inductance
Applications
- Industrial power supplies
- Smart Grid power supplies
- Medical devices
- Telecom base station power supplies
- Motor drive control
- Solar energy harvesting
Products
TOR-8P-HT5.3
Order Code | Datasheet | Downloads | L1 (µH) | NPRI : NSEC | RDC 1 (Ω) | LS 1 (nH) | CWW 1 (pF) | VT (V (AC)) | ∫Udt (µVs) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750316094 | SPEC | 6 files | 261 | 1:2.5:2.5 | 0.148 | 150 | 45 | 1500 | 70 | 10.26 | 12.98 | 5.64 | SMT | 1210 | ||
750316093 | SPEC | 6 files | 1710 | 1:1:1 | 0.649 | 500 | 70 | 1500 | 70 | 10.26 | 12.98 | 5.64 | SMT | Toroid |
Samples |
---|
Order Code | Datasheet | Downloads | L1 (µH) | NPRI : NSEC | RDC 1 (Ω) | LS 1 (nH) | CWW 1 (pF) | VT (V (AC)) | ∫Udt (µVs) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|