OverviewAll product unitsProduct unitPassive ComponentsProduct groupCustom MagneticsProduct familyCustom Finished Magnetic ComponentsProduct sub-seriesPower MagneticsProduct sub-familyDC/DC Flyback TransformersProduct seriesMID-FLYTI Flyback Transformers for Texas Instruments

MID-FLYTI Flyback Transformers for Texas Instruments

Characteristics

  • Low leakage inductance
  • Low profile
  • Isolation voltage: up to 3600VAC at 1 second
  • Lead free and RoHS compliant
  • Operating temp: -40°C to 125°C

Applications

  • Industrial and medical power supplies
  • Auxiliary power supplies
  • Home automation
  • Isolated DC/DC power supplies

Products

All
EFD15
EFD20
EFD25
EP7
EP10
EP13
EPQ13
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
VOut3
(V)
IOut3
(mA)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750314189SPEC
4 files 3 - 6 V (DC) 5 200 200 - 600 2.5 1:1.67 2500 9.78 9.5 10.54 SMT EP7
750313527SPEC
5 files 4.5 - 16 V (DC) 3.3 60 5 60 18 60 1.2 10 1.88:1:1.5:3.76 5.8 2500 17.15 22.23 8.89 SMT EFD15
750342354SPEC
4 files 8 - 30 V (DC) 6 2000 400 12 1.2:1 4.5 1500 13.46 17.75 12.7 SMT EP13
750317595SPEC
3 files 8 - 65 V (DC) 15 200 8 200 300 30 1:1:0.55 2.4 1500 9.76 9.5 10.54 SMT EP7
760372002SPEC
5 files 9 - 36 V (DC) 5 2500 5 2500 5 100 200 25 2:1:1:1 7.5 1500 27.03 32.31 13.97 SMT EFD25
750342984SPEC
4 files 9 - 16 V (DC) 15 100 -15 100 15 600 30 1.5:1:1:1 1 1500 9.75 9.5 10.54 SMT EP7
750312791SPEC
3 files 9 - 57 V (DC) 56 350 12 200 10 1:5:1.13 8.75 1500 23.11 29.65 11.43 SMT EFD20
750313102SPEC
5 files 10 - 32 V (DC) 48 500 200 12 1:1:1:1 11.5 1500 23.11 29.08 11.43 SMT EFD20
750316708SPEC
4 files 12 - 60 V (DC) 12 3000 12 100 42 3:1:1 7 1000 26.04 26.67 14.5 THT EFD25
750317605SPEC
4 files 12 - 70 V (DC) 5 1000 350 30 3 : 1 2.6 625 9.78 9.5 10.54 SMT EP7
750318701SPEC
3 files 12 - 42 V (DC) 12 1000 350 8.6 1:1 6.25 1500 10.8 13.35 9.14 SMT EP7
750342985SPEC
5 files 15 - 36 V (DC) 24 500 6 100 6 100 24 300 30 7.33:4:1:1:4 2.6 1500 13.97 17.17 12.7 SMT EP13
750318704SPEC
3 files 15 - 42 V (DC) 15 400 8 400 350 7 0.67:1:0.53 5.7 500 9.78 9.5 10.54 SMT EP7
750317933SPEC
5 files 15 - 36 V (DC) 5 4000 10 250 21 2:1:2 6.2 1500 13.97 18.25 14.5 SMT EPQ13
750319029SPEC
3 files 15 - 42 V (DC) 12 1000 350 7 1:1 6.4 1500 9.78 9.5 10.54 SMT EP7
750317594SPEC
3 files 18 - 30 V (DC) 24 350 12 300 20 1:1:0.5 6 1875 13.46 17.75 12.7 SMT EP13
750318517SPEC
2 files 18 - 57 V (DC) 4 1600 5 10 10 250 200 5.09:1.27:1:2.55 1 2125 13.34 15.24 11.43 SMT EP10
750344600SPEC
4 files 20 - 28 V (DC) 19 250 6 250 350 35 1:1:0.33 1.5 1500 10.16 13.36 9.14 SMT EP7
750315252SPEC
5 files 24 - 48 V (DC) 24 1000 130 60 1:1.33 3.8 3000 21.08 21.08 11.05 THT EFD20
750315623SPEC
5 files 25 - 520 V (DC) 24 1250 24 100 100 2:1:1 4.8 1772 27.03 32.45 13.97 SMT EFD25
750311805SPEC
4 files 36 - 57 12 830 6 10 150 166.5 4:2:1:2 1.4 1500 17.78 22.35 8.89 SMT EFD15
750318525SPEC
3 files 36 - 57 V (DC) 5 2400 10.5 250 150 6:1:1:2.25 1.5 1500 13.97 18.25 14.5 SMT EPQ13
750319214SPEC
3 files 36 - 57 V (DC) 24 1000 10.5 250 65 6:1:5:2.33 2.6 1500 13.97 18.25 14.5 SMT EPQ13
750344050SPEC
3 files 40 - 180 V (DC) 24 2000 13 50 65 1.85:1:0.54 7.95 2000 27.03 32.45 13.69 SMT EFD25
750315778SPEC
5 files 42.5 - 57 V (DC) 12 4300 12 225 - 270 62 3.19:1:1 5.2 1500 27.03 32.45 13.97 SMT EFD25
Order Code Data­sheet Simu­lation
750314189SPEC
750313527SPEC
750342354SPEC
750317595SPEC
760372002SPEC
750342984SPEC
750312791SPEC
750313102SPEC
750316708SPEC
750317605SPEC
750318701SPEC
750342985SPEC
750318704SPEC
750317933SPEC
750319029SPEC
750317594SPEC
750318517SPEC
750344600SPEC
750315252SPEC
750315623SPEC
750311805SPEC
750318525SPEC
750319214SPEC
750344050SPEC
750315778SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOut1
(V)
IOut1
(mA)
VOut2
(V)
IOut2
(mA)
VOut3
(V)
IOut3
(mA)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples