Kind Properties | |
---|---|
Gender | Receptacle |
Type | Push & Push |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Brass |
Contact Plating | Gold over Nickel |
Shielding Material | Steel |
Shielding Plating | Tin |
General Information | |
---|---|
Operating Temperature | -20 up to +70 °C |
Electrical Properties | |
---|---|
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 100 mΩ |
Products
Order Code | Datasheet | Downloads | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|
693021020811 | SPEC | 6 files | Receptacle | Push & Push | -20 up to +70 °C | 50 | 612690 |
Order Code | Datasheet |
---|---|
693021020811 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: