OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyAdaptorProduct seriesWR-ADPT SMA to SMA

WR-ADPT SMA to SMA

General Information
Operating Temperature-65 °C up to +165 °C
ComplianceRoHS
InterfaceMIL-STD-348
Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper; Brass
Center Contact PlatingGold, min. 0.76µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Coupling Nut MaterialBrass
Coupling Nut PlatingGold, min. 0.076µm over Nickel
Electrical Properties
fDC~18 GHz
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating Temperature Samples
64403203211000SPEC
3 files MIL-STD-348 SMA SMA Plug Plug Straight -65 °C up to +165 °C
64403203111000SPEC
3 files MIL-STD-348 SMA SMA Plug Jack Straight -65 °C up to +165 °C
64403103111000SPEC
3 files MIL-STD-348 SMA SMA Jack Jack Straight -65 °C up to +165 °C
Order Code Data­sheet
64403203211000SPEC
64403203111000SPEC
64403103111000SPEC
Samples
Order Code Data­sheet DownloadsInterfaceConnector Type 1Connector Type 2Gender 1Gender 2Orientation TypeOperating Temperature Samples