IC manufacturers Valens Semiconductor

IC manufacturers (89)

Valens Semiconductor VS3000 | Demoboard VS3-EVK2-00-3000-MD

Valens Stello VS3000 Product Brief

Overview

TopologyOther Topology
IC revisionA0

Description

The only solution for long-range distribution of uncompressed HDMI 2.0, with zero latency. The Valens Stello VS3000 chipset family includes highly integrated ICs for the convergence and extension of A/V signals over a single standard Category cable.The Stello chipsets enable the extension of uncompressed HDMI 2.0 (18Gbps – 4K@60 4:4:4), high fidelity audio, 1Gbps ethernet, USB2.0, controls, and power, over a CAT cable for up to 100 meters (328 feet), with zero latency. They implement the HDBaseT 3.0 spec and are backwards compatible with HDBaseT spec 2.0 and spec 1.0 products, providing interoperability with existing installations.

Features

  • Convergence of multiple native interfaces over a single Cat 6a cable (U/FTP), including:
  • Video: Uncompressed HDMI 2.0 4K@60Hz 4:4:4, 8-bit resolution
  • Audio: I2S-4 and S/PDIF
  • Ethernet: 1Gbps - USB: High speed USB 2.0
  • Controls: I2C, UART and CIR
  • Power: PoH (power over HDBaseT), based on IEEE 802.3a/bt
  • Highly integrated chipset
  • Concurrent ‘HDMI in’ and ‘HDMI out’ native ports
  • Audio Extract and Insert functionality on ‘HDMI in’, ‘HDMI out,’ and the HDBaseT port
  • HDCP2.3 repeater
  • Internal HDBaseT packet switching core
  • HDBaseT port duality, enabling a single hardware design to support both Tx and Rx
  • Backwards compatible with VS100 and Colligo VS2000 Valens product families

Typical applications

  • Transmission of medical AV data

Products

Order Code Data­sheet Simu­lation Downloads Product seriesData ratePoEPortsTabImproved CMRROperating TemperatureLEDMountUSBShield TabsCTol. COperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Packagingfswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT1
(A)
ISAT,30%
(A)
Interface TypeGenderPinsWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeIR
(mA)
RDC
(mΩ)
Z @ 1 GHz
(Ω)
Winding StyleNumber of windingsL1
(µH)
Z
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationVersionVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
nISAT
(A)
LSmin.
(nH)
VT
(V (DC))
Size Samples
74980104400SPEC
6 files WE-RJ45 LAN Through Hole Reflow 10/100BASE-T non-PoE 1 Up No -40 up to +85 °C green/yellow-green/yellow THR No No 22 16 350 14 1:1 2250
74981104400SPEC
6 files WE-RJ45 LAN Through Hole Reflow 1000BASE-T non-PoE 1 Up No -40 up to +85 °C green/yellow-green/yellow THR No No 21.5 16 350 13.6 1:1 2250
742792662SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead -55 up to +125 °C SMT -55 °C up to +125 °C 1.6 0.8 0.3 0.8 1000 1050 120 MHz 830 0.3 Wide Band 600 186 1 600 0.3 SMT 0603
742792645SPEC
7 files WE-CBF SMT EMI Suppression Ferrite Bead -55 up to +125 °C SMT -55 °C up to +125 °C 1.6 0.8 0.3 0.8 470 600 230 MHz 1000 0.2 High Current 800 1 1000 0.2 SMT 0603
74279228600SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead -55 up to +125 °C SMT 1.6 0.8 0.3 0.8 60 99 458 MHz 5100 0.015 High Current 5100 8.5 74 1 SMT 0603
744273102SPEC
8 files WE-SL5 HC SMT Common Mode Line Filter -40 up to +125 °C SMT -40 °C up to +125 °C 9.5 8.3 11 4 5 0.03 2500 sectional 2 11 1000 2500 0.03 80 SMT 1300 500
744040240068SPEC
8 files WE-LQS SMT Power Inductor -40 up to +125 °C SMT -40 °C up to +125 °C 2.5 2 0.68 3.5 35 176 1.2 2500 2512
744053004SPEC
8 files WE-TPC SMT Tiny Power Inductor -40 up to +125 °C SMT -40 °C up to +125 °C 5.8 5.8 4.2 2.2 45 2 2.8 0.035 2500 30 8.5 SMT 5828
74437349012SPEC
8 files WE-LHMI SMT Power Inductor -40 up to +125 °C SMT 7.3 6.6 1.2 45 12.4 12 24 4.8 0.0075 7.2 SMT 7050
749119550SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-PoEH Power over Ethernet High Power Transformer -40 up to +125 °C SMT -40 °C up to +125 °C 14 17.65 200 - 400 48 3.6 14.5 48 Flyback 33 - 57 V (DC) 5 3 5 3 10 5.33:1:1:2 3.6 700 1500 EPQ13
629105136821SPEC
6 files WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts -40 up to +105 °C SMT -40 °C up to +85 °C1000 MΩ Tape and Reel Type B Receptacle 5 30 Horizontal 1000 1000 Micro USB 2.0
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm -40 up to +85 °C100 MΩ Tape and Reel 1.7 350 200000 Blue 50 12
750312791SPEC
3 files MID-FLYTI Flyback Transformers for Texas Instruments -40 up to +125 °C SMT -40 °C up to +125 °C; including temp rise 23.11 29.65 Tape and Reel 200 10 1:5:1.13 8.75 11.43 9 - 57 V (DC) 56 0.35 12 8.75 1500 EFD20
885342206006SPEC
7 files WCAP-CSMH Mid and High Voltage -55 up to +125 °C10 nF ±10% -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 7" Tape & Reel 0.8 250 0603
Order Code Data­sheet Simu­lation
74980104400SPEC
74981104400SPEC
742792662SPEC
742792645SPEC
74279228600SPEC
744273102SPEC
744040240068SPEC
744053004SPEC
74437349012SPEC
749119550SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

629105136821SPEC
434153017835SPEC
750312791SPEC
885342206006SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesData ratePoEPortsTabImproved CMRROperating TemperatureLEDMountUSBShield TabsCTol. COperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Packagingfswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT1
(A)
ISAT,30%
(A)
Interface TypeGenderPinsWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeIR
(mA)
RDC
(mΩ)
Z @ 1 GHz
(Ω)
Winding StyleNumber of windingsL1
(µH)
Z
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationVersionVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
nISAT
(A)
LSmin.
(nH)
VT
(V (DC))
Size Samples