IC manufacturers Nexperia

IC manufacturers (104)

Nexperia 74LVC4066BQ,115 | Demoboard BRD2504A

EFM32PG23 Pro Kit

Overview

TopologyOther Topology
Input voltage1.65-5.5 V
IC revisionA04

Description

The 74LVC4066 is a high-speed Si-gate CMOS device.The 74LVC4066 provides four single pole, single-throw analog switch functions. Each switch hastwo input/output terminals (nY and nZ) and an active HIGH enable input (nE). When nE is LOW,the analog switch is turned off.Schmitt-trigger action at the enable inputs makes the circuit tolerant of slower input rise and falltimes across the entire VCC range from 1.65 V to 5.5 V.

Features

Wide supply voltage range from 1.65 V to 5.5 V

  • Very low ON resistance:
  • 7.5 Ω (typical) at VCC = 2.7 V
  • 6.5 Ω (typical) at VCC = 3.3 V
  • 6 Ω (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low-power consumption
  • Direct interface TTL-levels
  • Latch-up performance exceeds 250 mA
  • Enable inputs accept voltages up to 5 V
  • ESD protection:
  • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Typical applications

  • EFM32PG23 Pro Kit that features sensors and peripherals. Additionally, the board is a fully featured debugger and energy monitoring tool

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792796SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1000 1200 200 MHz 550 1.5 Wide Band
Order Code Data­sheet Simu­lation
742792796SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples