Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 80 V |
Output 1 | 40 A |
IC revision | 1.0 |
The EPC90133 is a half bridge development board with onboard gate drives, featuring the 100 V rated EPC2302 GaN field effect transistor (FET). The purpose of this development board is to simplify the evaluation process of the EPC2302 by including all the critical components on a single board that can be easily connected into the majority of existing converter topologies.The EPC90133 development board measures 2” x 2” and contains two EPC2302 GaN FET in a half bridge configuration and one EPC2038 GaN FET used to augment the bootstrap supply. The EPC90133 features the uPI Semiconductor uP1966E gate driver. The board also contains all critical components and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.For more information on EPC2302 please refer to their datasheets available from EPC at www.epc-co.com. The datasheet should be read in conjunction with this quick start guide.
Order Code | Datasheet | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. (pcs) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216410002 | SPEC | 6 files | WR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | 15.24 | – | – | – | Box | – | ||
9774010243R | SPEC | 6 files | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | – | – | 1 | M2 | 4.35 | 2.8 | Tape and Reel | 1500 |
Order Code | Datasheet | |
---|---|---|
691216410002 | SPEC | |
9774010243R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. (pcs) | Samples |
---|