Topologie | LAN / POE |
IC-Revision | B0 |
The Valens' VS3000 integrated circuit, the first chipset in the Valens Stellofamily, leverages the HDBaseT Spec 3.0 standard technology, enablingtransmission of uncompressed HDMI 2.0 (18Gbps - 4K@60 4:4:4) overa single, standard Catx cable. The VS3000 converges ultra-high-definitionvideo, high-fidelity digital audio interfaces (I2S-4; S/PDIF), 1000BaseTX Ethernet,control/data formats (I2C, UART/RS-232, MSIO, CIR), USB 2.0 configurable toHost or Device, and up to 100W of power (Power over HDBaseT – PoH) overa single cable, while supporting point-to-point and networking topologies.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Datenrate | PoE | Ports | Tab | Improved CMRR | Betriebstemperatur | LED | PHY-Chipmodus | Montageart | USB | Shield Tabs | C | Tol. C | Betriebstemperatur | DF (%) | RISO | Keramiktyp | L (mm) | W (mm) | Fl (mm) | Verpackung | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT1 (A) | ISAT,30% (A) | Interface typ | Gender | Pins | Arbeitsspannung (V (AC)) | H (mm) | Betätigungskraft (Value) (g) | Elektrische Lebensdauer (Cycles) | Actuator-Farbe | Dampfphasenprozess | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | IR (mA) | Z @ 1 GHz (Ω) | Wicklungstyp | Wicklungsanzahl | L1 (µH) | Z (Ω) | IR 1 (mA) | RDC1 max. (Ω) | VR (V) | Anwendung | Version | Vin | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | n | ISAT 1 (A) | LSmin. (nH) | VT (V (DC)) | Bauform | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74980104400 | SPEC | 7 Dateien | WE-RJ45 LAN Through Hole Reflow | 100BASE-TX | kein-PoE | 1 | Up | Nein | -40 °C up to +85 °C | grün/gelb-grün/gelb | current & voltage | THR | Nein | Nein | – | – | – | – | – | – | 22 | 16 | – | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1:1 | – | – | 2250 | – | |||
74981104400 | SPEC | 7 Dateien | WE-RJ45 LAN Through Hole Reflow | 1000BASE-T | kein-PoE | 1x1 | Up | Nein | -40 °C up to +85 °C | grün/gelb-grün/gelb | current | THR | Nein | Nein | – | – | – | – | – | – | 21.5 | 16 | – | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | 13.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1:1 | – | – | 2250 | – | |||
742792662 | SPEC | 9 Dateien | WE-CBF SMT-Ferrit | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | -55 °C bis zu +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 1000 | 1050 | 120 MHz | 830 | 0.3 | Breitband | 600 | 186 | – | 1 | – | – | 600 | 0.3 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 0603 | |||
742792645 | SPEC | 8 Dateien | WE-CBF SMT-Ferrit | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | -55 °C bis zu +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 470 | 600 | 230 MHz | 1000 | 0.2 | High Current | 800 | – | – | 1 | – | – | 1000 | 0.2 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 0603 | |||
74279228600 | SPEC | 8 Dateien | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 60 | 99 | 458 MHz | 5100 | 0.015 | High Current | 5100 | 74 | – | 1 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 0603 | |||
744273102 | SPEC | 8 Dateien | WE-SL5 HC Stromkompensierter SMT Line Filter | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C bis zu +125 °C | – | – | – | 9.5 | 8.3 | – | – | – | 11 | – | – | – | – | – | – | – | – | – | 4 | – | 5 | – | – | – | – | – | – | – | – | 0.03 | – | 2500 | – | sectional | 2 | 11 | 1000 | 2500 | 0.03 | 80 | – | SMT | – | – | – | – | – | – | – | – | 1300 | 500 | – | |||
744040240068 | SPEC | 8 Dateien | WE-LQS SMT-Speicherdrossel | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C bis zu +125 °C | – | – | – | 2.5 | 2 | – | – | – | 0.68 | – | 3.5 | 35 | 176 | – | – | – | – | – | – | – | 1.2 | – | – | – | – | – | – | – | – | – | – | 2500 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2512 | |||
744053004 | SPEC | 8 Dateien | WE-TPC SMT-Speicherdrossel | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C up to +125 °C | – | – | – | 5.8 | 5.8 | – | – | – | 4.2 | – | 2.2 | – | 45 | – | – | – | – | – | 2 | – | 2.8 | – | – | – | – | – | – | – | – | 0.035 | – | 2500 | – | – | 8.5 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 5828 | |||
74437349012 | SPEC | 8 Dateien | WE-LHMI SMT Speicherdrossel | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | – | 7.3 | 6.6 | – | – | – | 1.2 | – | – | – | 45 | 12.4 | 12 | 24 | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | 0.0075 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | 7050 | |||
749119550 | SPEC | – | 9 Dateien | WE-PoEH Übertrager für Power over Ethernet High Power | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C bis zu +125 °C | – | – | – | 14 | 17.65 | – | – | 200 - 400 | 48 | – | 3.6 | – | – | – | – | – | – | – | – | – | 14.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Flyback | 33 - 57 V (DC) | 5 | 3 | 5 | 3 | 10 | 5.33:1:1:2 | – | – | 1500 | EPQ13 | ||
629105136821 | SPEC | – | 6 Dateien | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | – | – | – | -40 °C up to +85 °C | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | Type B | Receptacle | 5 | 30 | – | – | – | – | – | – | – | – | – | – | Horizontal | 1000 | – | – | – | – | – | 1000 | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | ||
434153017835 | SPEC | – | 5 Dateien | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blau | nicht spezifiziert | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750312791 | SPEC | 3 Dateien | MID-FLYTI Flyback Transformers for Texas Instruments | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | -40 °C bis zu +125 °C; including temp rise | – | – | – | 23.11 | 29.65 | – | Tape and Reel | 200 | 10 | 1:5:1.13 | 8.75 | – | – | – | – | – | – | – | – | – | 11.43 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9 - 57 V (DC) | 56 | 0.35 | – | – | 12 | – | 8.75 | – | 1500 | EFD20 | |||
885342206006 | SPEC | 7 Dateien | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 10 nF | ±10% | -55 °C bis zu +125 °C | 2.5 | 10 GΩ | X7R Klasse II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | 0603 |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | Datenrate | PoE | Ports | Tab | Improved CMRR | Betriebstemperatur | LED | PHY-Chipmodus | Montageart | USB | Shield Tabs | C | Tol. C | Betriebstemperatur | DF (%) | RISO | Keramiktyp | L (mm) | W (mm) | Fl (mm) | Verpackung | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT1 (A) | ISAT,30% (A) | Interface typ | Gender | Pins | Arbeitsspannung (V (AC)) | H (mm) | Betätigungskraft (Value) (g) | Elektrische Lebensdauer (Cycles) | Actuator-Farbe | Dampfphasenprozess | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (Ω) | Typ | IR (mA) | Z @ 1 GHz (Ω) | Wicklungstyp | Wicklungsanzahl | L1 (µH) | Z (Ω) | IR 1 (mA) | RDC1 max. (Ω) | VR (V) | Anwendung | Version | Vin | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | n | ISAT 1 (A) | LSmin. (nH) | VT (V (DC)) | Bauform | Muster |
---|