Topologie | LAN / POE |
The Valens VA6000 chipset family is the premier connectivity solution designed for feature-rich infotainment, telematics, and backbone data applications. The chipsets offer high-speed, symmetric, long-distance connectivity over a single UTP cable.
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR,40K (A) | ISAT1 (A) | ISAT,30% (A) | fres (MHz) | Montageart | λDom typ. (nm) | Farbe | λPeak typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chiptechnologie | 2θ50% typ. (°) | f | Tol. f | Stabilität (ppm) | Cload (pF) | Betriebstemperatur | Datenrate | PoE | Ports | Tab | Improved CMRR | LED | PHY-Chipmodus | USB | Shield Tabs | C | Tol. C | VR (V (DC)) | Bauform | DF (%) | RISO | Keramiktyp | W (mm) | Fl (mm) | Verpackung | IRP,40K (A) | RDC typ. (mΩ) | V (V) | Poles | L (mm) | Dampfphasenprozess | H (mm) | Betätigungskraft (Value) (g) | Elektrische Lebensdauer (Times) | Actuator-Farbe | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (mΩ) | Typ | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438324010 | SPEC | 9 Dateien | WE-MAPI SMT-Speicherdrossel | 1 | 0 | 3.2 | 6.3 | 85 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 2512 | – | – | – | 2 | – | – | 4.05 | 49 | 80 | – | 2.5 | – | 1.2 | – | – | – | – | – | – | – | 60 | – | |||
78438357082 | SPEC | 6 Dateien | WE-MAIA SMT Speicherdrossel | 8.2 | 3.45 | 3.35 | 6.8 | 17 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 4030 | – | – | – | 4 | – | – | – | 81 | – | – | 4 | – | 3 | – | – | – | – | – | – | – | 86 | – | |||
78438357100 | SPEC | 6 Dateien | WE-MAIA SMT Speicherdrossel | 10 | 3.05 | 3 | 5.95 | 15 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 4030 | – | – | – | 4 | – | – | – | 100.8 | – | – | 4 | – | 3 | – | – | – | – | – | – | – | 110 | – | |||
74981104400 | SPEC | 7 Dateien | WE-RJ45 LAN Through Hole Reflow | 350 | – | – | – | – | THR | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | 1000BASE-T | kein-PoE | 1x1 | Up | Nein | grün/gelb-grün/gelb | current | Nein | Nein | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | 21.5 | – | 13.6 | – | – | – | – | – | – | – | – | – | |||
742792662 | SPEC | 9 Dateien | WE-CBF SMT-Ferrit | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | 0.8 | 0.3 | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | 1000 | 1050 | 120 MHz | 830 | 300 | Breitband | |||
742792645 | SPEC | 8 Dateien | WE-CBF SMT-Ferrit | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | 0.8 | 0.3 | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | 470 | 600 | 230 MHz | 1000 | 200 | High Current | |||
150060VS75000 | SPEC | 6 Dateien | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | SMT | 570 | Hellgrün | 572 | – | – | 40 | – | – | 2 | – | – | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | |||
885012207053 | SPEC | 8 Dateien | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 16 | 0805 | 10 | 0.02 GΩ | X7R Klasse II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | |||
418121270802 | SPEC | – | 6 Dateien | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | 2 | 6.02 | nicht spezifiziert | – | 600 | 2000 | Weiß | – | – | – | – | – | – | ||
434153017835 | SPEC | – | 5 Dateien | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | nicht spezifiziert | 1.7 | 350 | 200000 | Blau | – | – | – | – | – | – | ||
155124RV73200 | SPEC | – | 6 Dateien | WL-SBSW SMT Bi-color Side View Waterclear | – | – | – | – | – | SMT | – | Rot & Hellgrün | – | 624 | 571 | – | 60 | 30 | – | 2 | 2.1 | AlInGaP | 120 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | 2014 | – | – | – | 1.5 | – | Tape and Reel | – | – | – | – | 3.2 | – | 1 | – | – | – | – | – | – | – | – | – | ||
418217270902A | SPEC | – | 6 Dateien | WS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | Tube | – | – | – | 2 | 6.08 | nicht spezifiziert | – | 800 | 2000 | Weiß | – | – | – | – | – | – | ||
830107878109 | SPEC | – | 5 Dateien | WE-XTAL Schwingquarz | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 MHz | ±30ppm | 50 | 12 | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | CFPX-180 | – | – | – | 2.5 | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | L (µH) | IR,40K (A) | ISAT1 (A) | ISAT,30% (A) | fres (MHz) | Montageart | λDom typ. (nm) | Farbe | λPeak typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chiptechnologie | 2θ50% typ. (°) | f | Tol. f | Stabilität (ppm) | Cload (pF) | Betriebstemperatur | Datenrate | PoE | Ports | Tab | Improved CMRR | LED | PHY-Chipmodus | USB | Shield Tabs | C | Tol. C | VR (V (DC)) | Bauform | DF (%) | RISO | Keramiktyp | W (mm) | Fl (mm) | Verpackung | IRP,40K (A) | RDC typ. (mΩ) | V (V) | Poles | L (mm) | Dampfphasenprozess | H (mm) | Betätigungskraft (Value) (g) | Elektrische Lebensdauer (Times) | Actuator-Farbe | Z @ 100 MHz (Ω) | Zmax (Ω) | Testbedingung Zmax | IR 2 (mA) | RDC max. (mΩ) | Typ | Muster |
---|