IC-Hersteller Valens Semiconductor

IC-Hersteller (95)

Valens Semiconductor VA6000 | Demoboard VA6_PCI1_MB

Valens VA6000 Chipset

Details

TopologieSonstige Topologie
IC-RevisionA2

Beschreibung

The Valens VA6000 integrated circuit (IC) tunnels high quality, multi-application data streams of USB 2.0, 100Mbps/1000Mbps Ethernet, audio and serial control signals over a cost effective, single unshielded twisted pair (UTP) cable, based on HDBaseT technology. The VA6000 offers increased flexibility to address specific applications and use cases.

Eigenschaften

  • High bandwidth, symmetric channel
  • Specifically designed to handle harsh EMI and environmental interferences
  • Adaptive equalizer to compensate for cable aging, temperature changes, and physical and environmental impacts
  • Point-to-point and daisy-chaining topologies supported for increased flexibility in system design
  • Data transmission over inexpensive, low-weight infrastructure – single unshielded twisted pair (UTP)

Typische Anwendungen

  • video walls / in-flight passenger entertainment systems
  • interactive touch kiosks

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieWicklungstypWicklungsanzahlL1
(µH)
Z
(Ω)
IR 1
(mA)
RDC1 max.
(Ω)
VR
(V)
Muster
744273501SPEC
8 Dateien WE-SL5 HC Stromkompensierter SMT Line Filter sectional 2 5 500 5000 0.0055 80
Artikel Nr. Daten­blatt Simu­lation
744273501SPEC
Muster
Artikel Nr. Daten­blatt Simu­lation Downloads ProduktserieWicklungstypWicklungsanzahlL1
(µH)
Z
(Ω)
IR 1
(mA)
RDC1 max.
(Ω)
VR
(V)
Muster