<BR>Wurth Elektronik - Optoelectronic Components - Optocoupler - Optocoupler Darlington - WL-OCDA<br><Hr>
<BR><BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-06-20<br>
<HR>
Copyright: Würth Elektronik
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : SOP4, SMT, 4pins
>NAME
>VALUE
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 SL-Type, SMT, 4pins
>NAME
>VALUE
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 S-Type, SMT, 4pins
>NAME
>VALUE
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 M-Type, THT, 4pins
>NAME
>VALUE
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 Standard, THT, 4pins
>NAME
>VALUE
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 SLM-Type, SMT, 4pins
>NAME
>VALUE
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : SOP4, SMT, 4pins
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 SL-Type, SMT, 4pins
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 Standard, THT, 4pins
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 M-Type, THT, 4pins
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 SLM-Type, SMT, 4pins
<b> WL-OCDA Optocoupler Darlington
</b><br>Size : DIP 4 S-Type, SMT, 4pins
>NAME
>VALUE
C
E
A
C
>NAME
>VALUE
C
E
A
C
>NAME
>VALUE
C
E
A
C
<b>WL-OCDA Optocoupler Darlington
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation Voltage
<br> Good stability of inner isolation
<br> Stable CTR in full operation
<br> Different leadframe options
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o495458v209%20Group_815%2B352.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o495458v209%20Group_815%2B352.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCDA_OPTOCOUPLER_PHOTOTRANSISTOR/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCDA_OPTOCOUPLER_PHOTOTRANSISTOR</a><p>
Created by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b>WL-OCDA Optocoupler Darlington
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation Voltage
<br> Good stability of inner isolation
<br> Stable CTR in full operation
<br> Different leadframe options
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o495458v209%20Group_815%2B352.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o495458v209%20Group_815%2B352.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCDA_OPTOCOUPLER_PHOTOTRANSISTOR/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCDA_OPTOCOUPLER_PHOTOTRANSISTOR</a><p>
Created by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
<b>WL-OCDA Optocoupler Darlington
</b><br>
</b><br>
<b>Characteristics
<br></b><br>High isolation Voltage
<br> Good stability of inner isolation
<br> Stable CTR in full operation
<br> Different leadframe options
</b><br>
</b><br>
<b>Applications
<br></b><br>Power Supply, charger
<br>Computers & Microprocessors
<br>Office equipment
<br>Instrumental applications, machines
<br>Ammeter, Smart Meter
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o495458v209%20Group_815%2B352.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o495458v209%20Group_815%2B352.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WL-OCDA_OPTOCOUPLER_PHOTOTRANSISTOR/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WL-OCDA_OPTOCOUPLER_PHOTOTRANSISTOR</a><p>
Created by Ella Wu, 2022-06-21
<br>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.