<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.7.0">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting keepoldvectorfont="yes"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="2" name="Route2" color="16" fill="3" visible="yes" active="yes"/>
<layer number="3" name="Route3" color="17" fill="3" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="18" fill="4" visible="yes" active="yes"/>
<layer number="5" name="Route5" color="19" fill="4" visible="yes" active="yes"/>
<layer number="6" name="Route6" color="25" fill="8" visible="yes" active="yes"/>
<layer number="7" name="Route7" color="26" fill="8" visible="yes" active="yes"/>
<layer number="8" name="Route8" color="27" fill="2" visible="yes" active="yes"/>
<layer number="9" name="Route9" color="28" fill="2" visible="yes" active="yes"/>
<layer number="10" name="Route10" color="29" fill="7" visible="yes" active="yes"/>
<layer number="11" name="Route11" color="30" fill="7" visible="yes" active="yes"/>
<layer number="12" name="Route12" color="20" fill="5" visible="yes" active="yes"/>
<layer number="13" name="Route13" color="21" fill="5" visible="yes" active="yes"/>
<layer number="14" name="Route14" color="22" fill="6" visible="yes" active="yes"/>
<layer number="15" name="Route15" color="23" fill="6" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="24" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="50" name="dxf" color="7" fill="1" visible="no" active="no"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="53" name="tPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="54" name="bPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="88" name="SimResults" color="9" fill="1" visible="no" active="no"/>
<layer number="89" name="SimProbes" color="9" fill="1" visible="no" active="no"/>
<layer number="90" name="Modules" color="5" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="no" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="250" name="Descript" color="7" fill="1" visible="no" active="no"/>
<layer number="251" name="SMDround" color="7" fill="1" visible="no" active="no"/>
<layer number="257" name="Route17" color="7" fill="1" visible="yes" active="yes"/>
<layer number="258" name="Route18" color="7" fill="1" visible="yes" active="yes"/>
<layer number="259" name="Route19" color="7" fill="1" visible="yes" active="yes"/>
<layer number="260" name="Route20" color="7" fill="1" visible="yes" active="yes"/>
<layer number="261" name="Route21" color="7" fill="1" visible="yes" active="yes"/>
<layer number="262" name="Route22" color="7" fill="1" visible="yes" active="yes"/>
<layer number="263" name="Route23" color="7" fill="1" visible="yes" active="yes"/>
<layer number="264" name="Route24" color="7" fill="1" visible="yes" active="yes"/>
<layer number="265" name="Route25" color="7" fill="1" visible="yes" active="yes"/>
<layer number="266" name="Route26" color="7" fill="1" visible="yes" active="yes"/>
<layer number="267" name="Route27" color="7" fill="1" visible="yes" active="yes"/>
<layer number="268" name="Route28" color="7" fill="1" visible="yes" active="yes"/>
<layer number="269" name="Route29" color="7" fill="1" visible="yes" active="yes"/>
<layer number="270" name="Route30" color="7" fill="1" visible="yes" active="yes"/>
<layer number="271" name="Route31" color="7" fill="1" visible="yes" active="yes"/>
<layer number="272" name="Route32" color="7" fill="1" visible="yes" active="yes"/>
<layer number="273" name="Route33" color="7" fill="1" visible="yes" active="yes"/>
<layer number="274" name="Route34" color="7" fill="1" visible="yes" active="yes"/>
<layer number="275" name="Route35" color="7" fill="1" visible="yes" active="yes"/>
<layer number="276" name="Route36" color="7" fill="1" visible="yes" active="yes"/>
<layer number="277" name="Route37" color="7" fill="1" visible="yes" active="yes"/>
<layer number="278" name="Route38" color="7" fill="1" visible="yes" active="yes"/>
<layer number="279" name="Route39" color="7" fill="1" visible="yes" active="yes"/>
<layer number="280" name="Route40" color="7" fill="1" visible="yes" active="yes"/>
<layer number="281" name="Route41" color="7" fill="1" visible="yes" active="yes"/>
<layer number="282" name="Route42" color="7" fill="1" visible="yes" active="yes"/>
<layer number="283" name="Route43" color="7" fill="1" visible="yes" active="yes"/>
<layer number="284" name="Route44" color="7" fill="1" visible="yes" active="yes"/>
<layer number="285" name="Route45" color="7" fill="1" visible="yes" active="yes"/>
<layer number="286" name="Route46" color="7" fill="1" visible="yes" active="yes"/>
<layer number="287" name="Route47" color="7" fill="1" visible="yes" active="yes"/>
<layer number="288" name="Route48" color="7" fill="1" visible="yes" active="yes"/>
<layer number="289" name="Route49" color="7" fill="1" visible="no" active="no"/>
<layer number="290" name="Route50" color="7" fill="1" visible="no" active="no"/>
<layer number="291" name="Route51" color="7" fill="1" visible="no" active="no"/>
<layer number="292" name="Route52" color="7" fill="1" visible="no" active="no"/>
<layer number="293" name="Route53" color="7" fill="1" visible="no" active="no"/>
<layer number="294" name="Route54" color="7" fill="1" visible="no" active="no"/>
<layer number="295" name="Route55" color="7" fill="1" visible="yes" active="yes"/>
<layer number="296" name="Route56" color="7" fill="1" visible="yes" active="yes"/>
<layer number="297" name="Route57" color="7" fill="1" visible="yes" active="yes"/>
<layer number="298" name="Route58" color="7" fill="1" visible="yes" active="yes"/>
<layer number="299" name="Route59" color="7" fill="1" visible="yes" active="yes"/>
<layer number="300" name="Route60" color="7" fill="1" visible="yes" active="yes"/>
<layer number="301" name="Route61" color="7" fill="1" visible="yes" active="yes"/>
<layer number="302" name="Route62" color="7" fill="1" visible="yes" active="yes"/>
<layer number="303" name="Route63" color="7" fill="1" visible="yes" active="yes"/>
<layer number="304" name="Bottom" color="1" fill="1" visible="no" active="no"/>
</layers>
<library>
<description>Würth Elektronik - Passive Components - Power Magnetics - High Voltage Power Inductors - WE-PD HV

Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, 
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. 
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. 
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. 

Please contact us for more information: libraries@we-online.com 

Würth Elektronik eiSos GmbH &amp; Co. KG
EMC &amp; Inductive Solutions
www.we-online.com

Autodesk Fusion and EAGLE 9.X compatible Library Files
Library Revision 2026a, 2026-11-17
Copyright: Würth Elektronik</description>
<packages>
<package name="WE-PD-HV_1514" urn="urn:adsk.eagle:footprint:54824404/1">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1514, SMT, 2pins

LXWXH=15x15x14.2mm</description>
<smd name="2" x="0" y="5.875" dx="6" dy="4.25" layer="1"/>
<smd name="1" x="0" y="-5.875" dx="6" dy="4.25" layer="1"/>
<wire x1="-7.5" y1="7.5" x2="7.5" y2="7.5" width="0.1" layer="51"/>
<wire x1="7.5" y1="7.5" x2="7.5" y2="-7.5" width="0.1" layer="51"/>
<wire x1="7.5" y1="-7.5" x2="-7.5" y2="-7.5" width="0.1" layer="51"/>
<wire x1="-7.5" y1="-7.5" x2="-7.5" y2="7.5" width="0.1" layer="51"/>
<wire x1="-7.6" y1="7.6" x2="-3.3" y2="7.6" width="0.2" layer="21"/>
<wire x1="3.3" y1="7.6" x2="7.6" y2="7.6" width="0.2" layer="21"/>
<wire x1="7.6" y1="7.6" x2="7.6" y2="-7.6" width="0.2" layer="21"/>
<wire x1="7.6" y1="-7.6" x2="3.3" y2="-7.6" width="0.2" layer="21"/>
<wire x1="-3.3" y1="-7.6" x2="-7.6" y2="-7.6" width="0.2" layer="21"/>
<wire x1="-7.6" y1="-7.6" x2="-7.6" y2="7.6" width="0.2" layer="21"/>
<rectangle x1="-7.8" y1="-8.2" x2="7.8" y2="8.2" layer="39"/>
<text x="0" y="8.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-10" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-4" y="-8.3" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-PD-HV_1040" urn="urn:adsk.eagle:footprint:48948813/3">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1040, SMT, 2pins

LXWXH=10x10x4mm</description>
<smd name="2" x="0" y="-4.5" dx="3.5" dy="2" layer="1"/>
<smd name="1" x="0" y="4.5" dx="3.5" dy="2" layer="1"/>
<wire x1="-5" y1="-5" x2="5" y2="-5" width="0.1" layer="51"/>
<wire x1="5" y1="-5" x2="5" y2="5" width="0.1" layer="51"/>
<wire x1="5" y1="5" x2="-3.8" y2="5" width="0.1" layer="51"/>
<wire x1="-5" y1="3.8" x2="-5" y2="-5" width="0.1" layer="51"/>
<wire x1="2.05" y1="5.1" x2="5.1" y2="5.1" width="0.2" layer="21"/>
<wire x1="5.1" y1="5.1" x2="5.1" y2="-5.1" width="0.2" layer="21"/>
<wire x1="5.1" y1="-5.1" x2="2.05" y2="-5.1" width="0.2" layer="21"/>
<wire x1="-2.05" y1="5.1" x2="-3.9" y2="5.1" width="0.2" layer="21"/>
<wire x1="-5.1" y1="3.9" x2="-5.1" y2="-5.1" width="0.2" layer="21"/>
<wire x1="-5.1" y1="-5.1" x2="-2.05" y2="-5.1" width="0.2" layer="21"/>
<wire x1="-5" y1="3.8" x2="-3.8" y2="5" width="0.1" layer="51"/>
<wire x1="-5.1" y1="3.9" x2="-3.9" y2="5.1" width="0.2" layer="21"/>
<text x="0" y="6.3" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-7.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-5.25" y="-5.65"/>
<vertex x="5.25" y="-5.65"/>
<vertex x="5.25" y="5.65"/>
<vertex x="-5.25" y="5.65"/>
</polygon>
<polygon width="0.1" layer="41" pour="solid">
<vertex x="1.970709375" y="-3.25"/>
<vertex x="2" y="-3.279290625"/>
<vertex x="2" y="-5"/>
<vertex x="5" y="-5"/>
<vertex x="5" y="5"/>
<vertex x="2" y="5"/>
<vertex x="2" y="3.279290625"/>
<vertex x="1.970709375" y="3.25"/>
<vertex x="-1.970709375" y="3.25"/>
<vertex x="-2" y="3.279290625"/>
<vertex x="-2" y="5"/>
<vertex x="-5" y="5"/>
<vertex x="-5" y="-5"/>
<vertex x="-2" y="-5"/>
<vertex x="-2" y="-3.279290625"/>
<vertex x="-1.970709375" y="-3.25"/>
</polygon>
<circle x="0" y="2.6" radius="0.2" width="0.4" layer="51"/>
<circle x="-4.7" y="5.3" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-PD-HV_1260" urn="urn:adsk.eagle:footprint:53407620/2">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1514, SMT, 2pins

LXWXH=15x15x14mm</description>
<smd name="1" x="-4.9" y="0" dx="5.4" dy="3" layer="1" rot="R90"/>
<smd name="2" x="4.9" y="0" dx="5.4" dy="3" layer="1" rot="R90"/>
<wire x1="6" y1="-4" x2="6" y2="4" width="0.1" layer="51"/>
<wire x1="-6" y1="4" x2="-6" y2="-4" width="0.1" layer="51"/>
<wire x1="-4" y1="6" x2="4" y2="6" width="0.1" layer="51"/>
<wire x1="-4" y1="-6" x2="4" y2="-6" width="0.1" layer="51"/>
<wire x1="-6.1" y1="3.1" x2="-6.1" y2="4" width="0.2" layer="21"/>
<wire x1="-4" y1="6.1" x2="4" y2="6.1" width="0.2" layer="21"/>
<wire x1="6.1" y1="4" x2="6.1" y2="3.1" width="0.2" layer="21"/>
<wire x1="-6.1" y1="-3.1" x2="-6.1" y2="-4" width="0.2" layer="21"/>
<wire x1="-4" y1="-6.1" x2="4" y2="-6.1" width="0.2" layer="21"/>
<wire x1="6.1" y1="-4" x2="6.1" y2="-3.1" width="0.2" layer="21"/>
<wire x1="6" y1="4" x2="4" y2="6" width="0.1" layer="51" curve="90"/>
<wire x1="6.1" y1="4" x2="4" y2="6.1" width="0.2" layer="21" curve="90"/>
<wire x1="6.1" y1="4" x2="4" y2="6.1" width="0.2" layer="21" curve="90"/>
<wire x1="-4" y1="6" x2="-6" y2="4" width="0.1" layer="51" curve="90"/>
<wire x1="-6" y1="-4" x2="-4" y2="-6" width="0.1" layer="51" curve="90"/>
<wire x1="4" y1="-6" x2="6" y2="-4" width="0.1" layer="51" curve="90"/>
<wire x1="-4" y1="6.1" x2="-6.1" y2="4" width="0.2" layer="21" curve="90"/>
<wire x1="-6.1" y1="-4" x2="-4" y2="-6.1" width="0.2" layer="21" curve="90"/>
<wire x1="4" y1="-6.1" x2="6.1" y2="-4" width="0.2" layer="21" curve="90"/>
<text x="0" y="7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-8.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1524" layer="39" pour="solid">
<vertex x="-6.5238" y="-6.2238"/>
<vertex x="6.5238" y="-6.2238"/>
<vertex x="6.5238" y="6.2238"/>
<vertex x="-6.5238" y="6.2238"/>
</polygon>
<circle x="-6.8" y="3.7" radius="0.2" width="0.4" layer="21"/>
<circle x="-4.5" y="4.5" radius="0.25" width="0.5" layer="51"/>
<rectangle x1="-3.4" y1="-6" x2="3.4" y2="6" layer="41" restrictlayers="1"/>
<rectangle x1="-3.4" y1="-6" x2="3.4" y2="6" layer="43"/>
</package>
<package name="WE-PD-HV_1210" urn="urn:adsk.eagle:footprint:12988399/4">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1210, SMT, 2pins

LXWXH=12x12x10.5mm</description>
<smd name="1" x="0" y="4.95" dx="5.4" dy="2.9" layer="1"/>
<smd name="2" x="0" y="-4.95" dx="5.4" dy="2.9" layer="1"/>
<wire x1="6" y1="6" x2="6" y2="-6" width="0.1" layer="51"/>
<wire x1="6" y1="-6" x2="-6" y2="-6" width="0.1" layer="51"/>
<wire x1="-6" y1="-6" x2="-6" y2="6" width="0.1" layer="51"/>
<wire x1="-6" y1="6" x2="6" y2="6" width="0.1" layer="51"/>
<wire x1="3" y1="6.1" x2="6.1" y2="6.1" width="0.2" layer="21"/>
<wire x1="6.1" y1="6.1" x2="6.1" y2="-6.1" width="0.2" layer="21"/>
<wire x1="6.1" y1="-6.1" x2="3" y2="-6.1" width="0.2" layer="21"/>
<wire x1="-3" y1="6.1" x2="-6.1" y2="6.1" width="0.2" layer="21"/>
<wire x1="-6.1" y1="6.1" x2="-6.1" y2="-6.1" width="0.2" layer="21"/>
<wire x1="-6.1" y1="-6.1" x2="-3" y2="-6.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-6.25" y="-6.55"/>
<vertex x="6.25" y="-6.55"/>
<vertex x="6.25" y="6.55"/>
<vertex x="-6.25" y="6.55"/>
</polygon>
<polygon width="0.1" layer="41" pour="solid">
<vertex x="2.920709375" y="-3.25"/>
<vertex x="2.95" y="-3.279290625"/>
<vertex x="2.95" y="-6"/>
<vertex x="6" y="-6"/>
<vertex x="6" y="6"/>
<vertex x="2.95" y="6"/>
<vertex x="2.95" y="3.279290625"/>
<vertex x="2.920709375" y="3.25"/>
<vertex x="-2.920709375" y="3.25"/>
<vertex x="-2.95" y="3.279290625"/>
<vertex x="-2.95" y="6"/>
<vertex x="-6" y="6"/>
<vertex x="-6" y="-6"/>
<vertex x="-2.95" y="-6"/>
<vertex x="-2.95" y="-3.279290625"/>
<vertex x="-2.920709375" y="-3.25"/>
</polygon>
<text x="0" y="7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-8.3" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="0" y="2.5" radius="0.2" width="0.4" layer="51"/>
<circle x="-4.7" y="6.8" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-PD-HV_1060" urn="urn:adsk.eagle:footprint:12988403/4">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1060, SMT, 2pins

LXWXH=10x10x6mm</description>
<smd name="2" x="0" y="-4.1" dx="5" dy="3.2" layer="1"/>
<smd name="1" x="0" y="4.1" dx="5" dy="3.2" layer="1"/>
<wire x1="-5" y1="-5" x2="5" y2="-5" width="0.1" layer="51"/>
<wire x1="5" y1="-5" x2="5" y2="5" width="0.1" layer="51"/>
<wire x1="5" y1="5" x2="-5" y2="5" width="0.1" layer="51"/>
<wire x1="-5" y1="5" x2="-5" y2="-5" width="0.1" layer="51"/>
<wire x1="2.8" y1="5.1" x2="5.1" y2="5.1" width="0.2" layer="21"/>
<wire x1="5.1" y1="5.1" x2="5.1" y2="-5.1" width="0.2" layer="21"/>
<wire x1="5.1" y1="-5.1" x2="2.8" y2="-5.1" width="0.2" layer="21"/>
<wire x1="-2.8" y1="5.1" x2="-5.1" y2="5.1" width="0.2" layer="21"/>
<wire x1="-5.1" y1="5.1" x2="-5.1" y2="-5.1" width="0.2" layer="21"/>
<wire x1="-5.1" y1="-5.1" x2="-2.8" y2="-5.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-5.25" y="-5.85"/>
<vertex x="5.25" y="-5.85"/>
<vertex x="5.25" y="5.85"/>
<vertex x="-5.25" y="5.85"/>
</polygon>
<polygon width="0.1" layer="41" pour="solid">
<vertex x="2.720709375" y="-2.25"/>
<vertex x="2.75" y="-2.279290625"/>
<vertex x="2.75" y="-5"/>
<vertex x="5" y="-5"/>
<vertex x="5" y="5"/>
<vertex x="2.75" y="5"/>
<vertex x="2.75" y="2.279290625"/>
<vertex x="2.720709375" y="2.25"/>
<vertex x="-2.720709375" y="2.25"/>
<vertex x="-2.75" y="2.279290625"/>
<vertex x="-2.75" y="5"/>
<vertex x="-5" y="5"/>
<vertex x="-5" y="-5"/>
<vertex x="-2.75" y="-5"/>
<vertex x="-2.75" y="-2.279290625"/>
<vertex x="-2.720709375" y="-2.25"/>
</polygon>
<text x="0" y="6.3" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-7.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="0" y="1.8" radius="0.2" width="0.4" layer="51"/>
<circle x="-4.7" y="5.7" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-PD-HV_7332" urn="urn:adsk.eagle:footprint:12988401/4">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 7332, SMT, 2pins

LXWXH=7.3x7.3x3.2mm</description>
<wire x1="-3.65" y1="3.65" x2="-3.65" y2="-3.65" width="0.1" layer="51"/>
<wire x1="-3.65" y1="-3.65" x2="3.65" y2="-3.65" width="0.1" layer="51"/>
<wire x1="-3.65" y1="3.65" x2="3.65" y2="3.65" width="0.1" layer="51"/>
<wire x1="3.65" y1="3.65" x2="3.65" y2="-3.65" width="0.1" layer="51"/>
<wire x1="1.2" y1="3.75" x2="3.75" y2="3.75" width="0.2" layer="21"/>
<wire x1="3.75" y1="3.75" x2="3.75" y2="-3.75" width="0.2" layer="21"/>
<wire x1="3.75" y1="-3.75" x2="1.2" y2="-3.75" width="0.2" layer="21"/>
<wire x1="-1.2" y1="3.75" x2="-3.75" y2="3.75" width="0.2" layer="21"/>
<wire x1="-3.75" y1="3.75" x2="-3.75" y2="-3.75" width="0.2" layer="21"/>
<wire x1="-3.75" y1="-3.75" x2="-1.2" y2="-3.75" width="0.2" layer="21"/>
<smd name="1" x="0" y="3" dx="1.7" dy="2" layer="1"/>
<smd name="2" x="0" y="-3" dx="1.7" dy="2" layer="1"/>
<text x="0" y="4.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-6" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3.9" y="-4.15"/>
<vertex x="3.9" y="-4.15"/>
<vertex x="3.9" y="4.15"/>
<vertex x="-3.9" y="4.15"/>
</polygon>
<polygon width="0.1" layer="41" pour="solid">
<vertex x="1.070709375" y="-1.75"/>
<vertex x="1.1" y="-1.779290625"/>
<vertex x="1.1" y="-3.65"/>
<vertex x="3.65" y="-3.65"/>
<vertex x="3.65" y="3.65"/>
<vertex x="1.1" y="3.65"/>
<vertex x="1.1" y="1.779290625"/>
<vertex x="1.070709375" y="1.75"/>
<vertex x="-1.070709375" y="1.75"/>
<vertex x="-1.1" y="1.779290625"/>
<vertex x="-1.1" y="3.65"/>
<vertex x="-3.65" y="3.65"/>
<vertex x="-3.65" y="-3.65"/>
<vertex x="-1.1" y="-3.65"/>
<vertex x="-1.1" y="-1.779290625"/>
<vertex x="-1.070709375" y="-1.75"/>
</polygon>
<circle x="0" y="1.2" radius="0.2" width="0.4" layer="51"/>
<circle x="-3.5" y="4.4" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-PD-HV_7345" urn="urn:adsk.eagle:footprint:12988400/4">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 7345, SMT, 2pins

LXWXH=7.3x7.3x4.5mm</description>
<smd name="1" x="0" y="3" dx="1.7" dy="2" layer="1"/>
<smd name="2" x="0" y="-3" dx="1.7" dy="2" layer="1"/>
<wire x1="-3.65" y1="3.65" x2="-3.65" y2="-3.65" width="0.1" layer="51"/>
<wire x1="-3.65" y1="-3.65" x2="3.65" y2="-3.65" width="0.1" layer="51"/>
<wire x1="-3.65" y1="3.65" x2="3.65" y2="3.65" width="0.1" layer="51"/>
<wire x1="3.65" y1="3.65" x2="3.65" y2="-3.65" width="0.1" layer="51"/>
<wire x1="1.2" y1="3.75" x2="3.75" y2="3.75" width="0.2" layer="21"/>
<wire x1="3.75" y1="3.75" x2="3.75" y2="-3.75" width="0.2" layer="21"/>
<wire x1="3.75" y1="-3.75" x2="1.2" y2="-3.75" width="0.2" layer="21"/>
<wire x1="-1.2" y1="3.75" x2="-3.75" y2="3.75" width="0.2" layer="21"/>
<wire x1="-3.75" y1="3.75" x2="-3.75" y2="-3.75" width="0.2" layer="21"/>
<wire x1="-3.75" y1="-3.75" x2="-1.2" y2="-3.75" width="0.2" layer="21"/>
<text x="0" y="4.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-6" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-3.9" y="-4.15"/>
<vertex x="3.9" y="-4.15"/>
<vertex x="3.9" y="4.15"/>
<vertex x="-3.9" y="4.15"/>
</polygon>
<polygon width="0.1" layer="41" pour="solid">
<vertex x="1.070709375" y="-1.75"/>
<vertex x="1.1" y="-1.779290625"/>
<vertex x="1.1" y="-3.65"/>
<vertex x="3.65" y="-3.65"/>
<vertex x="3.65" y="3.65"/>
<vertex x="1.1" y="3.65"/>
<vertex x="1.1" y="1.779290625"/>
<vertex x="1.070709375" y="1.75"/>
<vertex x="-1.070709375" y="1.75"/>
<vertex x="-1.1" y="1.779290625"/>
<vertex x="-1.1" y="3.65"/>
<vertex x="-3.65" y="3.65"/>
<vertex x="-3.65" y="-3.65"/>
<vertex x="-1.1" y="-3.65"/>
<vertex x="-1.1" y="-1.779290625"/>
<vertex x="-1.070709375" y="-1.75"/>
</polygon>
<circle x="0" y="1.2" radius="0.2" width="0.4" layer="51"/>
<circle x="-3.5" y="4.4" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-PD-HV_1280" urn="urn:adsk.eagle:footprint:12988398/4">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1280, SMT, 2pins

LXWXH=12x12x8.5mm</description>
<smd name="1" x="0" y="4.95" dx="5.4" dy="2.9" layer="1"/>
<smd name="2" x="0" y="-4.95" dx="5.4" dy="2.9" layer="1"/>
<wire x1="6" y1="6" x2="6" y2="-6" width="0.1" layer="51"/>
<wire x1="6" y1="-6" x2="-6" y2="-6" width="0.1" layer="51"/>
<wire x1="-6" y1="-6" x2="-6" y2="6" width="0.1" layer="51"/>
<wire x1="-6" y1="6" x2="6" y2="6" width="0.1" layer="51"/>
<wire x1="3" y1="6.1" x2="6.1" y2="6.1" width="0.2" layer="21"/>
<wire x1="6.1" y1="6.1" x2="6.1" y2="-6.1" width="0.2" layer="21"/>
<wire x1="6.1" y1="-6.1" x2="3" y2="-6.1" width="0.2" layer="21"/>
<wire x1="-3" y1="6.1" x2="-6.1" y2="6.1" width="0.2" layer="21"/>
<wire x1="-6.1" y1="6.1" x2="-6.1" y2="-6.1" width="0.2" layer="21"/>
<wire x1="-6.1" y1="-6.1" x2="-3" y2="-6.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39" pour="solid">
<vertex x="-6.25" y="-6.55"/>
<vertex x="6.25" y="-6.55"/>
<vertex x="6.25" y="6.55"/>
<vertex x="-6.25" y="6.55"/>
</polygon>
<polygon width="0.1" layer="41" pour="solid">
<vertex x="2.920709375" y="-3.25"/>
<vertex x="2.95" y="-3.279290625"/>
<vertex x="2.95" y="-6"/>
<vertex x="6" y="-6"/>
<vertex x="6" y="6"/>
<vertex x="2.95" y="6"/>
<vertex x="2.95" y="3.279290625"/>
<vertex x="2.920709375" y="3.25"/>
<vertex x="-2.920709375" y="3.25"/>
<vertex x="-2.95" y="3.279290625"/>
<vertex x="-2.95" y="6"/>
<vertex x="-6" y="6"/>
<vertex x="-6" y="-6"/>
<vertex x="-2.95" y="-6"/>
<vertex x="-2.95" y="-3.279290625"/>
<vertex x="-2.920709375" y="-3.25"/>
</polygon>
<text x="0" y="7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-8.3" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="0" y="2.5" radius="0.2" width="0.4" layer="51"/>
<circle x="-4.7" y="6.8" radius="0.2" width="0.4" layer="21"/>
</package>
</packages>
<packages3d>
<package3d name="WE-PD-HV_1514" urn="urn:adsk.eagle:package:54824405/1" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1514, SMT, 2pins

LXWXH=15x15x14.2mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_1514"/>
</packageinstances>
</package3d>
<package3d name="WE-PD-HV_1040" urn="urn:adsk.eagle:package:48948814/4" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1040, SMT, 2pins

LXWXH=10x10x4mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_1040"/>
</packageinstances>
</package3d>
<package3d name="WE-PD-HV_1260" urn="urn:adsk.eagle:package:53407621/2" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1514, SMT, 2pins

LXWXH=15x15x14mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_1260"/>
</packageinstances>
</package3d>
<package3d name="WE-PD-HV_1210" urn="urn:adsk.eagle:package:12988406/6" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1210, SMT, 2pins

LXWXH=12x12x10.5mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_1210"/>
</packageinstances>
</package3d>
<package3d name="WE-PD-HV_1060" urn="urn:adsk.eagle:package:12988410/6" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1060, SMT, 2pins

LXWXH=10x10x6mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_1060"/>
</packageinstances>
</package3d>
<package3d name="WE-PD-HV_7332" urn="urn:adsk.eagle:package:12988408/6" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 7332, SMT, 2pins

LXWXH=7.3x7.3x3.2mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_7332"/>
</packageinstances>
</package3d>
<package3d name="WE-PD-HV_7345" urn="urn:adsk.eagle:package:12988407/6" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 7345, SMT, 2pins

LXWXH=7.3x7.3x4.5mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_7345"/>
</packageinstances>
</package3d>
<package3d name="WE-PD-HV_1280" urn="urn:adsk.eagle:package:12988405/6" type="model">
<description>WE-PD HV SMT Power Inductor (High Voltage)

Size: 1280, SMT, 2pins

LXWXH=12x12x8.5mm</description>
<packageinstances>
<packageinstance name="WE-PD-HV_1280"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="L_GAP_POINT" urn="urn:adsk.eagle:symbol:14283702/3">
<pin name="1" x="-7.62" y="0" visible="off" length="short" direction="pas"/>
<pin name="2" x="7.62" y="0" visible="off" length="short" direction="pas" rot="R180"/>
<wire x1="-5.08" y1="0" x2="-2.54" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="-2.54" y1="0" x2="0" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="0" y1="0" x2="2.54" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="2.54" y1="0" x2="5.08" y2="0" width="0.254" layer="94" curve="-180"/>
<wire x1="-1.27" y1="2.54" x2="-5.08" y2="2.54" width="0.254" layer="94"/>
<wire x1="5.08" y1="2.54" x2="1.27" y2="2.54" width="0.254" layer="94"/>
<text x="0" y="3.302" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-2.54" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<circle x="-5.842" y="0.508" radius="0.127" width="0.254" layer="94"/>
</symbol>
</symbols>
<devicesets>
<deviceset name="WE-PD-HV_1514" urn="urn:adsk.eagle:component:54824413/1" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Created by Ella 2026-11-17
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_1514">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:54824405/1"/>
</package3dinstances>
<technologies>
<technology name="_7687715142102">
<attribute name="VALUE" value="1000uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687715142102"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687715142102?ae"/>
<attribute name="HEIGHT" value="14mm"/>
<attribute name="LENGTH" value="15mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1514"/>
<attribute name="WIDTH" value="15mm"/>
<attribute name="INDUCTANCE" value="1000uH"/>
<attribute name="SATURATION_CURRENT" value="1.43A"/>
<attribute name="DC_RESISTANCE_MAX" value="630mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.33MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1514, 1000uH, 630mohm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-PD-HV_1040" urn="urn:adsk.eagle:component:48948815/3" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Updated by Ella 2025-06-10
2025(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_1040">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:48948814/4"/>
</package3dinstances>
<technologies>
<technology name="_7687719102">
<attribute name="VALUE" value="1000uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687719102"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687719102?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1040"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="1000uH"/>
<attribute name="SATURATION_CURRENT" value="0.37A"/>
<attribute name="DC_RESISTANCE_MAX" value="2900mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.3MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1040, 1000uH, 2900mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
</technology>
<technology name="_7687719821">
<attribute name="VALUE" value="820uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687719821"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687719821?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1040"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="820uH"/>
<attribute name="SATURATION_CURRENT" value="0.4A"/>
<attribute name="DC_RESISTANCE_MAX" value="2600mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.5MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1040, 820uH, 2600mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-PD-HV_1260" urn="urn:adsk.eagle:component:54824414/1" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Created by Ella 2026-11-17
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_1260">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:53407621/2"/>
</package3dinstances>
<technologies>
<technology name="_7687712603331">
<attribute name="VALUE" value="330uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687712603331"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687712603331?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1260"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="330uH"/>
<attribute name="SATURATION_CURRENT" value="1.3A"/>
<attribute name="DC_RESISTANCE_MAX" value="1000mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="4MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1260, 330uH, 1000mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="PERFORMANCE_RATED_CURRENT" value="0.75 A@40K"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-PD-HV_1210" urn="urn:adsk.eagle:component:14283704/5" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Updated by Ella 2025-06-10
2025(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_1210">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:12988406/6"/>
</package3dinstances>
<technologies>
<technology name="_7687709102">
<attribute name="VALUE" value="1000uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709102"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709102?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="1000uH"/>
<attribute name="SATURATION_CURRENT" value="0.9A"/>
<attribute name="DC_RESISTANCE_MAX" value="1400mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.2MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 1000uH, 0.72A, 1400mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.72A"/>
</technology>
<technology name="_7687709152">
<attribute name="VALUE" value="1500uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709152"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709152?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="1500uH"/>
<attribute name="SATURATION_CURRENT" value="0.8A"/>
<attribute name="DC_RESISTANCE_MAX" value="2200mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="0.9MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 1500uH, 0.52A, 2200mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.52A"/>
</technology>
<technology name="_7687709221">
<attribute name="VALUE" value="220uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709221"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709221?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="220uH"/>
<attribute name="SATURATION_CURRENT" value="2A"/>
<attribute name="DC_RESISTANCE_MAX" value="350mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.2MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 220uH, 1.3A, 350mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="1.3A"/>
</technology>
<technology name="_7687709222">
<attribute name="VALUE" value="2200uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709222"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709222?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="2200uH"/>
<attribute name="SATURATION_CURRENT" value="0.65A"/>
<attribute name="DC_RESISTANCE_MAX" value="3700mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="0.8MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 2200uH, 0.43A, 3700mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.43A"/>
</technology>
<technology name="_7687709332">
<attribute name="VALUE" value="3300uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709332"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709332?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="3300uH"/>
<attribute name="SATURATION_CURRENT" value="0.52A"/>
<attribute name="DC_RESISTANCE_MAX" value="5200mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="0.6MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 3300uH, 0.37A, 5200mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.37A"/>
</technology>
<technology name="_7687709471">
<attribute name="VALUE" value="470uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709471"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709471?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="470uH"/>
<attribute name="SATURATION_CURRENT" value="1.4A"/>
<attribute name="DC_RESISTANCE_MAX" value="800mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.9MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 470uH, 0.97A, 800mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.97A"/>
</technology>
<technology name="_7687709472">
<attribute name="VALUE" value="4700uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709472"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709472?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="4700uH"/>
<attribute name="SATURATION_CURRENT" value="0.48A"/>
<attribute name="DC_RESISTANCE_MAX" value="7800mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="0.5MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 4700uH, 0.3A, 7800mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.3A"/>
</technology>
<technology name="_7687709681">
<attribute name="VALUE" value="680uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709681"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709681?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="680uH"/>
<attribute name="SATURATION_CURRENT" value="1.2A"/>
<attribute name="DC_RESISTANCE_MAX" value="1150mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.5MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 680uH, 0.8A, 1150mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.8A"/>
</technology>
<technology name="_7687709682">
<attribute name="VALUE" value="6800uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709682"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709682?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="6800uH"/>
<attribute name="SATURATION_CURRENT" value="0.38A"/>
<attribute name="DC_RESISTANCE_MAX" value="9600mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="0.45MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 6800uH, 0.28A, 9600mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.28A"/>
</technology>
<technology name="_7687709821">
<attribute name="VALUE" value="820uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687709821"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687709821?ae"/>
<attribute name="HEIGHT" value="10.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1210"/>
<attribute name="WIDTH" value="12mm"/>
<attribute name="INDUCTANCE" value="820uH"/>
<attribute name="SATURATION_CURRENT" value="1.1A"/>
<attribute name="DC_RESISTANCE_MAX" value="1250mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.4MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1210, 820uH, 0.76A, 1250mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.76A"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-PD-HV_1060" urn="urn:adsk.eagle:component:14283707/5" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Updated by Ella 2025-06-10
2025(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_1060">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:12988410/6"/>
</package3dinstances>
<technologies>
<technology name="_7687714102">
<attribute name="VALUE" value="1000uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687714102"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687714102?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1060"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="1000uH"/>
<attribute name="SATURATION_CURRENT" value="0.55A"/>
<attribute name="DC_RESISTANCE_MAX" value="3200mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.7MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1060, 1000uH, 0.4A, 3200mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.4A"/>
</technology>
<technology name="_7687714152">
<attribute name="VALUE" value="1500uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687714152"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687714152?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1060"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="1500uH"/>
<attribute name="SATURATION_CURRENT" value="0.46A"/>
<attribute name="DC_RESISTANCE_MAX" value="4600mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.4MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1060, 1500uH, 0.32A, 4600mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.32A"/>
</technology>
<technology name="_7687714221">
<attribute name="VALUE" value="220uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687714221"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687714221?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1060"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="220uH"/>
<attribute name="SATURATION_CURRENT" value="1.15A"/>
<attribute name="DC_RESISTANCE_MAX" value="680mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="3.9MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1060, 220uH, 0.95A, 680mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.95A"/>
</technology>
<technology name="_7687714222">
<attribute name="VALUE" value="2200uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687714222"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687714222?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1060"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="2200uH"/>
<attribute name="SATURATION_CURRENT" value="0.37A"/>
<attribute name="DC_RESISTANCE_MAX" value="6500mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="1.2MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1060, 2200uH, 0.26A, 6500mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.26A"/>
</technology>
<technology name="_7687714470">
<attribute name="VALUE" value="47uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687714470"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687714470?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1060"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="47uH"/>
<attribute name="SATURATION_CURRENT" value="2.3A"/>
<attribute name="DC_RESISTANCE_MAX" value="156mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="10.2MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1060, 47uH, 1.7A, 156mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="1.7A"/>
</technology>
<technology name="_7687714471">
<attribute name="VALUE" value="470uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687714471"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687714471?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1060"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="470uH"/>
<attribute name="SATURATION_CURRENT" value="0.8A"/>
<attribute name="DC_RESISTANCE_MAX" value="1450mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.7MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1060, 470uH, 0.6A, 1450mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.6A"/>
</technology>
<technology name="_7687714681">
<attribute name="VALUE" value="680uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687714681"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687714681?ae"/>
<attribute name="HEIGHT" value="6mm"/>
<attribute name="LENGTH" value="10mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1060"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="680uH"/>
<attribute name="SATURATION_CURRENT" value="0.61A"/>
<attribute name="DC_RESISTANCE_MAX" value="2250mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1060, 680uH, 0.55A, 2250mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.55A"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-PD-HV_7332" urn="urn:adsk.eagle:component:14283706/5" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Updated by Ella 2025-06-10
2025(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_7332">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:12988408/6"/>
</package3dinstances>
<technologies>
<technology name="_7687789102">
<attribute name="VALUE" value="1000uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687789102"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687789102?ae"/>
<attribute name="HEIGHT" value="3.2mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7332"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="1000uH"/>
<attribute name="SATURATION_CURRENT" value="0.2A"/>
<attribute name="DC_RESISTANCE_MAX" value="9000mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.5MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7332, 1000uH, 0.17A, 9000mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.17A"/>
</technology>
<technology name="_7687789471">
<attribute name="VALUE" value="470uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687789471"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687789471?ae"/>
<attribute name="HEIGHT" value="3.2mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7332"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="470uH"/>
<attribute name="SATURATION_CURRENT" value="0.35A"/>
<attribute name="DC_RESISTANCE_MAX" value="3500mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="4.9MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7332, 470uH, 0.25A, 3500mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.25A"/>
</technology>
<technology name="_7687789681">
<attribute name="VALUE" value="680uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687789681"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687789681?ae"/>
<attribute name="HEIGHT" value="3.2mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7332"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="680uH"/>
<attribute name="SATURATION_CURRENT" value="0.26A"/>
<attribute name="DC_RESISTANCE_MAX" value="5200mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="3.5MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7332, 680uH, 0.22A, 5200mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.22A"/>
</technology>
<technology name="_7687789821">
<attribute name="VALUE" value="820uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687789821"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687789821?ae"/>
<attribute name="HEIGHT" value="3.2mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7332"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="820uH"/>
<attribute name="SATURATION_CURRENT" value="0.23A"/>
<attribute name="DC_RESISTANCE_MAX" value="8200mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="3.3MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7332, 820uH, 0.18A, 8200mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.18A"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-PD-HV_7345" urn="urn:adsk.eagle:component:14283705/5" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Updated by Ella 2025-06-10
2025(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_7345">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:12988407/6"/>
</package3dinstances>
<technologies>
<technology name="_7687779102">
<attribute name="VALUE" value="1000uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687779102"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687779102?ae"/>
<attribute name="HEIGHT" value="4.5mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7345"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="1000uH"/>
<attribute name="SATURATION_CURRENT" value="0.25A"/>
<attribute name="DC_RESISTANCE_MAX" value="6000mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.3MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7345, 1000uH, 0.24A, 6000mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.24A"/>
</technology>
<technology name="_7687779221">
<attribute name="VALUE" value="220uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687779221"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687779221?ae"/>
<attribute name="HEIGHT" value="4.5mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7345"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="220uH"/>
<attribute name="SATURATION_CURRENT" value="0.5A"/>
<attribute name="DC_RESISTANCE_MAX" value="1300mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="4.9MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7345, 220uH, 0.56A, 1300mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.56A"/>
</technology>
<technology name="_7687779470">
<attribute name="VALUE" value="47uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687779470"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687779470?ae"/>
<attribute name="HEIGHT" value="4.5mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7345"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="47uH"/>
<attribute name="SATURATION_CURRENT" value="1.1A"/>
<attribute name="DC_RESISTANCE_MAX" value="280mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="11.3MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7345, 47uH, 1A, 280mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="1A"/>
</technology>
<technology name="_7687779471">
<attribute name="VALUE" value="470uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687779471"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687779471?ae"/>
<attribute name="HEIGHT" value="4.5mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7345"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="470uH"/>
<attribute name="SATURATION_CURRENT" value="0.37A"/>
<attribute name="DC_RESISTANCE_MAX" value="3200mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="3MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7345, 470uH, 0.35A, 3200mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.35A"/>
</technology>
<technology name="_7687779561">
<attribute name="VALUE" value="560uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687779561"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687779561?ae"/>
<attribute name="HEIGHT" value="4.5mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7345"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="560uH"/>
<attribute name="SATURATION_CURRENT" value="0.35A"/>
<attribute name="DC_RESISTANCE_MAX" value="3600mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.9MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7345, 560uH, 0.33A, 3600mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.33A"/>
</technology>
<technology name="_7687779681">
<attribute name="VALUE" value="680uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="7687779681"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/7687779681?ae"/>
<attribute name="HEIGHT" value="4.5mm"/>
<attribute name="LENGTH" value="7.3mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="7345"/>
<attribute name="WIDTH" value="7.3mm"/>
<attribute name="INDUCTANCE" value="680uH"/>
<attribute name="SATURATION_CURRENT" value="0.3A"/>
<attribute name="DC_RESISTANCE_MAX" value="4000mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="2.8MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 7345, 680uH, 0.3A, 4000mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="0.3A"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-PD-HV_1280" urn="urn:adsk.eagle:component:14283703/5" prefix="L">
<description>WE-PD HV SMT Power Inductor (High Voltage)
Shielded

Characteristics
Shielded part for ideal wire protection
Operating Temperature: -40°C - 125°C
Magnetically shielded
Designed for 400VDC Applications

Applications
Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
constant current LED Driver
Utility metering
Filter for power supply

Details see: www.we-online.com/components/products/WE-PD-HV

Updated by Ella 2025-06-10
2025(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="L_GAP_POINT" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-PD-HV_1280">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:12988405/6"/>
</package3dinstances>
<technologies>
<technology name="_768770331">
<attribute name="VALUE" value="330uH"/>
<attribute name="MANUFACTURER" value="Wuerth Elektronik"/>
<attribute name="MPN" value="768770331"/>
<attribute name="DATASHEET" value="https://www.we-online.com/redexpert/spec/768770331?ae"/>
<attribute name="HEIGHT" value="8.5mm"/>
<attribute name="LENGTH" value="12mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="SIZE" value="1280"/>
<attribute name="WIDTH" value="10mm"/>
<attribute name="INDUCTANCE" value="330uH"/>
<attribute name="SATURATION_CURRENT" value="1.2A"/>
<attribute name="DC_RESISTANCE_MAX" value="650mohm"/>
<attribute name="SELF_RESONANT_FREQUENCY" value="3MHz"/>
<attribute name="PREFIX" value="L"/>
<attribute name="DESCRIPTION" value="WE-PD HV SMT Power Inductor (High Voltage), 1280, 330uH, 1A, 650mohm"/>
<attribute name="CATEGORY" value="Inductors"/>
<attribute name="RATED_CURRENT" value="1A"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
