<BR>Wurth Elektronik - Power Modules - Step Down Converter - MagI³C-VDRM <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br><BR><br>
<HR>
Eagle Version 9, Library Revision 2020a, 2019-04-14<br>
<HR>
Copyright: Würth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module
<br></b>Size : TO263-7EP
>VALUE
>NAME
<b>MagI³C-VDRM Variable Step Down Regulator Module
<br></b>Size : LGA-16EP
>VALUE
>NAME
>NAME
>VALUE
>NAME
>VALUE
<b>MagI³C-VDRM Variable Step Down Regulator Module
<br></b>Size : TO263-7EP
<b>MagI³C-VDRM Variable Step Down Regulator Module
<br></b>Size : LGA-16EP
>NAME
VOUT
EN
AGND
VIN
RON
SS
>VALUE
PGND
FB
>NAME
VOUT
EN
VIN
>VALUE
GND
FB
VIN
VIN
VIN
VOUT
VOUT
VOUT
>NAME
>VALUE
>NAME
>VALUE
>NAME
VOUT
EN
AGND
VIN
SYNC
SS/TRK
>VALUE
PGND
FB
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
<b>MagI³C-VDRM Variable Step Down Regulator Module</b><br>
<br>
<b>Characteristics</b><br>
<br>
Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
<br>
<br><b>TO263-7EP</b><br>
Leaded package for easy manufacturing and prototyping
<br>Simple layout
<br>Wide input voltage range for input transient capability
<br>Support ambient temperatures up to + 105 °C
<br>2 solder cycles supported
<br>
<br><b>QFN</b><br>
Low profile package
<br>Simple application circuit (only 4 external components required)
<br>Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
<br>Wide input voltage range QFN41 type
<br>3 solder cycles supported
<br>
<br><b>LGA-16EP</b><br>
Low profile LGA-package
<br>Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
<br>Ideal for space constrained applications
<br>2 solder cycles supported
<br><br>
<b>Applications </b><br>
<br>Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br>I/O interface power supply
<br>DSPs, FPGAs, MCUs and MPUs supply
<br>High density distributed power systems
<br>Telecommunication applications
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o33388v209%20MagIC_VDRM_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pm/MAGIC-VDRM">https://katalog.we-online.com/en/pm/MAGIC-VDRM</a><p>
</b>Updated by Ella Wu 2019-09-19<br>
</b>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.