en

Cart

Your cart is empty.

WSEN-PADS Absolute Pressure Sensor

Characteristics

  • MEMS based piezo-resistive sensing principle
  • 24 bit pressure output resolution
  • Selectable output data rate up to 200 Hz
  • 128 level FIFO buffer
  • Embedded temperature sensor
  • I²C digital communication interface
  • Application specific interrupt event setting
  • Temperature range: -40 °C up to +85 °C
  • Sensor Software Developement Kit
  • Sensor SDK User Manual

Applications

  • Altimeters and barometers
  • Weather stations
  • GPS navigation enhancement
  • Indoor navigation
  • White goods
  • Wearable devices

Products

WSEN-PADS
Order Code Data­sheet Man­ual Downloads PRANGE min
(kPa)
PRANGE max
(kPa)
RESP
(bits)
ODRmin
(Hz)
ODRmax
(Hz)
VDD min
(V)
VDD max
(V)
Offer
2511020213301
STE ALT EAG 26 126 24 1 200 1.7 3.6
Order Code Data­sheet
2511020213301
Offer
Order Code Data­sheet Man­ual Downloads PRANGE min
(kPa)
PRANGE max
(kPa)
RESP
(bits)
ODRmin
(Hz)
ODRmax
(Hz)
VDD min
(V)
VDD max
(V)
Offer