Characteristics
- Fully featured standalone Wi-Fi module
- IEEE 802.11 b/g/n, 2.4 GHz
- Small form factor: 19 x 27,5 x 4 mm
- Industrial temperature range: -40 °C up to +85 °C
- Sleep current <10 μA
- Extreme highspeed UART up to 3 Mbps
- Output power +18 dBm peak (1DSSS)
- Sensitivity -92 dBm (1DSSS, 8% PER)
- Smart antenna configuration (2-in-1 Module)
- Low power operation to support battery operated applications
- On board TCP/IP protocol stack supporting IPv4 and IPv6
- 16 simultaneous transport layers sockets including up to 6 secure (SSL/TLS) sockets
- Manual Calypso
- AT commander tool (Software tool)
- Wireless Connectivity SDK
Products
Calypso
Order Code | SPEC | Downloads | f
(MHz) |
Name | dLoS
(m) |
PTx, e.r.p.
(dBm) |
Rxsens, e.r.p.
(dBm) |
PTx, 50 Ω
(dBm) |
Rxsens, 50 Ω
(dBm) |
VDD min.
(V) |
VDD max.
(V) |
Rb max.
(kbps) |
Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2610011025000 |
|
STE 3D ALT EAG IGS | 2412 - 2472 | Calypso | 400 | 18 | -94 | 16 | -92 | 2.1 | 3.6 | 72200 |
Offer |
---|
Order Code | SPEC | Downloads | f
(MHz) |
Name | dLoS
(m) |
PTx, e.r.p.
(dBm) |
Rxsens, e.r.p.
(dBm) |
PTx, 50 Ω
(dBm) |
Rxsens, 50 Ω
(dBm) |
VDD min.
(V) |
VDD max.
(V) |
Rb max.
(kbps) |
Offer |
---|