en

Cart

Your cart is empty.

Filter by values

Product series (9)
Articles (30)
Order Code Data­sheet Downloads Type of Insulation Number of Terminals Extended Rail Built-in Shelves Ae
(mm²)
Le
(mm)
Ve
(mm³)
Winding Width
(mm)
Winding Build
(mm)
Winding Perimeter
(mm)
DC-DC Power Level @ 100 kHz
(W)
Offline Power Level @ 100 kHz
(W)
L
(mm)
W
(mm)
H
(mm)
Core Order Code (Power) Core Order Code (Digital) Product series Samples
070-6279
STE WRL IGS Basic/Supplementary 6 No No 3.1 9.7 30 2.9 0.81 7.85 1 7 9.1 7.8 150-1219 150-1306 EP Style Bobbins
070-6310
STE WRL IGS Basic/Supplementary 8 Yes No 8.5 13.3 113 1.9 1.42 13.95 2 10 14 5 150-3018 ER Style Bobbins
070-7148
STE IGS WRL Basic/Supplementary 8 No No 10.3 15.7 162 3.86 1.24 14.2 3 9.78 9.5 10.54 150-2365 150-0341 EP Style Bobbins
070-4413
STE IGS WRL Basic/Supplementary 8 No Yes 11.3 19.3 218 6.05/2.74 mm 2.13 16.23 8 13.34 15.24 11.56 150-2361 150-0339 EP Style Bobbins
070-4378
STE IGS WRL Basic/Supplementary 10 No Yes 19.5 24.2 472 7.77/4.47 mm 1.91 18.03 14 13.46 17.75 12.7 150-2363 150-0899 EP Style Bobbins
070-7147
STE IGS WRL Basic/Supplementary 8 No No 16.5 15.4 254 3.23 1.24 19.18 4 10.16 9.14 12.32 150-1152 EPX Style Bobbins
070-4820
STE IGS WRL Functional 10 No No 12.4 29.6 367 7.49 1.8 20.4 10 13.72 20.2 10.5 150-2300 EE Style Bobbins
070-4265
STE IGS WRL Functional 12 No No 15 34 510 8.89 1.65 20.65 12 17.78 22.35 8.89 150-2129 EFD Style Bobbins
070-4290
STE IGS WRL Functional 10 No No 31 47 1457 13.61 2.06 27.94 35 23.11 26.1 10.92 150-2124 EFD Style Bobbins
070-5899
STE IGS WRL Functional 12 No No 31 47 1457 13.64 2.11 31.2 36 23.11 29.65 11.43 150-2124 EFD Style Bobbins
070-4476
STE IGS WRL Functional 12 No No 58 57 3306 16.7 2.64 39.62 73 27.03 32.45 13.97 150-2305 EFD Style Bobbins
070-4426
STE IGS WRL Functional 6 No No 3.1 9.7 30 2.9 0.76 7.85 1 6.6 8.26 5.59 150-1219 150-1306 EP Style Bobbins
070-5801
STE IGS WRL Functional 6 No No 10.3 15.7 162 3.61 1.24 14.15 3 10.16 13.36 9.14 150-2365 150-0341 EP Style Bobbins
070-6052
STE IGS WRL Functional 8 No No 11.3 19.3 218 5.79 2.1 15.08 8 13.34 15.24 11.43 150-2361 150-0339 EP Style Bobbins
070-4887
STE IGS WRL Functional 10 No No 12.8 28.8 368 6.81 1.57 21 8 14.6 20.92 8.25 150-2883 EPC Style Bobbins
070-4890
STE IGS WRL Functional 9 No No 22.1 38.9 858 9.6 2.05 25.7 22 19.2 23.75 10.16 150-2884 EPC Style Bobbins
070-6051
STE IGS WRL Functional 8 No No 8 14.2 114 2.16 1.42 13.97 2 10 12.21 5.97 150-1188 ER Style Bobbins
070-6058
STE IGS WRL Functional 12 No No 11 14.7 162 2.01 1.6 16.33 2 12.95 12.85 6.35 150-2140 ER Style Bobbins
070-4477
STE IGS WRL Functional 12 No No 17.3 19 329 2.01 2.74 18.54 5 16 16.8 7.62 150-2340 ER Style Bobbins
070-5657
STE IGS WRL Functional 8 No No 31 27 837 6.4 2.41 23.39 19 20.07 21.84 13.46 150-2622 RM Style Bobbins
070-5939
STE IGS WRL Functional 10 No No 15 34 510 8.97 1.83 19.89 14 15.75 22.35 8.89 150-2129 EFD Style Bobbins
070-6782
STE IGS WRL Functional 9 No No 26.9 30.6 825 8.13 2.74 20.17 26 15.5 21.69 13.5 150-2874 EPW Style Bobbins
070-6389
STE IGS WRL Functional 10 No No 31.7 27.8 881 7.65 1.8 26.95 17 13.97 18.25 14.5 150-3262 EPQ Style Bobbins
070-7150
STE IGS WRL Functional 10 No No 19.5 24.2 472 7.57 1.85 18.21 14 13.46 17.75 12.7 150-2363 150-0899 EP Style Bobbins
070-7037
STE IGS WRL Functional 12 No No 19.5 24.2 472 7.77 1.91 18.03 14 13.97 17.17 12.7 150-2363 150-0899 EP Style Bobbins
070-7151
STE IGS WRL Functional 8 No No 14.5 18.7 271 5.26 1.3 19.13 6 10.16 10.16 12.7 150-1293 EPX Style Bobbins
070-5900
STE IGS WRL Reinforced 12 Yes No 31 47 1457 13.4 2.25 30.64 38 26 21.5 33.8 13 150-2124 EFD Style Bobbins
070-7133
STE IGS WRL Reinforced 9 Yes No 12.4 29.6 367 7.49 1.8 20.4 10 5 13.8 23.9 11 150-2300 EE Style Bobbins
070-6562
STE IGS WRL Reinforced 12 Yes No 20.1 37.6 756 10.01 2.51 24.38 25 15 17.78 26.9 13.8 150-2182 EE Style Bobbins
070-6386
STE WRL IGS Reinforced 9 Yes No 26.9 30.6 825 7.76 2.74 20.15 25 12 15.8 26.5 13.5 150-2874 EPW Style Bobbins
Samples
Order Code Data­sheet Downloads Type of Insulation Number of Terminals Extended Rail Built-in Shelves Ae
(mm²)
Le
(mm)
Ve
(mm³)
Winding Width
(mm)
Winding Build
(mm)
Winding Perimeter
(mm)
DC-DC Power Level @ 100 kHz
(W)
Offline Power Level @ 100 kHz
(W)
L
(mm)
W
(mm)
H
(mm)
Core Order Code (Power) Core Order Code (Digital) Product series Samples

Can’t find the suitable product?

We will be glad to help you! We will take your specifications and work to find a solution that fits your needs. Simply fill out our inquiry form with your specifications.

Find your custom solution