en

Cart

Your cart is empty.

8-Terminal Headers

Characteristics

  • 1500V Isolation
  • Metal and Plastic Terminals

Applications

  • Gate Drive
  • CMC
  • Inductor
  • Signal Isolation
  • Telecom
  • LAN

Products

All
TOR-8P-HT4
TOR-8P-HT4.4
TOR-8P-HT5.3
TOR-8P-HT5.4
TOR-8P-HT7.6
Order Code Data­sheet Downloads Type of Insulation Extended Rail Terminal Material Ae
(mm²)
Le
(mm)
Ve
(mm³)
Ø ID min.
(mm)
Ø OD max.
(mm)
L
(mm)
W
(mm)
H
(mm)
Samples
250-0626
STE IGS WRL Functional No Metal 2.16 9.71 20.96 1 4.5 5.26 8.55 4.06
250-0912
STE IGS WRL Functional No Metal 3.2 10.52 33.65 1 5 6.1 9.7 5
250-0482
STE IGS WRL Functional No Plastic 2.16 9.71 20.96 1 4.7 9.02 8.77 5.33
250-0931
STE IGS WRL Functional No Plastic 4.49 13.9 62.4 1 6.8 9.02 8.64 8
250-1252
STE IGS WRL Functional No Metal 4.5 14.14 63.62 1 7.2 10.26 12.98 5.38
Order Code Data­sheet
250-0626
250-0912
250-0482
250-0931
250-1252
Samples
Order Code Data­sheet Downloads Type of Insulation Extended Rail Terminal Material Ae
(mm²)
Le
(mm)
Ve
(mm³)
Ø ID min.
(mm)
Ø OD max.
(mm)
L
(mm)
W
(mm)
H
(mm)
Samples