en

Cart

Your cart is empty.

6-Terminal Headers

Characteristics

  • 1500V, 2500V, 8000V Isolation
  • Plastic and Metal Terminals

Applications

  • Gate Drive
  • CMC
  • Inductor
  • Signal Isolation
  • Telecom
  • LAN

Products

All
TOR-6P-HT2.5
TOR-6P-HT3.6
TOR-6P-HT4
TOR-6P-HT6.4
TOR-6P-HT7.6-SFTY
TOR-6P-HT11.8
Order Code Data­sheet Downloads Type of Insulation Extended Rail Terminal Material Ae
(mm²)
Le
(mm)
Ve
(mm³)
Ø ID min.
(mm)
Ø OD max.
(mm)
L
(mm)
W
(mm)
H
(mm)
Samples
250-1268
STE IGS WRL Basic/Supplementary Yes Metal 2.12 13.96 29.61 1 7 8.3 14.75 4.2
250-0528
STE IGS WRL Functional No Plastic 0.88 10.37 9.12 1 5 6.6 8.86 2.54
250-0593
STE IGS WRL Functional No Plastic 2.16 9.71 20.96 1 5 6.73 9.02 3.56
250-1109
STE IGS WRL Functional No Metal 1.73 11.15 19.24 1 4.8 6.73 10.46 4.19
250-1201
STE IGS WRL Functional No Metal 2.12 13.96 29.61 7 7 8.3 12.6 4.1
250-1002
STE IGS WRL Reinforced No Metal 2 9.18 18.36 1 4.4 6.15 16.3 6.35
250-1123
STE IGS WRL Reinforced Yes Metal 2 12 24 1 5.8 9.14 12.95 7.62
250-1243
STE IGS WRL Reinforced Yes Metal 7.92 15.3 121 1 8.9 12.32 16.5 11.89
Order Code Data­sheet
250-1268
250-0528
250-0593
250-1109
250-1201
250-1002
250-1123
250-1243
Samples
Order Code Data­sheet Downloads Type of Insulation Extended Rail Terminal Material Ae
(mm²)
Le
(mm)
Ve
(mm³)
Ø ID min.
(mm)
Ø OD max.
(mm)
L
(mm)
W
(mm)
H
(mm)
Samples