en

Cart

Your cart is empty.

4-Terminal Headers

Characteristics

  • 3,000V, 6000V, 1500V Isolation
  • Plastic and Metal Terminals

Applications

  • Analog Modem
  • Signal Isolation
  • Telecom
  • LAN
  • Gate Drive
  • Power Line Communication
  • High Voltage Isolation
  • CMC
  • Inductor

Products

All
TOR-4P-HT2
TOR-4P-HT2.2
TOR-4P-HT2.5
TOR-4P-HT3
TOR-4P-HT3.3
TOR-4P-HT4.1
TOR-4P-HT4.7
TOR-4P-HT6.4
Order Code Data­sheet Downloads Type of Insulation Extended Rail Terminal Material Ae
(mm²)
Le
(mm)
Ve
(mm³)
Ø ID min.
(mm)
Ø OD max.
(mm)
L
(mm)
W
(mm)
H
(mm)
Samples
250-0511
STE IGS WRL Basic/Supplementary Yes Plastic 0.61 7.19 4.37 1 4 4.39 9.14 1.98
250-0989
STE IGS WRL Basic/Supplementary Yes Metal 0.92 9.35 8.63 1 4.8 6.05 9.4 2.2
250-0581
STE IGS WRL Basic/Supplementary Yes Plastic 0.81 7.59 6.12 1 4 4.39 9.14 2.54
250-0841
STE IGS WRL Functional No Metal 0.61 7.19 4.37 1 3.6 5.33 5.84 2.39
250-1013
STE IGS WRL Functional No Plastic 1.24 9.27 11.45 1 5 6.55 8.86 2.54
250-1009
STE IGS WRL Functional No Plastic 2.23 13.9 30.97 1 6.7 8.33 8.33 3.3
250-0621
STE IGS WRL Functional No Plastic 2.1 8.18 17.15 1 4.8 6.3 8.89 4.1
250-0522
STE IGS WRL Functional No Metal 4.5 14.14 63.62 1 6.9 9.02 10.16 6.6
250-1299
STE IGS WRL Functional No Plastic 1 9.71 9.66 5.26 5.87 8.26 2
250-1318
STE IGS WRL Functional No Plastic 2.31 9.71 22.38 5 6 8.26 3
250-1317
STE IGS WRL Functional No Metal 1.9 9.27 17.61 4.8 5.53 9.6 4.83
Order Code Data­sheet
250-0511
250-0989
250-0581
250-0841
250-1013
250-1009
250-0621
250-0522
250-1299
250-1318
250-1317
Samples
Order Code Data­sheet Downloads Type of Insulation Extended Rail Terminal Material Ae
(mm²)
Le
(mm)
Ve
(mm³)
Ø ID min.
(mm)
Ø OD max.
(mm)
L
(mm)
W
(mm)
H
(mm)
Samples