General Purpose
Order Code | Datasheet | Simulation | Downloads | C | VR | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890493422002CS | SPEC | 8 files | 10 nF | 1000 V (DC) | 160 | 1 | 9000 MΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 6 | 12 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890493423001CS | SPEC | 8 files | 15 nF | 1000 V (DC) | 83 | 1 | 9000 MΩ | -40 °C up to +85 °C | 10 | 13 | 5 | 11 | Bulk | WCAP-FTBE Film Capacitors | – | |||
890493425001CS | SPEC | 8 files | 22 nF | 1000 V (DC) | 27 | 1 | 9000 MΩ | -40 °C up to +85 °C | 15 | 18 | 5 | 11 | Bulk | WCAP-FTBE Film Capacitors | – | |||
890303322005CS | SPEC | 8 files | 33 nF | 630 V (DC) | 700 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 7.5 | 10.5 | 5 | 11 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890303323004CS | SPEC | 8 files | 47 nF | 630 V (DC) | 430 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 10 | 13 | 5.5 | 11 | Carton | WCAP-FTBP Film Capacitors | – | |||
890303422005CS | SPEC | 8 files | 47 nF | 630 V (DC) | 100 | 1 | 9000 MΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 6 | 12 | Carton | WCAP-FTBE Film Capacitors | – | |||
890283323001CS | SPEC | 8 files | 47 nF | 400 V (DC) | 340 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 10 | 13 | 5 | 11 | Carton | WCAP-FTBP Film Capacitors | – | |||
890283322006CS | SPEC | 8 files | 68 nF | 400 V (DC) | 610 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 7.5 | 10.5 | 6 | 12 | Carton | WCAP-FTBP Film Capacitors | – | |||
890303325004CS | SPEC | 8 files | 68 nF | 630 V (DC) | 240 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | WCAP-FTBP Film Capacitors | – | |||
890283422001CS | SPEC | 8 files | 68 nF | 400 V (DC) | 44 | 1 | 9000 MΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 5 | 11 | Carton | WCAP-FTBE Film Capacitors | – | |||
890303423005CS | SPEC | 8 files | 68 nF | 630 V (DC) | 52 | 1 | 9000 MΩ | -40 °C up to +85 °C | 10 | 13 | 5.5 | 11 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890443322001CS | SPEC | 8 files | 100 nF | 160 V (DC) | 300 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 7.5 | 10.5 | 5 | 11 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283323005CS | SPEC | 8 files | 100 nF | 400 V (DC) | 300 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 10 | 13 | 5.5 | 11 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283325002CS | SPEC | 8 files | 100 nF | 400 V (DC) | 120 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Carton | WCAP-FTBP Film Capacitors | – | |||
890283423001CS | SPEC | 8 files | 100 nF | 400 V (DC) | 34 | 1 | 9000 MΩ | -40 °C up to +85 °C | 10 | 13 | 5 | 11 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890303425004CS | SPEC | 8 files | 100 nF | 630 V (DC) | 28 | 1 | 9000 MΩ | -40 °C up to +85 °C | 15 | 18 | 6 | 12 | Carton | WCAP-FTBE Film Capacitors | – | |||
890493425009CS | SPEC | 8 files | 100 nF | 1000 V (DC) | 44 | 1 | 9000 MΩ | -40 °C up to +85 °C | 15 | 18 | 8.5 | 15 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890273322005CS | SPEC | 8 files | 150 nF | 250 V (DC) | 340 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 7.5 | 10.5 | 5 | 11 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890303325008CS | SPEC | 8 files | 150 nF | 630 V (DC) | 200 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 15 | 18 | 7 | 13 | Carton | WCAP-FTBP Film Capacitors | – | |||
890303326003CS | SPEC | 8 files | 150 nF | 630 V (DC) | 120 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 22.5 | 26 | 6 | 15 | Carton | WCAP-FTBP Film Capacitors | – | |||
890283422005CS | SPEC | 8 files | 150 nF | 400 V (DC) | 46 | 1 | 9000 MΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 6 | 12 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890273323004CS | SPEC | 8 files | 220 nF | 250 V (DC) | 250 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 10 | 13 | 6 | 12 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890303325010CS | SPEC | 8 files | 220 nF | 630 V (DC) | 220 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 15 | 18 | 8 | 14 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890273422002CS | SPEC | 8 files | 220 nF | 250 V (DC) | 38 | 1 | 9000 MΩ | -40 °C up to +85 °C | 7.5 | 10.5 | 6 | 12 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890273423002CS | SPEC | 8 files | 220 nF | 250 V (DC) | 23 | 1 | 9000 MΩ | -40 °C up to +85 °C | 10 | 13 | 5 | 11 | Carton | WCAP-FTBE Film Capacitors | – | |||
890283425002CS | SPEC | 8 files | 220 nF | 400 V (DC) | 12 | 1 | 9000 MΩ | -40 °C up to +85 °C | 15 | 18 | 5 | 11 | Carton | WCAP-FTBE Film Capacitors | – | |||
890493426011CS | SPEC | 8 files | 220 nF | 1000 V (DC) | 27 | 1 | 9000 MΩ | -40 °C up to +85 °C | 22.5 | 26 | 9 | 18 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890443323004CS | SPEC | 8 files | 330 nF | 160 V (DC) | 180 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 10 | 13 | 6 | 12 | Carton | WCAP-FTBP Film Capacitors | – | |||
890283325008CS | SPEC | 8 files | 330 nF | 400 V (DC) | 140 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 15 | 18 | 7 | 13 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283326003CS | SPEC | 8 files | 330 nF | 400 V (DC) | 97 | 0.1 | 30000 MΩ | -40 °C up to +105 °C | 22.5 | 26 | 6 | 15 | Carton | WCAP-FTBP Film Capacitors | – | |||
890273425001CS | SPEC | 8 files | 330 nF | 250 V (DC) | 8 | 1 | 9000 MΩ | -40 °C up to +85 °C | 15 | 18 | 5 | 11 | Carton | WCAP-FTBE Film Capacitors | – | |||
890273325005CS | SPEC | 8 files | 470 nF | 250 V (DC) | 59 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 15 | 18 | 5 | 11 | Carton | WCAP-FTBP Film Capacitors | – | |||
890303326009CS | SPEC | 8 files | 470 nF | 630 V (DC) | 130 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 22.5 | 26 | 9 | 18 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283426004CS | SPEC | 8 files | 470 nF | 400 V (DC) | 11 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 22.5 | 26 | 6 | 15 | Carton | WCAP-FTBE Film Capacitors | – | |||
890303426008CS | SPEC | 8 files | 470 nF | 630 V (DC) | 20 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 22.5 | 26 | 9 | 18 | Carton | WCAP-FTBE Film Capacitors | – | |||
890493427007CS | SPEC | 8 files | 470 nF | 1000 V (DC) | 22 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 27.5 | 31 | 11 | 20 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890273326003CS | SPEC | 8 files | 680 nF | 250 V (DC) | 60 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 22.5 | 26 | 6 | 15 | Carton | WCAP-FTBP Film Capacitors | – | |||
890283425008CS | SPEC | 8 files | 680 nF | 400 V (DC) | 18 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 15 | 18 | 8.5 | 15 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890273325009CS | SPEC | 8 files | 1 µF | 250 V (DC) | 85 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 15 | 18 | 7 | 13 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283326009CS | SPEC | 8 files | 1 µF | 400 V (DC) | 95 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 22.5 | 26 | 8.5 | 17 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283327004CS | SPEC | 8 files | 1 µF | 400 V (DC) | 90 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 27.5 | 31 | 10 | 19 | Carton | WCAP-FTBP Film Capacitors | – | |||
890273425007CS | SPEC | 8 files | 1 µF | 250 V (DC) | 11 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 15 | 18 | 7 | 13 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890283426008CS | SPEC | 8 files | 1 µF | 400 V (DC) | 13 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 22.5 | 26 | 9 | 18 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890273326007CS | SPEC | 8 files | 1.5 µF | 250 V (DC) | 61 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 22.5 | 26 | 7 | 16.5 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890303327008CS | SPEC | 8 files | 1.5 µF | 630 V (DC) | 130 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 27.5 | 31 | 16 | 25.5 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890303427009CS | SPEC | 8 files | 1.5 µF | 630 V (DC) | 17 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 27.5 | 31 | 15 | 24.5 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890443325010CS | SPEC | 8 files | 2.2 µF | 160 V (DC) | 98 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 15 | 18 | 10 | 16.5 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283327008CS | SPEC | 8 files | 2.2 µF | 400 V (DC) | 98 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 27.5 | 31 | 15 | 24.5 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890263425004CS | SPEC | 8 files | 2.2 µF | 100 V (DC) | 9 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 15 | 18 | 8.5 | 15 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890263426001CS | SPEC | 8 files | 2.2 µF | 100 V (DC) | 5 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 22.5 | 26 | 6 | 15 | Carton | WCAP-FTBE Film Capacitors | – | |||
890443326007CS | SPEC | 8 files | 3.3 µF | 160 V (DC) | 57 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 22.5 | 26 | 9 | 18 | Bulk | WCAP-FTBP Film Capacitors | – | |||
890283327010CS | SPEC | 8 files | 3.3 µF | 400 V (DC) | 100 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 27.5 | 31 | 18 | 26 | Carton | WCAP-FTBP Film Capacitors | – | |||
890263426003CS | SPEC | 8 files | 3.3 µF | 100 V (DC) | 5 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 22.5 | 26 | 7 | 16.5 | Carton | WCAP-FTBE Film Capacitors | 890020 | |||
890283427007CS | SPEC | 8 files | 3.3 µF | 400 V (DC) | 11 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 27.5 | 31 | 15 | 24.5 | Carton | WCAP-FTBE Film Capacitors | – | |||
890303428008CS | SPEC | 8 files | 3.3 µF | 630 V (DC) | 12 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 37.5 | 42 | 17 | 30 | Carton | WCAP-FTBE Film Capacitors | – | |||
890273327007CS | SPEC | 8 files | 4.7 µF | 250 V (DC) | 64 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 27.5 | 31 | 14 | 23.5 | Carton | WCAP-FTBP Film Capacitors | – | |||
890273427005CS | SPEC | 8 files | 4.7 µF | 250 V (DC) | 6 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 27.5 | 31 | 11 | 20 | Carton | WCAP-FTBE Film Capacitors | – | |||
890493428013CS | SPEC | 8 files | 4.7 µF | 1000 V (DC) | 16 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 37.5 | 42 | 31 | 43 | Carton | WCAP-FTBE Film Capacitors | – | |||
890443327007CS | SPEC | 8 files | 6.8 µF | 160 V (DC) | 46 | 0.1 | 10000 Ω*F | -40 °C up to +105 °C | 27.5 | 31 | 13 | 22 | Carton | WCAP-FTBP Film Capacitors | 890010 | |||
890283428007CS | SPEC | 8 files | 6.8 µF | 400 V (DC) | 9 | 1 | 3000 Ω*F | -40 °C up to +85 °C | 37.5 | 42 | 20.5 | 34 | Carton | WCAP-FTBE Film Capacitors | 890020 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Product series | Design Kit | Samples |
---|