en

Cart

Your cart is empty.

Filter by values

Product series (6)
Articles (939)
Order Code SPEC Simu­lation Downloads C Tol. C VR Qmin. RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Product series Design Kit Samples
885012005001
ALT EAG CAD CAD CAD 1  pF ±0.5pF 10  V (DC) 420 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R0D010DFCT10000 WCAP-CSGP MLCCs 0402
885012005019
ALT EAG CAD CAD CAD 1  pF ±0.5pF 16  V (DC) 420 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R0D016DFCT10000 WCAP-CSGP MLCCs 0402
885012005034
ALT EAG CAD CAD CAD 1  pF ±0.5 25  V (DC) NP0 Class I 0.5 NP004021R0D025DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012005049
ALT EAG CAD LTS PSP CAD CAD 1  pF ±0.5 50  V (DC) NP0 Class I 0.5 NP004021R0D050DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012006045
ALT EAG CAD CAD CAD 1  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP006031R0D050DFCT10000 WCAP-CSGP MLCCs 0603 885060
885012007045
ALT EAG CAD CAD CAD 1  pF ±0.5 50  V (DC) 0.6 NP008051R0D050DFCT10000 WCAP-CSGP MLCCs 0805 885070
885012008031
ALT EAG CAD CAD CAD 1  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP012061R0D050DFCT10000 WCAP-CSGP MLCCs 1206
885012007094
ALT EAG CAD CAD CAD 1  pF ±0.25pF 100  V (DC) 420 10  GΩ NP0 Class I -55 °C up to +125 °C 0.6 NP008051R0C100DFCT10000 WCAP-CSGP MLCCs 0805 885090
885012007099
ALT EAG CAD CAD CAD 0.5  pF ±0.25pF 100  V (DC) 410 10  GΩ NP0 Class I -55 °C up to +125 °C 0.6 WCAP-CSGP MLCCs 0805
885012006086
ALT EAG CAD CAD CAD 0.5  pF ±0.25pF 100  V (DC) 410 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP006030R5C100DFCT10000 WCAP-CSGP MLCCs 0603
885012006087
ALT EAG CAD CAD CAD 1  pF ±0.25pF 100  V (DC) 420 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP006031R0C100DFCT10000 WCAP-CSGP MLCCs 0603 885090
885012005002
ALT EAG CAD CAD CAD 1.5  pF ±0.5pF 10  V (DC) 430 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R5D010DFCT10000 WCAP-CSGP MLCCs 0402
885012005003
ALT EAG CAD CAD CAD 2.2  pF ±0.5 10  V (DC) 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004022R2D010DFCT10000 WCAP-CSGP MLCCs 0402
885012005020
ALT EAG CAD CAD CAD 1.5  pF ±0.5pF 16  V (DC) 430 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004021R5D016DFCT10000 WCAP-CSGP MLCCs 0402
885012005021
ALT EAG CAD LTS PSP CAD CAD 2.2  pF ±0.5pF 16  V (DC) 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004022R2D016DFCT10000 WCAP-CSGP MLCCs 0402
885012005035
ALT EAG CAD CAD CAD 1.5  pF ±0.5 25  V (DC) NP0 Class I 0.5 NP004021R5D025DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012005036
ALT EAG CAD CAD CAD 2.2  pF ±0.5 25  V (DC) NP0 Class I 0.5 NP004022R2D025DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012005050
ALT EAG CAD LTS PSP CAD CAD 1.5  pF ±0.5 50  V (DC) NP0 Class I 0.5 NP004021R5D050DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012005051
ALT EAG CAD LTS PSP CAD CAD 2.2  pF ±0.5 50  V (DC) NP0 Class I 0.5 NP004022R2D050DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012006046
ALT EAG CAD CAD CAD 1.5  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP006031R5D050DFCT10000 WCAP-CSGP MLCCs 0603 885060
885012006047
ALT EAG CAD CAD CAD 2.2  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP006032R2D050DFCT10000 WCAP-CSGP MLCCs 0603 885060
885012007046
ALT EAG CAD LTS PSP CAD CAD 1.5  pF ±0.5 50  V (DC) 0.6 NP008051R5D050DFCT10000 WCAP-CSGP MLCCs 0805 885070
885012007047
ALT EAG CAD LTS PSP CAD CAD 2.2  pF ±0.5 50  V (DC) 0.6 NP008052R2D050DFCT10000 WCAP-CSGP MLCCs 0805 885070
885012008018
ALT EAG CAD CAD CAD 2.2  pF ±0.5 25  V (DC) NP0 Class I 0.8 NP012062R2D025DFCT10000 WCAP-CSGP MLCCs 1206
885012008032
ALT EAG CAD CAD CAD 1.5  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP012061R5D050DFCT10000 WCAP-CSGP MLCCs 1206
885012008033
ALT EAG CAD CAD CAD 2.2  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP012062R2D050DFCT10000 WCAP-CSGP MLCCs 1206
885012005083
ALT EAG CAD CAD CAD 2.2  pF ±0.25 100  V (DC) 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004022R2C100DFCT10000 WCAP-CSGP MLCCs 0402
885012007097
ALT EAG CAD CAD CAD 1.5  pF ±0.25pF 100  V (DC) 430 10  GΩ NP0 Class I -55 °C up to +125 °C 0.6 NP008051R5C100DFCT10000 WCAP-CSGP MLCCs 0805
885012007100
ALT EAG CAD CAD CAD 2.2  pF ±0.25pF 100  V (DC) 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.6 NP008052R2C100DFCT10000 WCAP-CSGP MLCCs 0805
885012006088
ALT EAG CAD CAD CAD 1.5  pF ±0.25pF 100  V (DC) 430 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP006031R5C100DFCT10000 WCAP-CSGP MLCCs 0603
885012006089
ALT EAG CAD CAD CAD 2.2  pF ±0.25pF 100  V (DC) 444 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP006032R2C100DFCT10000 WCAP-CSGP MLCCs 0603 885090
885012005004
ALT EAG CAD CAD CAD 3.3  pF ±0.5pF 10  V (DC) 466 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004023R3D010DFCT10000 WCAP-CSGP MLCCs 0402
885012005022
ALT EAG CAD LTS PSP CAD CAD 3.3  pF ±0.5pF 16  V (DC) 466 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004023R3D016DFCT10000 WCAP-CSGP MLCCs 0402
885012005037
ALT EAG CAD CAD CAD 3.3  pF ±0.5 25  V (DC) NP0 Class I 0.5 NP004023R3D025DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012005052
ALT EAG CAD LTS PSP CAD CAD 3.3  pF ±0.5 50  V (DC) NP0 Class I 0.5 NP004023R3D050DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012006048
ALT EAG CAD LTS PSP CAD CAD 3.3  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP006033R3D050DFCT10000 WCAP-CSGP MLCCs 0603 885060
885012007026
ALT EAG CAD LTS PSP CAD CAD 3.3  pF ±0.5 25  V (DC) 0.6 NP008053R3D025DFCT10000 WCAP-CSGP MLCCs 0805
885012007048
ALT EAG CAD LTS PSP CAD CAD 3.3  pF ±0.5 50  V (DC) 0.6 NP008053R3D050DFCT10000 WCAP-CSGP MLCCs 0805 885070
885012008034
ALT EAG CAD CAD CAD 3.3  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP012063R3D050DFCT10000 WCAP-CSGP MLCCs 1206
885012007095
ALT EAG CAD CAD CAD 3.3  pF ±0.25pF 100  V (DC) 466 10  GΩ NP0 Class I -55 °C up to +125 °C 0.6 NP008053R3C100DFCT10000 WCAP-CSGP MLCCs 0805 885090
885012006090
ALT EAG CAD CAD CAD 3.3  pF ±0.25pF 100  V (DC) 466 10  GΩ NP0 Class I -55 °C up to +125 °C 0.8 NP006033R3C100DFCT10000 WCAP-CSGP MLCCs 0603 885090
885012005005
ALT EAG CAD CAD CAD 4.7  pF ±0.5pF 10  V (DC) 494 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004024R7D010DFCT10000 WCAP-CSGP MLCCs 0402
885012005023
ALT EAG CAD LTS PSP CAD CAD 4.7  pF ±0.5pF 16  V (DC) 494 10  GΩ NP0 Class I -55 °C up to +125 °C 0.5 NP004024R7D016DFCT10000 WCAP-CSGP MLCCs 0402
885012005038
ALT EAG CAD CAD CAD 4.7  pF ±0.5 25  V (DC) NP0 Class I 0.5 NP004024R7D025DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012005053
ALT EAG CAD LTS PSP CAD CAD 4.7  pF ±0.5 50  V (DC) NP0 Class I 0.5 NP004024R7D050DFCT10000 WCAP-CSGP MLCCs 0402 885050
885012006001
ALT EAG CAD LTS PSP CAD CAD 4.7  pF ±0.5 10  V (DC) NP0 Class I 0.8 NP006034R7D010DFCT10000 WCAP-CSGP MLCCs 0603
885012006030
ALT EAG CAD LTS PSP CAD CAD 4.7  pF ±0.5 25  V (DC) NP0 Class I 0.8 NP006034R7D025DFCT10000 WCAP-CSGP MLCCs 0603
885012006049
ALT EAG CAD LTS PSP CAD CAD 4.7  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP006034R7D050DFCT10000 WCAP-CSGP MLCCs 0603 885060
885012007049
ALT EAG CAD LTS PSP CAD CAD 4.7  pF ±0.5 50  V (DC) 0.6 NP008054R7D050DFCT10000 WCAP-CSGP MLCCs 0805 885070
885012008035
ALT EAG CAD CAD CAD 4.7  pF ±0.5 50  V (DC) NP0 Class I 0.8 NP012064R7D050DFCT10000 WCAP-CSGP MLCCs 1206
Samples
Order Code SPEC Simu­lation Downloads C Tol. C VR Qmin. RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Product series Design Kit Samples