en

Cart

Your cart is empty.

WRIS-PWMC Metal Plate Resistors

High Power Current Sensing, Wide Terminal

Size L
(mm)
W
(mm)
H
(mm)
1225 3.2 6.3 0.2
2043 5 11 0.2

Characteristics

  • Product series for high power current sensing up to 6 W
  • High operating temperature
  • Mounting style: SMT-Chip (wide terminal)
  • Resistance range: 1 mΩ ‒ 5 mΩ
  • Resistance tolerance: ± 1 %
  • Rated Power: 3 W ‒ 6 W
  • TCR: ±100 ppm/°C
  • Operating temperature: -55°C up to +170°C
  • Sizes: 1225 / 2043
  • Recommended soldering: Reflow soldering

Applications

  • Ignition coil & igniter
  • Inverter

Products

All
1225
2043
Order Code SPEC Downloads R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
581070763001
ALT EAG CAD 1 ±1% 3 100 -100 54.77 3.2 6.3 0.2 MC1225R001F301KACTE0000
581070768001
ALT EAG CAD 1 ±1% 6 100 -100 77.46 5 11 0.2 MC2043R001F601KACTE0000
581070763005
ALT EAG CAD 5 ±1% 3 100 -100 24.49 3.2 6.3 0.2 MC1225R005F301KACTE0000
581070768005
ALT EAG CAD 5 ±1% 6 100 -100 34.6 5 11 0.2 MC2043R005F601KACTE0000
Order Code SPEC
581070763001
581070768001
581070763005
581070768005
Samples
Order Code SPEC Downloads R
(mΩ)
Tol. R PRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples