en

Cart

Your cart is empty.

WE-SL SMT Common Mode Line Filter

Size L
(mm)
W
(mm)
H
(mm)
Mount
WE-SL 12.7 11 5.75 SMT

Characteristics

  • Two or four winding configuration
  • Core material: NiZn/MnZn
  • Rated voltage: 80 VDC (42 VAC)
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Current compensated choke for data and signal lines
  • Power supply system
  • Signal and sensor lines
  • Suppression of common mode noise
  • ISDN-Bus

Products

WE-SL
Order Code SPEC Simu­lation Downloads Winding Style Zmax
(Ω)
LSmin.
(nH)
RDC1 max.
(Ω)
VR
(V)
VT
(V (AC))
Design Kit Samples
744207
STE ALT EAG CAD LTS PSP CAD CAD SPA bifilar 1100 63 0.035 80 500
744206
STE ALT EAG CAD LTS PSP CAD CAD SPA bifilar 1600 86 0.065 80 500 744725
744205
STE ALT EAG CAD LTS PSP CAD CAD SPA bifilar 900 92 0.1 80 500 744725
744204
STE ALT EAG CAD LTS PSP CAD CAD SPA bifilar 1400 110 0.12 80 500
744203
STE ALT EAG CAD LTS PSP CAD CAD SPA bifilar 3000 140 0.3 80 500
744202
STE ALT EAG CAD LTS PSP CAD CAD SPA bifilar 5000 170 0.4 80 500
744201
STE ALT EAG CAD LTS PSP CAD CAD SPA bifilar 14000 290 0.85 80 500 744725
Order Code SPEC Simu­lation
744207
744206
744205
744204
744203
744202
744201
Samples
Order Code SPEC Simu­lation Downloads Winding Style Zmax
(Ω)
LSmin.
(nH)
RDC1 max.
(Ω)
VR
(V)
VT
(V (AC))
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: