en

Cart

Your cart is empty.

WE-CLFS Line Filter

Size L
(mm)
W
(mm)
H
(mm)
Mount
Single-Stage 64 35 29 Chassis
Single-Stage-Advanced 75 51.8 29 Chassis
Two-Stage 114.9 58.5 45 Chassis

Characteristics

  • Single-phase filter
  • Broadband noise suppression in common and differential mode
  • Easy assembly through faston connectors
  • Fast chassis mounting
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 25/100/21
  • Certifications: cULus (UL 60939-3, CSA 22.2 No. 8), VDE (IEC/EN 60939-2)
  • UL 60939-3 replaces UL 1283 for Appliance Filters

Single Stage:

  • Very compact design

Single-Stage Advanced:

  • Improved differential mode noise attenuation

Two-Stage:

  • Extreme differential and common mode noise attenuation

Applications

  • Industrial electronics
  • Switched-mode power supplies
  • Telecommunications
  • Household goods
  • DC applications

Products

All
Single-Stage
Single-Stage-Advanced
Two-Stage
Order Code SPEC Simu­lation Downloads IR
(A)
L
(mH)
RDC max.
(mΩ)
R
(kΩ)
CX
(µF)
CY
(nF)
ILeak
(mA)
VR
(V)
VL->PE
(V (AC))
VL->N
(V (DC))
W
(mm)
L
(mm)
H
(mm)
Alpha-Rack Samples
810911001
STE LTS PSP IGS SPA 1.5 20 300 1000 0.1 2.2 0.173 250 2000 1075 35 64 29 742707015
810912001
STE LTS PSP SPA 1.5 20 300 1000 0.22 2.2 0.173 250 2000 1075 51.8 75 29 742707015
810911003
STE LTS PSP IGS SPA 3 10 100 1000 0.22 2.2 0.173 250 2000 1075 35 64 29 742707015
810912003
STE LTS PSP SPA 3 10 100 1000 0.33 3.3 0.259 250 2000 1075 51.8 75 29 742707015
810911006
STE LTS PSP IGS SPA 6 2.2 30 1000 0.47 4.7 0.369 250 2000 1075 35 64 29 742707015
810912006
STE LTS PSP SPA 6 10 50 1000 0.33 3.3 0.259 250 2000 1075 51.8 75 29 742707015
810913006
STE LTS PSP IGS SPA 6 6 70 330 0.47 4.7 0.369 250 2000 1075 58.5 114.9 45 742707015
810911008
STE LTS PSP SPA 8 2.2 20 1000 0.47 4.7 0.369 250 2000 1075 35 64 29 742707015
810912008
STE LTS PSP IGS SPA 8 6 30 680 0.47 4.7 0.369 250 2000 1075 51.8 75 29 742707015
810911010
STE LTS PSP SPA 10 1 15 680 0.68 6.8 0.534 250 2000 1075 35 64 29 742707015
810912010
STE LTS PSP IGS SPA 10 6 30 680 0.47 4.7 0.369 250 2000 1075 51.8 75 29 742707015
810913010
STE LTS PSP IGS SPA 10 6 40 330 0.47 4.7 0.369 250 2000 1075 58.5 114.9 45 742707015
810912012
STE LTS PSP IGS SPA 12 2.2 20 470 0.68 6.8 0.534 250 2000 1075 51.8 75 29 742707015
810912014
STE LTS PSP IGS SPA 14 2.2 20 470 0.68 6.8 0.534 250 2000 1075 51.8 75 29 742707015
810913014
STE LTS PSP SPA 14 2.2 30 220 1 10 0.785 250 2000 1075 58.5 114.9 45 742707015
810912020
STE LTS PSP IGS SPA 20 1 10 330 1 10 0.785 250 2000 1075 51.8 75 29 742707015
810913020
STE LTS PSP SPA 20 2.2 20 220 1 10 0.785 250 2000 1075 58.5 114.9 45 742707015
Order Code SPEC Simu­lation
810911001
810912001
810911003
810912003
810911006
810912006
810913006
810911008
810912008
810911010
810912010
810913010
810912012
810912014
810913014
810912020
810913020
Samples
Order Code SPEC Simu­lation Downloads IR
(A)
L
(mH)
RDC max.
(mΩ)
R
(kΩ)
CX
(µF)
CY
(nF)
ILeak
(mA)
VR
(V)
VL->PE
(V (AC))
VL->N
(V (DC))
W
(mm)
L
(mm)
H
(mm)
Alpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments: