en

Cart

Your cart is empty.

Design Kit WCAP-FTBE General Purpose

Order Code 890020

Products

Order Code SPEC Simu­lation Downloads Product series C DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
RESR
(mΩ)
dV/dt
(V/µs)
VR
(V (DC))
Size Technical Reference Samples
890493422002CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 10  nF 1 1.4 2.2 3.085 160 1000 Pitch 7.5 mm MPSP075103KA00DCPP45004
890303423005CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 68  nF 1 1.4 2.3 501 52 630 Pitch 10 mm MPSP010683K630DCPP55004
890283423001CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 100  nF 1 1.4 2.4 359 34 400 Pitch 10 mm MPSP010104K400DCPP55004
890493425009CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 100  nF 1 1.4 2.5 380 44 1000 Pitch 15 mm MPSP015104KA00DCPP45004
890283422005CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 150  nF 1 1.4 2.3 224 46 400 Pitch 7.5 mm MPSP075154K400DCPP45004
890273422002CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 220  nF 1 1.4 2.4 158 38 250 Pitch 7.5 mm MPSP075224K250DCPP45004
890493426011CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 220  nF 1 1.5 3.6 222 27 1000 Pitch 22.5 mm MPSP225224KA00DCPP35004
890493427007CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 470  nF 1 1.5 4.3 133 22 1000 Pitch 27.5 mm MPSP275474KA00DCPP35004
890283425008CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 680  nF 1 1.5 3.8 76 18 400 Pitch 15 mm MPSP015684K400DCPP45004
890273425007CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 1  µF 1 1.5 4.3 61 11 250 Pitch 15 mm MPSP015105K250DCPP45004
890283426008CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 1  µF 1 1.6 4.8 71 13 400 Pitch 22.5 mm MPSP225105K400DCPP35004
890303427009CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 1.5  µF 1 1.6 5.2 53 17 630 Pitch 27.5 mm MPSP275155K630DCPP25004
890263425004CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 2.2  µF 1 1.6 5 34 9 100 Pitch 15 mm MPSP015225K100DCPP45004
890263426003CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 3.3  µF 1 2.1 10 38 5 100 Pitch 22.5 mm MPSP225335K100DCPP35004
890283428007CS
ALT EAG CAD LTS PSP CAD WCAP-FTBE Film Capacitors 6.8  µF 1 2.3 13 26 9 400 Pitch 37.5 mm MPSP375685K400DCPP25004
Samples
Order Code SPEC Simu­lation Downloads Product series C DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
RESR
(mΩ)
dV/dt
(V/µs)
VR
(V (DC))
Size Technical Reference Samples