en

Cart

Your cart is empty.

Design Kit WCAP-FTBP General Purpose

Order Code 890010

Products

Order Code SPEC Simu­lation Downloads Product series C DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
RESR
(mΩ)
dV/dt
(V/µs)
VR
(V (DC))
Size Technical Reference Samples
890303322005CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 33  nF 0.1 0.1 0.15 37.19 700 630 Pitch 7.5 mm MPPP075333J630DCPP45004
890443322001CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 100  nF 0.1 0.1 0.26 21.67 300 160 Pitch 7.5 mm MPPP075104J160DCPP45004
890283323005CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 100  nF 0.1 0.1 0.35 38.46 300 400 Pitch 10 mm MPPP010104J400DCPP55004
890273322005CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 150  nF 0.1 0.1 0.26 14.95 340 250 Pitch 7.5 mm MPPP075154J250DCPP45004
890273323004CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 220  nF 0.1 0.1 0.4 22.22 250 250 Pitch 10 mm MPPP010224J250DCPP45004
890303325010CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 220  nF 0.1 0.15 0.68 42.01 220 630 Pitch 15 mm MPPP015224J630DCPP45004
890283325008CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 330  nF 0.1 0.15 0.92 39.13 140 400 Pitch 15 mm MPPP015334J400DCPP45004
890303326009CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 470  nF 0.1 0.28 1.5 46.32 130 630 Pitch 22.5 mm MPPP225474J630DCPP35004
890273325009CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 1  µF 0.1 0.28 1.5 22.08 85 250 Pitch 15 mm MPPP015105J250DCPP45004
890283326009CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 1  µF 0.1 0.32 2.2 30.88 95 400 Pitch 22.5 mm MPPP225105J400DCPP35004
890273326007CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 1.5  µF 0.1 0.4 3.4 29.72 61 250 Pitch 22.5 mm MPPP225155J250DCPP35004
890303327008CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 1.5  µF 0.1 0.34 2.3 22 130 630 Pitch 27.5 mm MPPP275155J630DCPP25004
890443325010CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 2.2  µF 0.1 0.28 1.6 10.5 98 160 Pitch 15 mm MPPP015225J160DCPP45004
890283327008CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 2.2  µF 0.1 0.4 3.4 20.15 98 400 Pitch 27.5 mm MPPP275225J400DCPP25004
890443327007CS
ALT EAG CAD LTS PSP CAD WCAP-FTBP Film Capacitors 6.8  µF 0.1 0.75 5.9 13.61 46 160 Pitch 27.5 mm MPPP275685J160DCPP35004
Samples
Order Code SPEC Simu­lation Downloads Product series C DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
RESR
(mΩ)
dV/dt
(V/µs)
VR
(V (DC))
Size Technical Reference Samples