en

Cart

Your cart is empty.

Design Kit WCAP-CSSA - X/Y Interference Suppression - 1808/1812/2211

Order Code 885300

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (AC))
Size Technical Reference Samples
885352010007
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 33  pF 0.1 250 1808 NP01808330JE00IFCT10000
885362010009
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 33  pF 0.1 250 1808 NP01808330JB50IFCT10000
885362010011
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 47  pF 0.1 250 1808 NP01808470JB50IFCT10000
885362010017
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 100  pF 0.1 250 1808 NP01808101JB50IFCT10000
885362210009
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 470  pF 2.5 250 1808 X7R1808471KB50IFCT10000
885352211001
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 470  pF 2.5 250 1812 X7R1812471KE00IFCT10000
885362210013
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 680  pF 2.5 250 1808 X7R1808681KB50IFCT10000
885352211002
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 680  pF 2.5 250 1812 X7R1812681KE00IFCT10000
885352210013
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 1  nF 2.5 250 1808 X7R1808102KE00IFCT10000
885362210017
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 1  nF 2.5 250 1808 X7R1808102KB50IFCT10000
885352211003
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 1  nF 2.5 250 1812 X7R1812102KE00IFCT10000
885362211011
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 1  nF 2.5 250 1812 X7R1812102KB50IFCT10000
885352213011
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 1  nF 2.5 250 2211 X7R2211102KE00IFCT10000
885362211015
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 2.2  nF 2.5 250 1812 X7R1812222KB50IFCT10000
885352213015
ALT EAG CAD LTS PSP CAD WCAP-CSSA MLCCs 2.2  nF 2.5 250 2211 X7R2211222KE00IFCT10000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (AC))
Size Technical Reference Samples