en

Cart

Your cart is empty.

Design Kit WCAP-AI3H - Snap-In Capacitors Slim Line

Order Code 861141

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples
861141483001
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 68  µF 20 2050 450 22.0 x 25.0 ANJN250680M450DSIC3C000
861141483002
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 82  µF 20 1700 450 22.0 x 30.0 ANJN300820M450DSIC3C000
861141483003
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 100  µF 20 1390 450 22.0 x 35.0 ANJN350101M450DSIC3C000
861141483004
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 120  µF 20 1160 450 22.0 x 40.0 ANJN400121M450DSIC3C000
861141484010
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 120  µF 20 1160 450 25.0 x 30.0 ANJO300121M450DSIC3C000
861141483005
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 150  µF 20 930 450 22.0 x 45.0 ANJN450151M450DSIC3C000
861141484011
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 150  µF 20 930 450 25.0 x 35.0 ANJO350151M450DSIC3C000
861141483006
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 180  µF 20 593.04 450 22.0 x 50.0 ANJN500181M450DSIC3C000
861141484012
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 180  µF 20 770 450 25.0 x 40.0 ANJO400181M450DSIC3C000
861141483007
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 220  µF 20 640 450 22.0 x 50.0 ANJN500221M450DSIC3C000
861141484013
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 220  µF 20 640 450 25.0 x 45.0 ANJO450221M450DSIC3C000
861141485018
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 270  µF 20 520 450 30.0 x 40.0 ANJP400271M450DSIC2C000
861141485019
ALT EAG CAD LTS PSP CAD WCAP-AI3H Aluminum Electrolytic Capacitors 330  µF 20 420 450 30.0 x 50.0 ANJP500331M450DSIC2C000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples