en

Cart

Your cart is empty.

Design Kit Aluminum Electrolytic Capacitors

Order Code 860012

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples
860010772001
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 0.1  µF 9 63 ATBC110R10M063DSPA3B000
860010772002
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 0.22  µF 9 63 ATBC110R22M063DSPA3B000
860010772003
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 0.33  µF 9 63 ATBC110R33M063DSPA3B000
860010772004
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 0.47  µF 9 63 ATBC110R47M063DSPA3B000
860010772005
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 1  µF 9 63 ATBC110010M063DSPA3B000
860010772006
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 2.2  µF 9 63 ATBC1102R2M063DSPA3B000
860010772007
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 3.3  µF 9 63 ATBC1103R3M063DSPA3B000
860010772008
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 4.7  µF 9 63 ATBC1104R7M063DSPA3B000
860010772009
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 10  µF 9 63 ATBC110100M063DSPA3B000
860010773010
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 22  µF 9 63 ATBD110220M063DSPA4B000
860010773011
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 33  µF 9 63 ATBD110330M063DSPA4B000
860010773012
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 47  µF 9 63 ATBD110470M063DSPA4B000
860010774013
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 68  µF 9 63 ATBE115680M063DSPA7B000
860010775014
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 100  µF 9 63 10.0 x 12.5 ATBF125101M063DSPA9B000
860010775015
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 120  µF 9 63 ATBF160121M063DSPAAB000
860010775016
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 150  µF 9 63 ATBF160151M063DSPAAB000
860010775017
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 180  µF 9 63 ATBF160181M063DSPAAB000
860010775018
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 220  µF 9 63 ATBF160221M063DSPAAB000
860010778020
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 470  µF 9 63 ATBI200471M063DSPACB000
860010778021
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 560  µF 9 63 ATBI250561M063DSPACB000
860010780022
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 680  µF 9 63 ATBK250681M063DSPAEB000
860010780023
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 820  µF 9 63 ATBK250821M063DSPAEB000
860010780025
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 1200  µF 9 63 ATBK315122M063DSPADB000
860010780026
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 1500  µF 9 63 ATBK355152M063DSPADB000
860010780027
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 1800  µF 9 63 ATBK355182M063DSPADB000
860010781028
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 2200  µF 9 63 ATBL355222M063DSPAEB000
860010783029
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 2700  µF 9 63 ATBN410272M063DSPS2B000
860010783030
ALT EAG CAD LTS PSP CAD WCAP-ATG8 Aluminium Electrolytic Capacitors 3300  µF 9 63 ATBN410332M063DSPS2B000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples