Plastic Shaft
- WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft with Threaded bushingIR 10 mA |VR 5 V (DC) |Electrical Life Encoder 30000 Cycles |Electrical Life Switch 20000 Cycles
- WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft without bushingIR 10 mA |VR 5 V (DC) |Electrical Life Encoder 30000 Cycles |Electrical Life Switch 20000 Cycles