DC Power Jacks
- WR-DC DC Power Jack Vertical SMT Ø 2.0 & Ø 2.5
- WR-DC DC Power Jack Vertical THT Ø 6.4Mount THT |Type Vertical |Working Voltage 30 V (DC) |IR 3 A
- WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegsMount SMT |Type Right Angled |Working Voltage 24 V (DC) |IR 5 A
- WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegsMount SMT |Type Right Angled |Working Voltage 24 V (DC) |IR 5 A
- WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegsMount SMT |Type Right Angled |Working Voltage 18 V (DC) |IR 5 A
- WR-DC DC Power Jack Right Angled (4.2)
- WR-DC DC Power Jack Right Angled (6.4)Mount THT |Type Right Angled |Working Voltage 30 V (DC) |IR 5 A
- WR-DC DC Power Jack THT Right Angled Low Profile (2.8)
- WR-DC DC Power Jack THT Right Angled Low Profile (3.8)
- WR-DC Power Jack Right Angled Shielded THT Ø 4.93Mount THT |Type Right Angled |Working Voltage 20 V (DC)
Samples |
---|
Order Code | Datasheet | Downloads | Mount | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Product series | Design Kit | Samples |
---|