- WR-WTB 2.54 mm Male Locking HeaderPins 2 to 10 |Gender Male |Mount THT
- WR-WTB 2.54 mm Male Right Angled Locking Header Bottom LockingPins 2 to 10 |Gender Male |Mount THT
- WR-WTB 2.54 mm Male Right Angled Locking Header Top LockingPins 2 to 10 |Gender Male |Mount THT
- WR-WTB 2.54 mm Female Terminal HousingPins 2 to 10 |Gender Female
- WR-WTB 2.54 mm Female Crimp ContactGender Female
- WR-WTB 2.54 mm Pre-Crimped WireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
- WR-WTB Automatic Crimping ToolGender Tool
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61900211021 | SPEC | 7 files | 2 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 5.08 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | 645001 | – | – | ||
61900211621 | SPEC | 4 files | 2 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 5.6 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 645001 | – | – | ||
61900219521 | SPEC | 7 files | 2 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 5.08 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | 645001 | – | – | ||
61900211121 | SPEC | 6 files | 2 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 5.08 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 645001 | – | – | ||
61900311021 | SPEC | 7 files | 3 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 7.62 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | 645001 | – | – | ||
61900311121 | SPEC | 6 files | 3 | 2.54 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 7.62 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 645001 | – | – | ||
61900311621 | SPEC | 4 files | 3 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 8.4 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 645001 | – | – | ||
61900319521 | SPEC | 7 files | 3 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 7.62 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | 645001 | – | – | ||
61900411121 | SPEC | 6 files | 4 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 10.16 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 645001 | – | – | ||
61900411621 | SPEC | 4 files | 4 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 10.8 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 645001 | – | – | ||
61900419521 | SPEC | 7 files | 4 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 10.16 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | 645001 | – | – | ||
61900411021 | SPEC | 6 files | 4 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 10.16 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | 645001 | – | – | ||
61900511021 | SPEC | 7 files | 5 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 12.7 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | 645001 | – | – | ||
61900511121 | SPEC | 6 files | 5 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 12.7 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 645001 | – | – | ||
61900511621 | SPEC | 4 files | 5 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 13.22 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 645001 | – | – | ||
61900519521 | SPEC | 7 files | 5 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 12.7 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | 645001 | – | – | ||
61900611021 | SPEC | 7 files | 6 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 15.24 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | 645001 | – | – | ||
61900611121 | SPEC | 6 files | 6 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 15.24 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 645001 | – | – | ||
61900611621 | SPEC | 4 files | 6 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 15.7 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 645001 | – | – | ||
61900619521 | SPEC | 7 files | 6 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 15.24 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | 645001 | – | – | ||
61900711121 | SPEC | 6 files | 7 | 2.54 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 17.78 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 645001 | – | – | ||
61900711621 | SPEC | 4 files | 7 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 18.3 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 645001 | – | – | ||
61900811021 | SPEC | 7 files | 8 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 20.32 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | 612690 645001 | – | – | ||
61900819521 | SPEC | 7 files | 8 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 20.32 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | 612690 645001 | – | – | ||
61900811121 | SPEC | 6 files | 8 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 20.32 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 612690 645001 | – | – | ||
61900811621 | SPEC | 3 files | 8 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 20.84 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 612690 645001 | – | – | ||
61901011021 | SPEC | 7 files | 10 | 2.54 | Male | Right Angled Bottom Locking | THT | – | 250 | PCB | 20 | max. | 25.4 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Bottom Locking | 645001 | – | – | ||
61901011121 | SPEC | 6 files | 10 | 2.54 | Male | Vertical | THT | – | 250 | PCB | 20 | max. | 25.4 | – | – | Bag | WR-WTB 2.54 mm Male Locking Header | 645001 | – | – | ||
61901011621 | SPEC | 4 files | 10 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 25.92 | – | – | Bag | WR-WTB 2.54 mm Female Terminal Housing | 645001 | – | – | ||
61901019521 | SPEC | 7 files | 10 | 2.54 | Male | Right Angled Top Locking | THT | – | 250 | PCB | 20 | max. | 25.4 | – | – | Bag | WR-WTB 2.54 mm Male Right Angled Locking Header Top Locking | 645001 | – | – | ||
619100126015 | SPEC | – | – | 2.54 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 26 (AWG) | – | Bag | WR-WTB 2.54 mm Pre-Crimped Wire | – | – | – | ||
619119122030 | SPEC | 1 files | – | 2.54 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 22 (AWG) | – | Bag | WR-WTB 2.54 mm Pre-Crimped Wire | – | – | – | ||
600002 | SPEC | 1 files | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | ||
61900113722 | SPEC | 3 files | – | 2.54 | Female | Crimp Terminal | – | 3 | 250 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Big Reel | WR-WTB 2.54 mm Female Crimp Contact | – | 600619401 600254254002 | – | ||
61910113722 | SPEC | 3 files | – | 2.54 | Female | Crimp Terminal | – | 3 | 250 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Small Reel | WR-WTB 2.54 mm Female Crimp Contact | – | 600619401 600254254002 | – | ||
61900113722DEC | SPEC | 3 files | – | 2.54 | Female | Crimp Terminal | – | 3 | 250 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Bag | WR-WTB 2.54 mm Female Crimp Contact | 612690 645001 | 600254254002 | – | ||
600619401 | SPEC | 3 files | – | 2.54 | Tool | Mini Applicator | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | – | WR-WTB 2.54 mm Female Crimp Contact 61900113722 61910113722 | ||
600619401001 | SPEC | – | – | 2.54 | Tool | Wear Parts | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | 600619401 | – | ||
600001 | SPEC | – | – | – | Tool | Handles Crimping Head | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | 600254254001 600420420001 600300300001 600300300001LF 600254254002 600396396001 WR-WTB 2.54 mm Female Crimp Contact | 64900713722DEC | ||
600254254001 | SPEC | – | – | 2.54 | Tool | Handles Crimping Head | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | 600001 | 66100113722 66110113722 66100113722DEC | ||
600254254002 | SPEC | – | – | – | Tool | Handles Crimping Head | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | 600001 | 61900113722 61910113722 61900113722DEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples |
---|