OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC4TypeTerminals

Filter by values

Order Code Data­sheet DownloadsPitch
(mm)
IR
(A)
GenderTypeIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelL
(mm)
Stranded Wire Section (AWG)Packaging Product seriesToolsDesign KitUse with Samples
64900513722SPEC
3 files 4.2 9 Female Crimp Terminal 9 600 Cable 4.6 16 (AWG) Big ReelWR-MPC4 4.20 mm Female Terminal600649405
600420420001
64900613722SPEC
3 files 4.2 9 Female Crimp Terminal 9 600 Cable 4.5 18 to 24 (AWG) Big ReelWR-MPC4 4.20 mm Female Terminal600420420001
600649406
64900713722SPEC
3 files 4.2 9 Female Crimp Terminal 9 600 Cable 2.3 22 to 28 (AWG) Big ReelWR-MPC4 4.20 mm Female Terminal600649407
600420420001
64900813722SPEC
3 files 4.2 9 Male Crimp Terminal 9 600 Cable 4.5 16 (AWG) Big ReelWR-MPC4 4.20 mm Male Terminal600649405
64900913722SPEC
3 files 4.2 9 Male Crimp Terminal 9 600 Cable 4.5 18 to 24 (AWG) Big ReelWR-MPC4 4.20 mm Male Terminal600649406
600420420001
64900013722SPEC
3 files 4.2 9 Male Crimp Terminal 9 600 Cable 2.3 22 to 28 (AWG) Big ReelWR-MPC4 4.20 mm Male Terminal600649407
600420420001
64900513722DECSPEC
4.2 9 Female Crimp Terminal 9 600 Cable 4.6 16 (AWG) BagWR-MPC4 4.20 mm Female Terminal600420420001
612690
649001
64900613722DECSPEC
4.2 9 Female Crimp Terminal 9 600 Cable 4.5 18 to 24 (AWG) BagWR-MPC4 4.20 mm Female Terminal600420420001
649001
64900713722DECSPEC
4.2 9 Female Crimp Terminal 9 600 Cable 2.3 22 to 28 (AWG) BagWR-MPC4 4.20 mm Female Terminal600420420001
649001
600001
64900813722DECSPEC
4.2 9 Male Crimp Terminal 9 600 Cable 4.5 16 (AWG) BagWR-MPC4 4.20 mm Male Terminal600420420001
612690
649001
64900913722DECSPEC
4.2 9 Male Crimp Terminal 9 600 Cable 4.5 18 to 24 (AWG) BagWR-MPC4 4.20 mm Male Terminal600420420001
649001
64900013722DECSPEC
4.2 9 Male Crimp Terminal 9 600 Cable 2.3 22 to 28 (AWG) BagWR-MPC4 4.20 mm Male Terminal600420420001
649001
64910513722SPEC
4.2 9 Female Crimp Terminal 9 600 Cable 4.5 16 (AWG) Small ReelWR-MPC4 4.20 mm Female Terminal600649405
600420420001
64910813722SPEC
4.2 9 Male Crimp Terminal 9 600 Cable 4.5 16 (AWG) Small ReelWR-MPC4 4.20 mm Male Terminal600649405
64910913722SPEC
4.2 9 Male Crimp Terminal 9 600 Cable 4.5 18 to 24 (AWG) Small ReelWR-MPC4 4.20 mm Male Terminal600649406
600420420001
64910013722SPEC
4.2 9 Male Crimp Terminal 9 600 Cable 2.3 22 to 28 (AWG) Small ReelWR-MPC4 4.20 mm Male Terminal600649407
600420420001
64910613722SPEC
4.2 9 Female Crimp Terminal 9 600 Cable 4.5 18 to 24 (AWG) Small ReelWR-MPC4 4.20 mm Female Terminal600649406
64910713722SPEC
4.2 9 Female Crimp Terminal 9 600 Cable 2.3 22 to 28 (AWG) Small ReelWR-MPC4 4.20 mm Female Terminal600649407
600420420001
Samples
Order Code Data­sheet DownloadsPitch
(mm)
IR
(A)
GenderTypeIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelL
(mm)
Stranded Wire Section (AWG)Packaging Product seriesToolsDesign KitUse with Samples