| | 662002013322 | SPEC
| 3 files | 2 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200211022 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200211122 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200211822 | SPEC
| 3 files | 2 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662102145021 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662102130822 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662102136022 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Tin | 662001
| |
| | 662302135922 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662302131822 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with SMT Solder Tab - SMT - Reel - Tin | 662001
| |
NEW | | 66200211024 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
NEW | | 662102145024 | SPEC
| 6 files | 2 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | | 66200211124 | SPEC
| 8 files | 2 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00mm Male Header Single Row Vertical - THT - Selective Gold | – | |
NEW | | 662302131824 | SPEC
| 6 files | 2 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel with Cap | WR-MPC3 3.00mm Male Header Single Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| | 662003013322 | SPEC
| 3 files | 3 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200311022 | SPEC
| 6 files | 3 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200311122 | SPEC
| 6 files | 3 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200311822 | SPEC
| 3 files | 3 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662103145021 | SPEC
| 6 files | 3 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662103130822 | SPEC
| 6 files | 3 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662103136022 | SPEC
| 6 files | 3 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Tin | 662001
| |
| | 662303135922 | SPEC
| 6 files | 3 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662303131822 | SPEC
| 6 files | 3 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with SMT Solder Tab - SMT - Reel - Tin | 662001
| |
| | 662004013322 | SPEC
| 3 files | 4 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200411022 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200411122 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200411822 | SPEC
| 3 files | 4 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662104145021 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662104130822 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662104136022 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Tin | 662001
| |
| | 662304135922 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662304131822 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with SMT Solder Tab - SMT - Reel - Tin | 662001
| |
NEW | | 66200411024 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Plastic Pegs - THT - Selective Gold | 612690
| |
NEW | | 66200411124 | SPEC
| 8 files | 4 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00mm Male Header Single Row Vertical - THT - Selective Gold | 612690
| |
NEW | | 662104145024 | SPEC
| 6 files | 4 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | | 662304131824 | SPEC
| 6 files | 4 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel with Cap | WR-MPC3 3.00mm Male Header Single Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| | 662005013322 | SPEC
| 3 files | 5 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200511022 | SPEC
| 6 files | 5 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200511122 | SPEC
| 6 files | 5 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200511822 | SPEC
| 3 files | 5 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662105145021 | SPEC
| 6 files | 5 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662105130822 | SPEC
| 6 files | 5 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662105136022 | SPEC
| 6 files | 5 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Tin | 662001
| |
| | 662305135922 | SPEC
| 6 files | 5 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662305131822 | SPEC
| 6 files | 5 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with SMT Solder Tab - SMT - Reel - Tin | 662001
| |
| | 662006013322 | SPEC
| 3 files | 6 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200611022 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200611122 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200611822 | SPEC
| 3 files | 6 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662106145021 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662106130822 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662106136022 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Tin | 662001
| |
| | 662306135922 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with THT Retention Clip - SMT - Reel - Tin | 662001
| |
| | 662306131822 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel with Cap | WR-MPC3 3.00 mm Male Header Single Row Vertical with SMT Solder Tab - SMT - Reel - Tin | 662001
| |
NEW | | 66200611024 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
NEW | | 66200611124 | SPEC
| 8 files | 6 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00mm Male Header Single Row Vertical - THT - Selective Gold | – | |
NEW | | 662106145024 | SPEC
| 6 files | 6 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | | 662306131824 | SPEC
| 6 files | 6 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel with Cap | WR-MPC3 3.00mm Male Header Single Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| | 662007013322 | SPEC
| 3 files | 7 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200711022 | SPEC
| 6 files | 7 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200711122 | SPEC
| 6 files | 7 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200711822 | SPEC
| 3 files | 7 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662107145021 | SPEC
| 6 files | 7 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662008013322 | SPEC
| 3 files | 8 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200811022 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200811122 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200811822 | SPEC
| 3 files | 8 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662108145021 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
NEW | | 66200811024 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
NEW | | 66200811124 | SPEC
| 8 files | 8 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00mm Male Header Single Row Vertical - THT - Selective Gold | – | |
NEW | | 662108145024 | SPEC
| 6 files | 8 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | | 662308131824 | SPEC
| 6 files | 8 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel with Cap | WR-MPC3 3.00mm Male Header Single Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| | 662009013322 | SPEC
| 3 files | 9 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66200911022 | SPEC
| 6 files | 9 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66200911122 | SPEC
| 6 files | 9 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66200911822 | SPEC
| 3 files | 9 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662109145021 | SPEC
| 6 files | 9 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662010013322 | SPEC
| 3 files | 10 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66201011022 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66201011122 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66201011822 | SPEC
| 3 files | 10 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662110145021 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
NEW | | 66201011024 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Plastic Pegs - THT - Selective Gold | – | |
NEW | | 66201011124 | SPEC
| 8 files | 10 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Selective Gold | Tube | WR-MPC3 3.00mm Male Header Single Row Vertical - THT - Selective Gold | – | |
NEW | | 662110145024 | SPEC
| 6 files | 10 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel | WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
NEW | | 662310131824 | SPEC
| 6 files | 10 | 3 | Male | Vertical | Single | SMT | 5 | 250 | 10 | Selective Gold | Tape and Reel with Cap | WR-MPC3 3.00mm Male Header Single Row Vertical with SMT Solder Tabs - SMT - Reel - Selective Gold | – | |
| | 662011013322 | SPEC
| 3 files | 11 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66201111022 | SPEC
| 6 files | 11 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66201111122 | SPEC
| 6 files | 11 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66201111822 | SPEC
| 3 files | 11 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662111145021 | SPEC
| 6 files | 11 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |
| | 662012013322 | SPEC
| 3 files | 12 | 3 | Female | Receptacle Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Female Receptacle Housing Single Row | 662001
| |
| | 66201211022 | SPEC
| 6 files | 12 | 3 | Male | Right Angled | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin | 662001
| |
| | 66201211122 | SPEC
| 6 files | 12 | 3 | Male | Vertical | Single | THT | 5 | 250 | 10 | Tin | Tube | WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin | 662001
| |
| | 66201211822 | SPEC
| 3 files | 12 | 3 | Male | Plug Housing | Single | – | – | – | – | – | Bag | WR-MPC3 3.00 mm Male Plug Housing Single Row with Panel Mounting Ears | 662001
| |
| | 662112145021 | SPEC
| 6 files | 12 | 3 | Male | Right Angled | Single | SMT | 5 | 250 | 10 | Tin | Tape and Reel | WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin | 662001
| |