Female PCB side
- WR-MM Female SMT Connector with Latch & PolarizationPins 4 to 26 |Mount SMT
- WR-MM Female SMT Connector w. PolarizationPins 4 to 26 |Mount SMT
- WR-MM Female Connector with Latch & w/o PolarizationPins 4 to 26 |Mount THT
- WR-MM Female Connector w/o Latch & w/o PolarizationPins 4 to 26 |Mount THT
- WR-MM Female Angled Connector with Latch & PolarizationPins 4 to 26 |Mount THT
- WR-MM Female Angled Connector with Polarization and w/o LatchPins 4 to 26 |Mount THT
- WR-MM Female Angled Connector w/o Latch & w/o PolarizationPins 4 to 26 |Mount THT
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
690367180472 | SPEC | 6 files | 4 | 2.54 | Female | Straight | THT | 7.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367190472 | SPEC | 6 files | 4 | 2.54 | Female | Straight | THT | 9.68 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367280476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 4 | 2.54 | Female | Straight | SMT | 7.08 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367290476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 4 | 2.54 | Female | Straight | SMT | 9.68 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368170472 | SPEC | 6 files | 4 | 2.54 | Female | Angled | THT | 7.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368180472 | SPEC | 6 files | 4 | 2.54 | Female | Angled | THT | 7.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368190472 | SPEC | 6 files | 4 | 2.54 | Female | Angled | THT | 9.68 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367180672 | SPEC | 6 files | 6 | 2.54 | Female | Straight | THT | 9.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367190672 | SPEC | 6 files | 6 | 2.54 | Female | Straight | THT | 12.22 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367280676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 6 | 2.54 | Female | Straight | SMT | 9.62 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367290676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 6 | 2.54 | Female | Straight | SMT | 12.22 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368170672 | SPEC | 6 files | 6 | 2.54 | Female | Angled | THT | 9.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368180672 | SPEC | 6 files | 6 | 2.54 | Female | Angled | THT | 9.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368190672 | SPEC | 6 files | 6 | 2.54 | Female | Angled | THT | 12.22 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367180872 | SPEC | 6 files | 8 | 2.54 | Female | Straight | THT | 12.16 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367190872 | SPEC | 6 files | 8 | 2.54 | Female | Straight | THT | 14.76 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367280876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 8 | 2.54 | Female | Straight | SMT | 12.16 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367290876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 8 | 2.54 | Female | Straight | SMT | 14.76 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368170872 | SPEC | 6 files | 8 | 2.54 | Female | Angled | THT | 12.16 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368180872 | SPEC | 6 files | 8 | 2.54 | Female | Angled | THT | 12.16 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368190872 | SPEC | 6 files | 8 | 2.54 | Female | Angled | THT | 14.76 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367181072 | SPEC | 6 files | 10 | 2.54 | Female | Straight | THT | 14.7 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 612690 690001 | ||
690367191072 | SPEC | 6 files | 10 | 2.54 | Female | Straight | THT | 17.3 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 612690 690001 | ||
690367281076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 10 | 2.54 | Female | Straight | SMT | 14.7 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 612690 690001 | ||
690367291076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 10 | 2.54 | Female | Straight | SMT | 17.3 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 612690 690001 | ||
690368171072 | SPEC | 6 files | 10 | 2.54 | Female | Angled | THT | 14.7 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 612690 690001 | ||
690368181072 | SPEC | 6 files | 10 | 2.54 | Female | Angled | THT | 14.7 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 612690 690001 | ||
690368191072 | SPEC | 6 files | 10 | 2.54 | Female | Angled | THT | 17.3 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 612690 690001 | ||
690367181272 | SPEC | 6 files | 12 | 2.54 | Female | Straight | THT | 17.24 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367191272 | SPEC | 6 files | 12 | 2.54 | Female | Straight | THT | 19.84 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367281276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 12 | 2.54 | Female | Straight | SMT | 17.24 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367291276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 12 | 2.54 | Female | Straight | SMT | 19.84 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368171272 | SPEC | 6 files | 12 | 2.54 | Female | Angled | THT | 17.24 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368181272 | SPEC | 6 files | 12 | 2.54 | Female | Angled | THT | 17.24 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368191272 | SPEC | 6 files | 12 | 2.54 | Female | Angled | THT | 19.84 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367181472 | SPEC | 6 files | 14 | 2.54 | Female | Straight | THT | 19.78 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367191472 | SPEC | 6 files | 14 | 2.54 | Female | Straight | THT | 22.38 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367281476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 14 | 2.54 | Female | Straight | SMT | 19.78 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367291476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 14 | 2.54 | Female | Straight | SMT | 22.38 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368171472 | SPEC | 6 files | 14 | 2.54 | Female | Angled | THT | 19.78 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368181472 | SPEC | 6 files | 14 | 2.54 | Female | Angled | THT | 19.78 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368191472 | SPEC | 6 files | 14 | 2.54 | Female | Angled | THT | 22.38 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367181672 | SPEC | 6 files | 16 | 2.54 | Female | Straight | THT | 22.32 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367191672 | SPEC | 6 files | 16 | 2.54 | Female | Straight | THT | 24.92 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367281676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 16 | 2.54 | Female | Straight | SMT | 22.32 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690368171672 | SPEC | 6 files | 16 | 2.54 | Female | Angled | THT | 22.32 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368181672 | SPEC | 6 files | 16 | 2.54 | Female | Angled | THT | 22.32 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368191672 | SPEC | 6 files | 16 | 2.54 | Female | Angled | THT | 24.92 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367291676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 16 | 2.54 | Female | Straight | SMT | 24.92 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690367181872 | SPEC | 6 files | 18 | 2.54 | Female | Straight | THT | 24.86 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367191872 | SPEC | 6 files | 18 | 2.54 | Female | Straight | THT | 27.46 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367281876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 18 | 2.54 | Female | Straight | SMT | 24.86 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367291876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 18 | 2.54 | Female | Straight | SMT | 27.46 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368171872 | SPEC | 6 files | 18 | 2.54 | Female | Angled | THT | 24.86 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368181872 | SPEC | 6 files | 18 | 2.54 | Female | Angled | THT | 24.86 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368191872 | SPEC | 6 files | 18 | 2.54 | Female | Angled | THT | 27.46 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367182072 | SPEC | 6 files | 20 | 2.54 | Female | Straight | THT | 27.4 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367192072 | SPEC | 6 files | 20 | 2.54 | Female | Straight | THT | 30 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367282076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 20 | 2.54 | Female | Straight | SMT | 27.4 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367292076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 20 | 2.54 | Female | Straight | SMT | 30 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368172072 | SPEC | 6 files | 20 | 2.54 | Female | Angled | THT | 27.4 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368182072 | SPEC | 6 files | 20 | 2.54 | Female | Angled | THT | 27.4 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368192072 | SPEC | 6 files | 20 | 2.54 | Female | Angled | THT | 30 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367182272 | SPEC | 6 files | 22 | 2.54 | Female | Straight | THT | 29.94 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367192272 | SPEC | 6 files | 22 | 2.54 | Female | Straight | THT | 32.54 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367282276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 22 | 2.54 | Female | Straight | SMT | 29.94 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367292276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 22 | 2.54 | Female | Straight | SMT | 32.54 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368172272 | SPEC | 6 files | 22 | 2.54 | Female | Angled | THT | 29.94 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368182272 | SPEC | 6 files | 22 | 2.54 | Female | Angled | THT | 29.94 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368192272 | SPEC | 6 files | 22 | 2.54 | Female | Angled | THT | 32.54 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367182472 | SPEC | 6 files | 24 | 2.54 | Female | Straight | THT | 32.48 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367192472 | SPEC | 6 files | 24 | 2.54 | Female | Straight | THT | 35.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367282476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 24 | 2.54 | Female | Straight | SMT | 32.48 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367292476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 24 | 2.54 | Female | Straight | SMT | 35.08 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368172472 | SPEC | 6 files | 24 | 2.54 | Female | Angled | THT | 32.48 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368182472 | SPEC | 6 files | 24 | 2.54 | Female | Angled | THT | 32.48 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368192472 | SPEC | 6 files | 24 | 2.54 | Female | Angled | THT | 35.08 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 | ||
690367182672 | SPEC | 6 files | 26 | 2.54 | Female | Straight | THT | 35.02 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector w/o Latch & w/o Polarization | 690001 | ||
690367192672 | SPEC | 6 files | 26 | 2.54 | Female | Straight | THT | 37.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Connector with Latch & w/o Polarization | 690001 | ||
690367282676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 26 | 2.54 | Female | Straight | SMT | 35.02 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector w. Polarization | 690001 | ||
690367292676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 6 files | 26 | 2.54 | Female | Straight | SMT | 37.62 | 250 | 1.5 | 10 | max. | Tape and Reel | WR-MM Female SMT Connector with Latch & Polarization | 690001 | ||
690368172672 | SPEC | 6 files | 26 | 2.54 | Female | Angled | THT | 35.02 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Polarization and w/o Latch | 690001 | ||
690368182672 | SPEC | 6 files | 26 | 2.54 | Female | Angled | THT | 35.02 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector w/o Latch & w/o Polarization | 690001 | ||
690368192672 | SPEC | 6 files | 26 | 2.54 | Female | Angled | THT | 37.62 | 250 | 1.5 | 10 | max. | Tube | WR-MM Female Angled Connector with Latch & Polarization | 690001 |
Order Code | Datasheet | |
---|---|---|
690367180472 | SPEC | |
690367190472 | SPEC | |
690367280476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367290476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368170472 | SPEC | |
690368180472 | SPEC | |
690368190472 | SPEC | |
690367180672 | SPEC | |
690367190672 | SPEC | |
690367280676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367290676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368170672 | SPEC | |
690368180672 | SPEC | |
690368190672 | SPEC | |
690367180872 | SPEC | |
690367190872 | SPEC | |
690367280876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367290876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368170872 | SPEC | |
690368180872 | SPEC | |
690368190872 | SPEC | |
690367181072 | SPEC | |
690367191072 | SPEC | |
690367281076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367291076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368171072 | SPEC | |
690368181072 | SPEC | |
690368191072 | SPEC | |
690367181272 | SPEC | |
690367191272 | SPEC | |
690367281276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367291276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368171272 | SPEC | |
690368181272 | SPEC | |
690368191272 | SPEC | |
690367181472 | SPEC | |
690367191472 | SPEC | |
690367281476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367291476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368171472 | SPEC | |
690368181472 | SPEC | |
690368191472 | SPEC | |
690367181672 | SPEC | |
690367191672 | SPEC | |
690367281676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368171672 | SPEC | |
690368181672 | SPEC | |
690368191672 | SPEC | |
690367291676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367181872 | SPEC | |
690367191872 | SPEC | |
690367281876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367291876 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368171872 | SPEC | |
690368181872 | SPEC | |
690368191872 | SPEC | |
690367182072 | SPEC | |
690367192072 | SPEC | |
690367282076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367292076 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368172072 | SPEC | |
690368182072 | SPEC | |
690368192072 | SPEC | |
690367182272 | SPEC | |
690367192272 | SPEC | |
690367282276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367292276 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368172272 | SPEC | |
690368182272 | SPEC | |
690368192272 | SPEC | |
690367182472 | SPEC | |
690367192472 | SPEC | |
690367282476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367292476 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368172472 | SPEC | |
690368182472 | SPEC | |
690368192472 | SPEC | |
690367182672 | SPEC | |
690367192672 | SPEC | |
690367282676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690367292676 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
690368172672 | SPEC | |
690368182672 | SPEC | |
690368192672 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples |
---|