Male PCB side
- WR-BHD 2.54 mm Male Box HeaderPins 6 to 64 |Gender Male |L 15.28 to 88.94 mm
- WR-BHD 2.54 mm Male Angled Box HeaderPins 6 to 50 |Gender Male |L 15.28 to 71.16 mm
- WR-BHD 2.54 mm Male Box Header High TemperaturePins 6 to 50 |Gender Male |L 15.2 to 71.1 mm
- WR-BHD 2.54 mm Male Angled Box Header High TemperaturePins 6 to 50 |Gender Male |L 15.2 to 71.1 mm
- WR-BHD 2.54 mm Male SMT Box HeaderPins 10 to 40 |Gender Male |L 20.32 to 58.42 mm
- WR-BHD 2.54 mm Male Box Header with short leverPins 10 to 60 |Gender Male |L 32.2 to 95.7 mm
- 2.54 mm Male Box Header with long leverPins 10 to 64 |Gender Male |L 32.2 to 100.78 mm
- WR-BHD 2.54 mm Male Angled Box Header with short leverPins 10 to 60 |Gender Male |L 32.2 to 95.7 mm
- 2.54 mm Male Angled Box Header with long leverPins 10 to 60 |Gender Male |L 32.2 to 95.7 mm
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61200621621 | SPEC | 7 files | 6 | 2.54 | Male | Straight | THT | 15.28 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61200621721 | SPEC | 6 files | 6 | 2.54 | Male | Angled | THT | 15.28 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | – | ||
612006235121 | SPEC | 6 files | 6 | 2.54 | Male | Straight | THT | 15.2 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | 612001 | ||
612006235221 | SPEC | 6 files | 6 | 2.54 | Male | Angled | THT | 15.2 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | 612001 | ||
61200821721 | SPEC | 6 files | 8 | 2.54 | Male | Angled | THT | 17.82 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | 612001 | ||
612008235121 | SPEC | 6 files | 8 | 2.54 | Male | Straight | THT | 17.78 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | – | ||
612008235221 | SPEC | 6 files | 8 | 2.54 | Male | Angled | THT | 17.78 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | – | ||
61200821621 | SPEC | 6 files | 8 | 2.54 | Male | Straight | THT | 17.82 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61201021721 | SPEC | 6 files | 10 | 2.54 | Male | Angled | THT | 20.36 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | 612001 612690 | ||
61201022021 | SPEC | 6 files | 10 | 2.54 | Male | Straight | THT | 32.2 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | 612001 | ||
61201022121 | SPEC | 5 files | 10 | 2.54 | Male | Angled | THT | 32.2 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | 612001 612690 | ||
61201022821 | SPEC | 6 files | 10 | 2.54 | Male | Straight | THT | 32.2 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | 612001 | ||
61201022921 | SPEC | 6 files | 10 | 2.54 | Male | Angled | THT | 32.2 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | 612001 | ||
612010235121 | SPEC | 6 files | 10 | 2.54 | Male | Straight | THT | 20.3 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | 612001 | ||
612010235221 | SPEC | 6 files | 10 | 2.54 | Male | Angled | THT | 20.3 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | 612001 | ||
61231020621 | SPEC | 6 files | 10 | 2.54 | Male | Straight | SMT | 20.32 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | 612001 | ||
61201021621 | SPEC | 6 files | 10 | 2.54 | Male | Straight | THT | 20.36 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | 612001 612690 | ||
61201421621 | SPEC | 7 files | 14 | 2.54 | Male | Straight | THT | 25.44 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | 612001 | ||
61201421721 | SPEC | 6 files | 14 | 2.54 | Male | Angled | THT | 25.44 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | 612001 | ||
61201422021 | SPEC | 6 files | 14 | 2.54 | Male | Straight | THT | 37.28 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | 612001 | ||
61201422121 | SPEC | 6 files | 14 | 2.54 | Male | Angled | THT | 37.28 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | – | ||
61201422821 | SPEC | 6 files | 14 | 2.54 | Male | Straight | THT | 37.28 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | 612001 | ||
61201422921 | SPEC | 6 files | 14 | 2.54 | Male | Angled | THT | 32.2 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | 612001 | ||
612014235121 | SPEC | 6 files | 14 | 2.54 | Male | Straight | THT | 25.38 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | – | ||
612014235221 | SPEC | 6 files | 14 | 2.54 | Male | Angled | THT | 25.38 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | – | ||
61231420621 | SPEC | 6 files | 14 | 2.54 | Male | Straight | SMT | 25.4 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | 612001 | ||
61201621621 | SPEC | 7 files | 16 | 2.54 | Male | Straight | THT | 27.98 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | 612001 | ||
61201621721 | SPEC | 6 files | 16 | 2.54 | Male | Angled | THT | 27.98 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | – | ||
61201622021 | SPEC | 6 files | 16 | 2.54 | Male | Straight | THT | 39.82 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | 612001 | ||
61201622121 | SPEC | 6 files | 16 | 2.54 | Male | Angled | THT | 39.82 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | – | ||
61201622821 | SPEC | 6 files | 16 | 2.54 | Male | Straight | THT | 39.82 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | – | ||
61201622921 | SPEC | 6 files | 16 | 2.54 | Male | Angled | THT | 39.82 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | – | ||
612016235121 | SPEC | 6 files | 16 | 2.54 | Male | Straight | THT | 27.92 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | 612001 | ||
612016235221 | SPEC | 6 files | 16 | 2.54 | Male | Angled | THT | 27.92 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | 612001 | ||
61231620621 | SPEC | 6 files | 16 | 2.54 | Male | Straight | SMT | 27.94 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | 612001 | ||
61202021621 | SPEC | 7 files | 20 | 2.54 | Male | Straight | THT | 33.06 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | 612001 | ||
61202021721 | SPEC | 6 files | 20 | 2.54 | Male | Angled | THT | 33.06 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | 612001 | ||
61202022021 | SPEC | 6 files | 20 | 2.54 | Male | Straight | THT | 44.9 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | 612001 | ||
61202022121 | SPEC | 6 files | 20 | 2.54 | Male | Angled | THT | 44.9 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | 612001 | ||
61202022821 | SPEC | 6 files | 20 | 2.54 | Male | Straight | THT | 44.9 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | 612001 | ||
61202022921 | SPEC | 6 files | 20 | 2.54 | Male | Angled | THT | 44.7 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | 612001 | ||
612020235121 | SPEC | 6 files | 20 | 2.54 | Male | Straight | THT | 33 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | 612001 | ||
61232020621 | SPEC | 6 files | 20 | 2.54 | Male | Straight | SMT | 33.05 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | 612001 | ||
612020235221 | SPEC | 4 files | 20 | 2.54 | Male | Angled | THT | 33 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | 612001 | ||
61202421621 | SPEC | 7 files | 24 | 2.54 | Male | Straight | THT | 38.14 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | 612001 | ||
61202421721 | SPEC | 6 files | 24 | 2.54 | Male | Angled | THT | 38.14 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | 612001 | ||
61202422021 | SPEC | 6 files | 24 | 2.54 | Male | Straight | THT | 49.98 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | – | ||
61202422121 | SPEC | 6 files | 24 | 2.54 | Male | Angled | THT | 49.98 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | – | ||
61202422821 | SPEC | 6 files | 24 | 2.54 | Male | Straight | THT | 49.98 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | – | ||
61202422921 | SPEC | 6 files | 24 | 2.54 | Male | Angled | THT | 49.98 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | – | ||
61232420621 | SPEC | 3 files | 24 | 2.54 | – | – | – | 38.1 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | – | ||
61202621621 | SPEC | 7 files | 26 | 2.54 | Male | Straight | THT | 40.68 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61202621721 | SPEC | 6 files | 26 | 2.54 | Male | Angled | THT | 40.68 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | – | ||
61202622021 | SPEC | 6 files | 26 | 2.54 | Male | Straight | THT | 52.52 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | – | ||
61202622121 | SPEC | 6 files | 26 | 2.54 | Male | Angled | THT | 52.32 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | 612001 | ||
61202622821 | SPEC | 6 files | 26 | 2.54 | Male | Straight | THT | 52.52 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | 612001 | ||
61202622921 | SPEC | 6 files | 26 | 2.54 | Male | Angled | THT | 52.52 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | – | ||
612026235121 | SPEC | 6 files | 26 | 2.54 | Male | Straight | THT | 40.62 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | – | ||
612026235221 | SPEC | 6 files | 26 | 2.54 | Male | Angled | THT | 40.62 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | – | ||
61232620621 | SPEC | 6 files | 26 | 2.54 | Male | Straight | SMT | 40.64 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | 612001 | ||
61203421621 | SPEC | 7 files | 34 | 2.54 | Male | Straight | THT | 50.84 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61203421721 | SPEC | 6 files | 34 | 2.54 | Male | Angled | THT | 50.84 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | – | ||
61203422021 | SPEC | 6 files | 34 | 2.54 | Male | Straight | THT | 62.68 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | – | ||
61203422121 | SPEC | 6 files | 34 | 2.54 | Male | Angled | THT | 62.68 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | 612001 | ||
61203422821 | SPEC | 6 files | 34 | 2.54 | Male | Straight | THT | 62.68 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | – | ||
61203422921 | SPEC | 6 files | 34 | 2.54 | Male | Angled | THT | 62.68 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | 612001 | ||
612034235121 | SPEC | 6 files | 34 | 2.54 | Male | Straight | THT | 50.8 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | 612001 | ||
612034235221 | SPEC | 6 files | 34 | 2.54 | Male | Angled | THT | 50.8 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | 612001 | ||
61233420621 | SPEC | 6 files | 34 | 2.54 | Male | Straight | SMT | 50.8 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | 612001 | ||
61203921621 | SPEC | 7 files | 39 | 2.54 | Male | Straight | THT | 58.46 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61204021621 | SPEC | 7 files | 40 | 2.54 | Male | Straight | THT | 58.46 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61204021721 | SPEC | 6 files | 40 | 2.54 | Male | Angled | THT | 58.46 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | – | ||
61204022021 | SPEC | 6 files | 40 | 2.54 | Male | Straight | THT | 70.3 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | – | ||
61204022121 | SPEC | 6 files | 40 | 2.54 | Male | Angled | THT | 70.3 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | – | ||
61204022821 | SPEC | 6 files | 40 | 2.54 | Male | Straight | THT | 70.3 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | – | ||
61204022921 | SPEC | 6 files | 40 | 2.54 | Male | Angled | THT | 70.3 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | – | ||
612040235121 | SPEC | 6 files | 40 | 2.54 | Male | Straight | THT | 58.4 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | – | ||
612040235221 | SPEC | 6 files | 40 | 2.54 | Male | Angled | THT | 58.4 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | – | ||
61234020621 | SPEC | 6 files | 40 | 2.54 | Male | Straight | SMT | 58.42 | 3 | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.54 mm Male SMT Box Header | – | ||
61205021621 | SPEC | 7 files | 50 | 2.54 | Male | Straight | THT | 71.16 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61205021721 | SPEC | 6 files | 50 | 2.54 | Male | Angled | THT | 71.16 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header | – | ||
61205022021 | SPEC | 6 files | 50 | 2.54 | Male | Straight | THT | 83 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | – | ||
61205022121 | SPEC | 6 files | 50 | 2.54 | Male | Angled | THT | 83 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | – | ||
61205022821 | SPEC | 6 files | 50 | 2.54 | Male | Straight | THT | 83 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | – | ||
61205022921 | SPEC | 6 files | 50 | 2.54 | Male | Angled | THT | 83 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | – | ||
612050235121 | SPEC | 6 files | 50 | 2.54 | Male | Straight | THT | 71.1 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header High Temperature | – | ||
612050235221 | SPEC | 5 files | 50 | 2.54 | Male | Angled | THT | 71.1 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header High Temperature | – | ||
61206021621 | SPEC | 7 files | 60 | 2.54 | Male | Straight | THT | 83.86 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61206022021 | SPEC | 6 files | 60 | 2.54 | Male | Straight | THT | 95.7 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header with short lever | – | ||
61206022121 | SPEC | 6 files | 60 | 2.54 | Male | Angled | THT | 95.7 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Angled Box Header with short lever | – | ||
61206022821 | SPEC | 6 files | 60 | 2.54 | Male | Straight | THT | 95.7 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | – | ||
61206022921 | SPEC | 6 files | 60 | 2.54 | Male | Angled | THT | 95.7 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Angled Box Header with long lever | – | ||
61206421621 | SPEC | 5 files | 64 | 2.54 | Male | Straight | THT | 88.94 | 3 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male Box Header | – | ||
61206422821 | SPEC | 6 files | 64 | 2.54 | Male | Straight | THT | 100.78 | 3 | 250 | 20 | max. | Tray | 2.54 mm Male Box Header with long lever | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples |
---|