- WR-BHD 2.00 mm Male Box HeaderPins 10 to 50 |Gender Male |L 17.2 to 57.2 mm
- WR-BHD 2.00 mm Male SMT Box HeaderPins 10 to 50 |Gender Male |L 17.25 to 57.25 mm
- WR-BHD 2.00 mm Male Angled Box HeaderPins 10 to 50 |Gender Male |L 17.25 to 57.25 mm
- WR-BHD 2.00 mm Male Box Header with LeverPins 10 to 50 |Gender Male |L 25.7 to 65.7 mm
- WR-BHD 2.00 mm Male Angled Box Header w. LeverPins 10 to 50 |Gender Male |L 25.7 to 65.7 mm
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62501021621 | SPEC | 6 files | 10 | 2 | Male | Straight | THT | 17.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | 612001 612690 | ||
62501021721 | SPEC | 6 files | 10 | 2 | Male | Angled | THT | 17.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | 612001 | ||
62501022021 | SPEC | 6 files | 10 | 2 | Male | Straight | THT | 25.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | 612001 612690 | ||
62501022121 | SPEC | 6 files | 10 | 2 | Male | Angled | THT | 25.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | 612001 | ||
62531020621 | SPEC | 6 files | 10 | 2 | Male | Straight | SMT | 17.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | 612001 | ||
62501421721 | SPEC | 6 files | 14 | 2 | Male | Angled | THT | 21.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | 612001 | ||
62501422021 | SPEC | 6 files | 14 | 2 | Male | Straight | THT | 29.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | 612001 | ||
62501422121 | SPEC | 6 files | 14 | 2 | Male | Angled | THT | 29.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | – | ||
62531420621 | SPEC | 6 files | 14 | 2 | Male | Straight | SMT | 21.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | 612001 | ||
62501421621 | SPEC | 6 files | 14 | 2 | Male | Straight | THT | 21.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | 612001 | ||
62501621721 | SPEC | 6 files | 16 | 2 | Male | Angled | THT | 23.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | – | ||
62531620621 | SPEC | 6 files | 16 | 2 | Male | Straight | SMT | 23.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | – | ||
62501621621 | SPEC | 6 files | 16 | 2 | Male | Straight | THT | 23.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | – | ||
62502021621 | SPEC | 6 files | 20 | 2 | Male | Straight | THT | 27.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | 612001 | ||
62502021721 | SPEC | 6 files | 20 | 2 | Male | Angled | THT | 27.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | 612001 | ||
62502022021 | SPEC | 6 files | 20 | 2 | Male | Straight | THT | 35.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | 612001 | ||
62502022121 | SPEC | 6 files | 20 | 2 | Male | Angled | THT | 35.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | – | ||
62532020621 | SPEC | 6 files | 20 | 2 | Male | Straight | SMT | 27.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | 612001 | ||
62502421621 | SPEC | 6 files | 24 | 2 | Male | Straight | THT | 32.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | – | ||
62502621621 | SPEC | 6 files | 26 | 2 | Male | Straight | THT | 33.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | – | ||
62502621721 | SPEC | 6 files | 26 | 2 | Male | Angled | THT | 33.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | 612001 | ||
62502622021 | SPEC | 6 files | 26 | 2 | Male | Straight | THT | 41.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | – | ||
62502622121 | SPEC | 6 files | 26 | 2 | Male | Angled | THT | 41.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | – | ||
62532620621 | SPEC | 6 files | 26 | 2 | Male | Straight | SMT | 33.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | – | ||
62503021621 | SPEC | 6 files | 30 | 2 | Male | Straight | THT | 37.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | – | ||
62533020621 | SPEC | 6 files | 30 | 2 | Male | Straight | SMT | 37.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | – | ||
62503421621 | SPEC | 6 files | 34 | 2 | Male | Straight | THT | 41.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | 612001 | ||
62503421721 | SPEC | 6 files | 34 | 2 | Male | Angled | THT | 41.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | – | ||
62503422021 | SPEC | 6 files | 34 | 2 | Male | Straight | THT | 49.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | 612001 | ||
62503422121 | SPEC | 6 files | 34 | 2 | Male | Angled | THT | 49.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | 612001 | ||
62533420621 | SPEC | 6 files | 34 | 2 | Male | Straight | SMT | 41.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | 612001 | ||
62504021621 | SPEC | 6 files | 40 | 2 | Male | Straight | THT | 47.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | – | ||
62504021721 | SPEC | 6 files | 40 | 2 | Male | Angled | THT | 47.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | 612001 | ||
62504022021 | SPEC | 6 files | 40 | 2 | Male | Straight | THT | 55.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | – | ||
62504022121 | SPEC | 6 files | 40 | 2 | Male | Angled | THT | 55.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | 612001 | ||
62534020621 | SPEC | 6 files | 40 | 2 | Male | Straight | SMT | 47.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | – | ||
62504421621 | SPEC | 6 files | 44 | 2 | Male | Straight | THT | 51.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | – | ||
62504421721 | SPEC | 6 files | 44 | 2 | Male | Angled | THT | 51.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | 612001 | ||
62504422021 | SPEC | 6 files | 44 | 2 | Male | Straight | THT | 59.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | – | ||
62504422121 | SPEC | 6 files | 44 | 2 | Male | Angled | THT | 59.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | – | ||
62534420621 | SPEC | 6 files | 44 | 2 | Male | Straight | SMT | 51.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | 612001 | ||
62505021621 | SPEC | 6 files | 50 | 2 | Male | Straight | THT | 57.2 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header | – | ||
62505021721 | SPEC | 6 files | 50 | 2 | Male | Angled | THT | 57.25 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header | 612001 | ||
62505022021 | SPEC | 6 files | 50 | 2 | Male | Straight | THT | 65.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Box Header with Lever | – | ||
62505022121 | SPEC | 6 files | 50 | 2 | Male | Angled | THT | 65.7 | 2 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Male Angled Box Header w. Lever | 612001 | ||
62535020621 | SPEC | 6 files | 50 | 2 | Male | Straight | SMT | 57.25 | – | 250 | 20 | max. | Tape and Reel with Cap | WR-BHD 2.00 mm Male SMT Box Header | 612001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples |
---|