| 691253600001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2536 - 10.16 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691253610001 | SPEC
| 8 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2536 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691253610101 | SPEC
| 8 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2536 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691253600101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2536 - 10.16 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691254610001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2546 - 10.16 mm Horizontal Cable Entry Rising Cage | – | |
| 691254610101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2546 - 10.16 mm Horizontal Cable Entry Rising Cage | – | |
| 691201620001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2016 - 10.16 mm 45° Entry w. Rising Cage Clamp | – | |
| 691201620101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2016 - 10.16 mm 45° Entry w. Rising Cage Clamp | – | |
| 691213610001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2136 - 10.16 mm Horizon. Entry w. Rising Cage Clamp | – | |
| 691213610101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2136 - 10.16 mm Horizon. Entry w. Rising Cage Clamp | – | |
| 691213600001 |
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2136 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691213600101 |
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2136 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691216600001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2166 - 10.16 mm Vertical Entry Rising Cage Clamp | – | |
| 691216600101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2166 - 10.16 mm Vertical Entry Rising Cage Clamp | – | |
| 691235610002 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2356 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691235610101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2356 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691236610001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2366 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691236610101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2366 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691249610001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2496 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691249610101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2496 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691216610001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2166 - 10.16 mm Horizontal Entry Rising Cage Clamp | – | |
| 691216610101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2166 - 10.16 mm Horizontal Entry Rising Cage Clamp | – | |
| 691219610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 8 to 22 (AWG) 8.37 to 0.326 (mm²) | WR-TBL Series 2196 - 10.16 mm Horiz. Entry Modular | 612690 691001
| |
| 691253610002 | SPEC
| 8 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2536 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
| 691253600002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2536 - 10.16 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691254610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2546 - 10.16 mm Horizontal Cable Entry Rising Cage | – | |
| 691201620002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2016 - 10.16 mm 45° Entry w. Rising Cage Clamp | – | |
| 691213610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2136 - 10.16 mm Horizon. Entry w. Rising Cage Clamp | – | |
| 691213600002 |
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2136 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691216600002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2166 - 10.16 mm Vertical Entry Rising Cage Clamp | – | |
| 691233610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2336 - 10.16 mm Horiz. Entry Rising Cage Clamp | – | |
| 691233610102 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2336 - 10.16 mm Horiz. Entry Rising Cage Clamp | – | |
| 691234610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2346 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691234610102 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2346 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691235610001 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2356 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691236610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2366 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691249610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2496 - 10.16 mm Horiz. Entry w. Rising Cage Clamp | – | |
| 691256610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | 691001
| |
| 691216610002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2166 - 10.16 mm Horizontal Entry Rising Cage Clamp | – | |
| 691219610003 | SPEC
| 5 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 8 to 22 (AWG) 8.37 to 0.326 (mm²) | WR-TBL Series 2196 - 10.16 mm Horiz. Entry Modular | – | |
| 691242610003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2426 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691244610003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2446 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691244600003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2446 - 10.16 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691245610003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2456 - 10.16 mm Horizontal Cable Entry Rising Cage | – | |
| 691241610003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | 691001
| |
| 691241600003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691247610003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2476 - 10.16 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691247610103 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2476 - 10.16 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691256610003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691242600003 | SPEC
| 3 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2426 - 10.16 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691242610004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2426 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691244610004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2446 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691244600004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2446 - 10.16 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691245610004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2456 - 10.16 mm Horizontal Cable Entry Rising Cage | – | |
| 691241610004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691241600004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691233610004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2336 - 10.16 mm Horiz. Entry Rising Cage Clamp | – | |
| 691234610004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2346 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691256610004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691242600004 | SPEC
| 3 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2426 - 10.16 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691241610005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691241600005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691256610005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691241610006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691241600006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691247610006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2476 - 10.16 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691256610006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691241610007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691256610007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691241600007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241610008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691241600008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691256610008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691241610009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691241600009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691256610009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691241610010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Horiz Entry w. Rising Cage Clamp | – | |
| 691241600010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2416 - 10.16 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691256610010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691256610011 | SPEC
| 6 files | 11 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |
| 691256610012 | SPEC
| 6 files | 12 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | WR-TBL Series 2566 - 10.16 mm Horizontal Entry w. Rising Cage Clamp Glow Wire | – | |