| 691252810001 | SPEC
| 8 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2528 - 10.00 mm Horizontal Entry Modular w. Rising Clamp | – | |
| 691253800001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2538 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691252810101 | SPEC
| 8 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2528 - 10.00 mm Horizontal Entry Modular w. Rising Clamp | – | |
| 691253800101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2538 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691254810001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2548 - 10.00 mm Horizontal Cable Entry Rising Cage | – | |
| 691254810101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2548 - 10.00 mm Horizontal Cable Entry Rising Cage | – | |
| 691201820101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2018 - 10.00 mm 45° Entry w. Rising Cage Clamp | – | |
| 691213810001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2138 - 10.00 mm Horizon. Entry w. Rising Cage Clamp | – | |
| 691213810101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2138 - 10.00 mm Horizon. Entry w. Rising Cage Clamp | – | |
| 691213800001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2138 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691213800101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2138 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691216800001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2168 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691216800101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2168 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691201820001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2018 - 10.00 mm 45° Entry w. Rising Cage Clamp | – | |
| 691252800001 | SPEC
| 3 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2528 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691252800101 | SPEC
| 3 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2528 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691216810002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2168 - 10.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
| 691252810002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2528 - 10.00 mm Horizontal Entry Modular w. Rising Clamp | – | |
| 691253800002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2538 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691233810002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2338 - 10.00 mm Horizontal Cable Entry Rising Cage | – | |
| 691254810002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2548 - 10.00 mm Horizontal Cable Entry Rising Cage | – | |
| 691233810102 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2338 - 10.00 mm Horizontal Cable Entry Rising Cage | – | |
| 691213800002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2138 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691216800002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2168 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691201820002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2018 - 10.00 mm 45° Entry w. Rising Cage Clamp | – | |
| 691213810002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2138 - 10.00 mm Horizon. Entry w. Rising Cage Clamp | – | |
| 691252800002 | SPEC
| 3 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2528 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691242810003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2428 - 10.00 mm Horizontal Entry Modular w. Rising Clamp | – | |
| 691244810003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2448 - 10.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691244800003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2448 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691245810003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2458 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691242800003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2428 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691242810004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2428 - 10.00 mm Horizontal Entry Modular w. Rising Clamp | – | |
| 691244810004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2448 - 10.00 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691244800004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2448 - 10.00 mm Vertical Entry Modular w. Rising Clamp | – | |
| 691233810004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2338 - 10.00 mm Horizontal Cable Entry Rising Cage | – | |
| 691245810004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2458 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691242800004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2428 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810008 | SPEC
| 6 files | 8 | 110 VAC | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |
| 691241810010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691241800010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 2418 - 10.00 mm Vertical Entry w. Rising Cage Clamp | – | |